(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearings with Housing - T-shaped housing, sizes in inches.

Bearings with Housing - T-shaped housing, sizes in inches.
  • Volume Discount

•Bearing Retained: Yes (with retaining ring)
•Main Body Shape: T-Shaped
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Single
•Bearing Material: Steel

  • INCH

Part Number

Configured Part Number is shown.

·Materials
Type Material Hardness Surface Treatment
U-BGHK1045 SteelElectroless Nickel Plating-
U-BGHKA2017 AluminumClear Anodizing-
U-BGHKS304 Stainless Steel--
Bearings with Housings - Inch Housing, T-Shaped Base Mount, Standard:Related Image

Specifications

Bearings with Housings - Inch Housing, T-Shaped Base Mount, Standard:Related Image
Bearings with Housings - Inch Housing, T-Shaped Base Mount, Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-BGHK6000ZZ-H0.75
U-BGHK6000ZZ-H1.25
U-BGHK6000ZZ-H1.50
U-BGHK6001ZZ-H1.00
U-BGHK6001ZZ-H1.25
U-BGHK6001ZZ-H1.50
U-BGHK6002ZZ-H1.25
U-BGHK6002ZZ-H1.50
U-BGHK6002ZZ-H2.00
U-BGHK6003ZZ-H1.25
U-BGHK6003ZZ-H1.50
U-BGHK6003ZZ-H2.00
U-BGHK6004ZZ-H1.50
U-BGHK6004ZZ-H2.00
U-BGHK6004ZZ-H2.50
U-BGHK6005ZZ-H1.50
U-BGHK6005ZZ-H2.00
U-BGHK6005ZZ-H2.50
U-BGHKA6000ZZ-H0.75
U-BGHKA6000ZZ-H1.25
U-BGHKA6000ZZ-H1.50
U-BGHKA6001ZZ-H1.00
U-BGHKA6001ZZ-H1.25
U-BGHKA6001ZZ-H1.50
U-BGHKA6002ZZ-H1.25
U-BGHKA6002ZZ-H1.50
U-BGHKA6002ZZ-H2.00
U-BGHKA6003ZZ-H1.25
U-BGHKA6003ZZ-H1.50
U-BGHKA6003ZZ-H2.00
U-BGHKA6004ZZ-H1.50
U-BGHKA6004ZZ-H2.00
U-BGHKA6004ZZ-H2.50
U-BGHKS6000ZZ-H0.75
U-BGHKS6000ZZ-H1.25
U-BGHKS6000ZZ-H1.50
U-BGHKS6001ZZ-H1.00
U-BGHKS6001ZZ-H1.25
U-BGHKS6001ZZ-H1.50
U-BGHKS6002ZZ-H1.25
U-BGHKS6002ZZ-H1.50
U-BGHKS6002ZZ-H2.00
U-BGHKS6003ZZ-H1.25
U-BGHKS6003ZZ-H1.50
U-BGHKS6003ZZ-H2.00
U-BGHKS6004ZZ-H1.50
U-BGHKS6004ZZ-H2.00
U-BGHKS6004ZZ-H2.50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHousing Material Holder Surface Treatment Height H
(inch)
Bearing Part Number
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating3/46000
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/46000
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/26000
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating16001
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/46001
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/26001
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/46002
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/26002
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating26002
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/46003
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/26003
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating26003
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/26004
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating26004
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating2 1/26004
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/26005
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating26005
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating2 1/26005
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize3/46000
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/46000
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/26000
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize16001
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/46001
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/26001
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/46002
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/26002
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize26002
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/46003
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/26003
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize26003
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/26004
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize26004
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize2 1/26004
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided3/46000
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided1 1/46000
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided1 1/26000
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided16001
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided1 1/46001
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided1 1/26001
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided1 1/46002
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided1 1/26002
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided26002
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided1 1/46003
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided1 1/26003
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided26003
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided1 1/26004
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided26004
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided2 1/26004
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHousing Material Holder Surface Treatment Height H
(inch)
Bearing Part Number

Loading...

  1. 1

Example

Bearings with Housings - Inch Housing, T-Shaped Base Mount, Standard:Related Image

Basic Information

Shape T-Shaped Bearing Used Deep Groove Ball Bearings Bearing Material Steel
Bearing Retained Yes (with retaining ring) Number of Bearings Single Seals ZZ (Double Shield)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.