(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

IGUS DryLin R Plain Bushings - Straight, plastic (Inches).

IGUS DryLin R Plain Bushings - Straight, plastic (Inches).
  • Volume Discount

DryLin® bushings are ideal for linear, rotary or oscillating applications. Their shape and material make them excellent in extremely demanding environments. Inch dimensions, compatible with inch diameter shafts.

  • INCH

DryLin Straight Linear Plain Bearings (INCH):Related Image

Specifications

DryLin Straight Linear Plain Bearings (INCH):Related Image
DryLin Straight Linear Plain Bearings (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-MRJUI04
U-MRJUI06
U-MRJUI08
U-MRJUI10
U-MRJUI12
U-MRJUI16
U-MRJUI24
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(inch)
O.D. D
(inch)
Overall Length L
(inch)
1 Piece(s)Available

5 Days

0.25 in (1/4")0.50 in (1/2")0.75 in (3/4")
1 Piece(s)Available

5 Days

0.38 in (3/8")0.63 in (5/8")0.88 in (7/8")
30 Piece(s)Available

10 Days

0.50 in (1/2")0.88 in (7/8")1.25 in (1-1/4")
1 Piece(s)Available

6 Days

0.63 in (5/8")1.13 in (1-1/8")1.50 in (1-1/2")
1 Piece(s)Available

5 Days

0.75 in (3/4")1.25 in (1-1/4")1.63 in (1-5/8")
1 Piece(s)Available

5 Days

1.00 in (1")1.56 in (1-9/16")2.38 in (2-3/8")
1 Piece(s)Available

7 Days

1.50 in (1-1/2")2.38 in (2-3/8")3.00 in (3")

Loading...

  1. 1
 

Basic Information

Type Straight Bushing Material DryLin® R Maximum Allowable Velocity(m/s) 1969
Length Type Single Operating Temperature Range(℃) -58::164

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.