(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Daibest DBX01 Bushing - Straight, DBX series.

Daibest DBX01 Bushing - Straight, DBX series.
  • Volume Discount

This bearing is filled with lubricant before installation, to which a small amount of lubricant is added at predetermined intervals to allow it to withstand long-term operation. The structure of this prelubricated bearing consists of spherical powdered bronze sintered onto a steel backing and polyacetal resin impregnated into the surface.

PDF

Part Number

Configured Part Number is shown.

Part Number
DXB10095
DXB1010
DXB1015
DXB1020
DXB1215
DXB1220
DXB1420
DXB1515
DXB1525
DXB1615
DXB1625
DXB1815
DXB1820
DXB1825
DXB2015
DXB2025
DXB2030
DXB2215
DXB2220
DXB2225
DXB2415
DXB2420
DXB2425
DXB2515
DXB2530
DXB3020
DXB3030
DXB3040
DXB3520
DXB3530
DXB3550
DXB4020
DXB4030
DXB5060
DXB5540
DXB6060
DXB6540
DXB6560
DXB7080
DXB7540
DXB8040
DXB8080
DXB8540
DXB9040
DXB9090
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSInternal Diameter
(mm)
Outer Diameter
(mm)
Overall Length
(mm)
Thickness
(mm)
1 Piece(s)Available

39 Days or more

10100105952.5
1 Piece(s)Available

8 Days or more

101013101.5
1 Piece(s)Available

8 Days or more

101013151.5
1 Piece(s)Available

8 Days or more

101013201.5
1 Piece(s)Available

8 Days or more

101215151.5
1 Piece(s)Available

8 Days or more

101215201.5
1 Piece(s)Available

8 Days or more

101417201.5
1 Piece(s)Available

8 Days or more

101518151.5
1 Piece(s)Available

8 Days or more

101518251.5
1 Piece(s)Available

8 Days or more

101619151.5
1 Piece(s)Available

8 Days or more

101619251.5
1 Piece(s)Available

8 Days or more

101821151.5
1 Piece(s)Available

8 Days or more

101821201.5
1 Piece(s)Available

8 Days or more

101821251.5
1 Piece(s)Available

8 Days or more

102023151.5
1 Piece(s)Available

8 Days or more

102023251.5
1 Piece(s)Available

8 Days or more

102023301.5
1 Piece(s)Available

8 Days or more

102225151.5
1 Piece(s)Available

8 Days or more

102225201.5
1 Piece(s)Available

8 Days or more

102225251.5
1 Piece(s)Available

8 Days or more

102427151.5
1 Piece(s)Available

8 Days or more

102427201.5
1 Piece(s)Available

8 Days or more

102427251.5
1 Piece(s)Available

8 Days or more

102528151.5
1 Piece(s)Available

8 Days or more

102528301.5
1 Piece(s)Available

8 Days or more

103034202
1 Piece(s)Available

39 Days or more

103034302
1 Piece(s)Available

8 Days or more

103034402
1 Piece(s)Available

68 Days or more

103539202
1 Piece(s)Available

68 Days or more

103539302
1 Piece(s)Available

8 Days or more

103539502
1 Piece(s)Available

8 Days or more

104044202
1 Piece(s)Available

8 Days or more

104044302
1 Piece(s)Available

8 Days or more

105055602.5
1 Piece(s)Available

8 Days or more

105560402.5
1 Piece(s)Available

8 Days or more

106065602.5
1 Piece(s)Available

68 Days or more

106570402.5
1 Piece(s)Available

39 Days or more

106570602.5
1 Piece(s)Available

68 Days or more

107075802.5
1 Piece(s)Available

8 Days or more

107580402.5
1 Piece(s)Available

8 Days or more

108085402.5
1 Piece(s)Available

8 Days or more

108085802.5
1 Piece(s)Available

8 Days or more

108590402.5
1 Piece(s)Available

39 Days or more

109095402.5
1 Piece(s)Available

39 Days or more

109095902.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSInternal Diameter
(mm)
Outer Diameter
(mm)
Overall Length
(mm)
Thickness
(mm)

Loading...

  1. 1

Basic Information

Type Straight Bushing Material Polyacetal Maximum Allowable PV Value Range(N/mm2•m/s) 2.1 to 5.0
Housing I.D. Fitting Tolerance H7 Lubrication Condition Unlubricated Operating Temperature Range(℃) +20::+100
Environment Standard / Foreign Object Resistant / Vibration Resistant / In Water

Additional Products in this Category

Tech Support