(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Large Head Locating Pins - Round or diamond head, tapered tip with hole or drilled, externally threaded shank.

Large Head Locating Pins - Round or diamond head, tapered tip with hole or drilled, externally threaded shank.

It is possible to configure the tip with a hex key entry hole or to configure the tip to have a hole drilled through it. The P, L and B values are configurable, while the external thread M is selectable. With g6 fit, material alloy steel SCM415.

  • METRIC
Unit examples related to this product

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TFPNWA6-P[6.5-10/0.01]-L[3-10/1]-B[5-12/0.1]-M[4,​5,​6]
TFPNWA8-P[9-13/0.01]-L[5-10/1]-B[5-15/0.1]-M[4,​5,​6,​8]
TFPNWA10-P[11-15/0.01]-L[5-15/1]-B[5-20/0.1]-M[5,​6,​8,​10]
TFPNWA12-P[13-18/0.01]-L[8-15/1]-B[5-20/0.1]-M[6,​8,​10,​12]
TFPNWA16-P[17-25/0.01]-L[8-20/1]-B[10-20/0.1]-M[8,​10,​12,​16]
TFPNWA20-P[22-30/0.01]-L[10-20/1]-B[10-20/0.1]-M[10,​12,​16,​20]
TFPNWD6-P[6.5-10/0.01]-L[3-10/1]-B[5-12/0.1]-M[4,​5,​6]
TFPNWD8-P[9-13/0.01]-L[5-10/1]-B[5-15/0.1]-M[4,​5,​6,​8]
TFPNWD10-P[11-15/0.01]-L[5-15/1]-B[5-20/0.1]-M[5,​6,​8,​10]
TFPNWD12-P[13-18/0.01]-L[8-15/1]-B[5-20/0.1]-M[6,​8,​10,​12]
TFPNWD16-P[17-25/0.01]-L[8-20/1]-B[10-20/0.1]-M[8,​10,​12,​16]
TFPNWD20-P[22-30/0.01]-L[10-20/1]-B[10-20/0.1]-M[10,​12,​16,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Mounting Section Length L
(mm)
M
(mm)
Positioning Part Length B
(mm)
1 Piece(s)

10 Days or more

10Round6.5 ~ 1063 ~ 104 ~ 65 ~ 12
1 Piece(s)

10 Days or more

10Round9 ~ 1385 ~ 104 ~ 85 ~ 15
1 Piece(s)

10 Days or more

10Round11 ~ 15105 ~ 155 ~ 105 ~ 20
1 Piece(s)

10 Days or more

10Round13 ~ 18128 ~ 156 ~ 125 ~ 20
1 Piece(s)

10 Days or more

10Round17 ~ 25168 ~ 208 ~ 1610 ~ 20
1 Piece(s)

10 Days or more

10Round22 ~ 302010 ~ 2010 ~ 2010 ~ 20
1 Piece(s)

10 Days or more

10Diamond6.5 ~ 1063 ~ 104 ~ 65 ~ 12
1 Piece(s)

10 Days or more

10Diamond9 ~ 1385 ~ 104 ~ 85 ~ 15
1 Piece(s)

10 Days or more

10Diamond11 ~ 15105 ~ 155 ~ 105 ~ 20
1 Piece(s)

10 Days or more

10Diamond13 ~ 18128 ~ 156 ~ 125 ~ 20
1 Piece(s)

10 Days or more

10Diamond17 ~ 25168 ~ 208 ~ 1610 ~ 20
1 Piece(s)

10 Days or more

10Diamond22 ~ 302010 ~ 2010 ~ 2010 ~ 20

Loading...

  1. 1

Basic Information

Basic Shape Large Head Head Tip Shape Tapered Drive With Wrench Hole
Shank Style Male thread Material SCM415 Alloy Steel (JIS) Heat Treatment Hardened
Surface Finish No Tolerance of Positioning Side Outer Diameter 0/-0.01 Shank Dia. Tolerance g6

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.