(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Tank - with Base, Wide Mouth, Configurable Threaded Holes

Pressure Tank - with Base, Wide Mouth, Configurable Threaded Holes

Move the mouse over the image to zoom

  • Pressure Tank - with Base, Wide Mouth, Configurable Threaded Holes
  • Pressure Tank - with Base, Wide Mouth, Configurable Threaded Holes
  • Pressure Tank - with Base, Wide Mouth, Configurable Threaded Holes
  • Volume Discount

Pressure tank intended to compress liquid and force feed. It has a wide opening for easy cleaning. And it excels in liquid discharging and little liquid remains when the tank is emptied, because the outlet is placed on the bottom.

  • inCAD Components

Part Number

Configured Part Number is shown.

Pressure Tanks - with Base, Wide Mouth, Configurable Threaded Holes:Related Image
[ ! ]For detailed clamp dimensions, >> Click here.
[ ! ]Please read "Precautions for Use" and "Operating Instruction" on >> Click here before use.
・Materials
Type[ M ]MaterialSurface FinishNormal Operating Pressure
Number of Holes FixedNumber of Holes
Selectable Type
Main BodyClampLidO-Ring
TNKBTNKBH304 Stainless SteelNitrile RubberBuffed (main body only) Inner & Outer Surface: #400 Equivalent
Except Weld Bead Portion on I.D.
0.5MPa or Lower
TNKBFTNKBFHFluororubber
[ ! ]Feature of Nitrile Rubber / Fluororubber Click here [ ! ]Feature of O-Ring: Click here

Specifications

Part Number-Number of Holes-Q-R-S-X-Y

TNKB2.9
TNKBH4.7
TNKBH4.7
-
-
-
3
3
5

-
-

Q2
Q1

-
-

R3
R2

-
-

S3
S3


-


X2


-


Y2
Number of Holes Fixed Type: 3 Holes
Number of Holes Selectable Type: 3 Holes
Number of Holes Selectable Type: 5 Holes
[ ! ]For Number of Holes Selectable Type, choose between Q~Y according to the number of holes. Specify up to S for the 3 holes, up to Y for the 5 holes.
Part NumberNumber of Hole Selection for Fixed Type[ ! ]For "Number of Holes
Selectable Type" only
At Full Capacity (ℓ)I.D. DEffective Capacity Depth HAt Full Capacity Depth H1H2P.C.D.D3
TypeEffective Capacity (ℓ)Number of Holes*Rc (PT)
Q, R, S, X, Y
Number of Holes Fixed Type Number of Holes Selectable Type
TNKB TNKBH
(O-Ring: Nitrile Rubber)
TNKBF TNKBFH
(O-Ring: Fluororubber)
10

3
3
4
5
1 (1/8)
2 (1/4)
3 (3/8)
1.195.6130167260127140
2.93.2133194240335165185
4.75.1158.4220270365190210
1010.6208.3265325420240260
[ ! ]To specify *marked Q, R, S, X and Y, use the numbers in front of ( ): 1, 2, 3. [ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]Full capacity level is a theoretical value that is obtained by calculation (base area x depth). Use within the effective depth (up to -20mm from upper surface).
[ ! ]<Reference> Effective Capacity (ℓ)≈ Radius cm (D / 2 / 10) x 3.14 x Depth at Effective Capacity cm (H / 10) / 1000 (At full capacity, H1 is used as H)

Alterations

Pressure Tanks - with Base, Wide Mouth, Configurable Threaded Holes:Related Image
[ ! ]For details of Low Level Float Switches, see >> Click here.
[ ! ]For details of features and dimensions, see overview page >> Click here.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TNKB1-0
TNKB1-3
TNKB2.9-0
TNKB2.9-3
TNKB4.7-0
TNKB4.7-3
TNKB10-0
TNKB10-3
TNKBF1-0
TNKBF1-3
TNKBF2.9-0
TNKBF2.9-3
TNKBF4.7-0
TNKBF4.7-3
TNKBF10-0
TNKBF10-3
TNKBFH1-3-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]
TNKBFH1-4-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]-X[1,​2,​3]
TNKBFH1-5-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]-X[1,​2,​3]-Y[1,​2,​3]
TNKBFH2.9-3-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]
TNKBFH2.9-4-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]-X[1,​2,​3]
TNKBFH2.9-5-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]-X[1,​2,​3]-Y[1,​2,​3]
TNKBFH4.7-3-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]
TNKBFH4.7-4-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]-X[1,​2,​3]
TNKBFH4.7-5-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]-X[1,​2,​3]-Y[1,​2,​3]
TNKBFH10-3-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]
TNKBFH10-4-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]-X[1,​2,​3]
TNKBH1-3-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]
TNKBH1-4-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]-X[1,​2,​3]
TNKBH1-5-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]-X[1,​2,​3]-Y[1,​2,​3]
TNKBH2.9-3-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]
TNKBH2.9-4-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]-X[1,​2,​3]
TNKBH2.9-5-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]-X[1,​2,​3]-Y[1,​2,​3]
TNKBH4.7-3-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]
TNKBH4.7-4-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]-X[1,​2,​3]
TNKBH4.7-5-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]-X[1,​2,​3]-Y[1,​2,​3]
TNKBH10-3-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]
TNKBH10-4-Q[1,​2,​3]-R[1,​2,​3]-S[1,​2,​3]-X[1,​2,​3]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial of O Ring Specifications Effective Capacity
(ℓ)
The number of holes Thread Diameter Q
(Rc(PT))
Thread Diameter R
(Rc(PT))
Thread Diameter S
(Rc(PT))
Thread Dia. Selection [Q] 1 (1/8) 2 (1/4) 3 (3/8) Thread Dia. Selection [R] 1 (1/8) 2 (1/4) 3 (3/8) Thread Dia. Selection [S] 1 (1/8) 2 (1/4) 3 (3/8) Thread Dia. Selection [X] 1 (1/8) 2 (1/4) 3 (3/8) Thread Dia. Selection [Y] 1 (1/8) 2 (1/4) 3 (3/8)
1 Piece(s)Available

11 Days or more

10Nitrile RubberNumber of Holes Fixed Type10--------
1 Piece(s)Available

11 Days or more

10Nitrile RubberNumber of Holes Fixed Type131/41/41/4-----
1 Piece(s)Available

11 Days or more

10Nitrile RubberNumber of Holes Fixed Type2.90--------
1 Piece(s)Available

11 Days or more

10Nitrile RubberNumber of Holes Fixed Type2.931/41/41/4-----
1 Piece(s)Available

11 Days or more

10Nitrile RubberNumber of Holes Fixed Type4.70--------
1 Piece(s)Available

11 Days or more

10Nitrile RubberNumber of Holes Fixed Type4.731/41/41/4-----
1 Piece(s)Available

11 Days or more

10Nitrile RubberNumber of Holes Fixed Type100--------
1 Piece(s)Available

11 Days or more

10Nitrile RubberNumber of Holes Fixed Type1031/41/41/4-----
1 Piece(s)Available

11 Days or more

10FluororubberNumber of Holes Fixed Type10--------
1 Piece(s)Available

11 Days or more

10FluororubberNumber of Holes Fixed Type131/41/41/4-----
1 Piece(s)Available

11 Days or more

10FluororubberNumber of Holes Fixed Type2.90--------
1 Piece(s)Available

11 Days or more

10FluororubberNumber of Holes Fixed Type2.931/41/41/4-----
1 Piece(s)Available

11 Days or more

10FluororubberNumber of Holes Fixed Type4.70--------
1 Piece(s)Available

11 Days or more

10FluororubberNumber of Holes Fixed Type4.731/41/41/4-----
1 Piece(s)Available

11 Days or more

10FluororubberNumber of Holes Fixed Type100--------
1 Piece(s)Available

11 Days or more

10FluororubberNumber of Holes Fixed Type1031/41/41/4-----
1 Piece(s)

13 Days or more

10FluororubberHole Selectable Type13---1 ~ 31 ~ 31 ~ 3--
1 Piece(s)

13 Days or more

10FluororubberHole Selectable Type14---1 ~ 31 ~ 31 ~ 31 ~ 3-
1 Piece(s)

13 Days or more

10FluororubberHole Selectable Type15---1 ~ 31 ~ 31 ~ 31 ~ 31 ~ 3
1 Piece(s)

13 Days or more

10FluororubberHole Selectable Type2.93---1 ~ 31 ~ 31 ~ 3--
1 Piece(s)

13 Days or more

10FluororubberHole Selectable Type2.94---1 ~ 31 ~ 31 ~ 31 ~ 3-
1 Piece(s)

13 Days or more

10FluororubberHole Selectable Type2.95---1 ~ 31 ~ 31 ~ 31 ~ 31 ~ 3
1 Piece(s)

13 Days or more

10FluororubberHole Selectable Type4.73---1 ~ 31 ~ 31 ~ 3--
1 Piece(s)

13 Days or more

10FluororubberHole Selectable Type4.74---1 ~ 31 ~ 31 ~ 31 ~ 3-
1 Piece(s)

13 Days or more

10FluororubberHole Selectable Type4.75---1 ~ 31 ~ 31 ~ 31 ~ 31 ~ 3
1 Piece(s)

13 Days or more

10FluororubberHole Selectable Type103---1 ~ 31 ~ 31 ~ 3--
1 Piece(s)

13 Days or more

10FluororubberHole Selectable Type104---1 ~ 31 ~ 31 ~ 31 ~ 3-
1 Piece(s)

13 Days or more

10Nitrile RubberHole Selectable Type13---1 ~ 31 ~ 31 ~ 3--
1 Piece(s)

13 Days or more

10Nitrile RubberHole Selectable Type14---1 ~ 31 ~ 31 ~ 31 ~ 3-
1 Piece(s)

13 Days or more

10Nitrile RubberHole Selectable Type15---1 ~ 31 ~ 31 ~ 31 ~ 31 ~ 3
1 Piece(s)

13 Days or more

10Nitrile RubberHole Selectable Type2.93---1 ~ 31 ~ 31 ~ 3--
1 Piece(s)

13 Days or more

10Nitrile RubberHole Selectable Type2.94---1 ~ 31 ~ 31 ~ 31 ~ 3-
1 Piece(s)

13 Days or more

10Nitrile RubberHole Selectable Type2.95---1 ~ 31 ~ 31 ~ 31 ~ 31 ~ 3
1 Piece(s)

13 Days or more

10Nitrile RubberHole Selectable Type4.73---1 ~ 31 ~ 31 ~ 3--
1 Piece(s)

13 Days or more

10Nitrile RubberHole Selectable Type4.74---1 ~ 31 ~ 31 ~ 31 ~ 3-
1 Piece(s)

13 Days or more

10Nitrile RubberHole Selectable Type4.75---1 ~ 31 ~ 31 ~ 31 ~ 31 ~ 3
1 Piece(s)

13 Days or more

10Nitrile RubberHole Selectable Type103---1 ~ 31 ~ 31 ~ 3--
1 Piece(s)

13 Days or more

10Nitrile RubberHole Selectable Type104---1 ~ 31 ~ 31 ~ 31 ~ 3-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial of O Ring Specifications Effective Capacity
(ℓ)
The number of holes Thread Diameter Q
(Rc(PT))
Thread Diameter R
(Rc(PT))
Thread Diameter S
(Rc(PT))
Thread Dia. Selection [Q] 1 (1/8) 2 (1/4) 3 (3/8) Thread Dia. Selection [R] 1 (1/8) 2 (1/4) 3 (3/8) Thread Dia. Selection [S] 1 (1/8) 2 (1/4) 3 (3/8) Thread Dia. Selection [X] 1 (1/8) 2 (1/4) 3 (3/8) Thread Dia. Selection [Y] 1 (1/8) 2 (1/4) 3 (3/8)

Loading...

  1. 1

Example

Pressure Tanks - with Base, Wide Mouth, Configurable Threaded Holes:Related Image

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.