(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Suited for fine adjustment of flow rate of water, oil or air.
Part Number
Configured Part Number is shown.
Part Number |
NSBCC33 |
Part Number | Applicable Hose I.D. (mm) | R (PT) | D | L | H | H1 | |
Type | No. | ||||||
NSBHR | 61 | 6 | 1/8 | 7 | 56 | 44 | 6 |
93 | 9 | 3/8 | 10.5 | 66 |
Loading...
Applicable Fluid | Water, Air, Oil |
Operating Temperature Range | -10~80˚C (No Freezing) |
Max. Operating Pressure | 0.98MPa |
Applicable Fluid | Water / Air / Oil | Main Body Shape | Straight Type | Body Material | Brass |
---|---|---|---|---|---|
Operation Method | Manual | Supply Side, Connection Type | R (PT) | Operating Temperature Range(℃) | -10::80 |
Material of ball seat | No | Handle Shape | Knurled Handle | Control Side, Connection Type | Hose connection |
Height(mm) | 44 | Handle diameter(φ) | 25 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy