(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Needle Valve - PT Threaded/Tapped, Brass, Compact

Needle Valve - PT Threaded/Tapped, Brass, Compact

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Suited for fine adjustment of flow rate of water, oil or air.

Needle Valves - PT Male/Tappeds - Stainless Steel:Related Image
・Materials
[ M ] Material: Brass
[ S ] Surface Treatment: Chrome Plating

Specifications

Part Number
NSBCC33
[ ! ]For orders larger than
indicated quantity, please
request a quotation.
Part NumberRRcLHH1
TypeNo.(PT)(PT)
NSBPC111/81/838416
221/41/44244
333/83/845
Part Number
NSBPC11
NSBPC22
NSBPC33
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length
(mm)
Height
(mm)
No.
1 Piece(s)Available

8 Days or more

1/81/8384111
1 Piece(s)Available

8 Days or more

1/41/4424422
1 Piece(s)Available

8 Days or more

3/83/8454433

Loading...

  1. 1

More Information

Specifications
Applicable FluidWater, Air, Oil
Operating Temperature Range-10~80˚C (No Freezing)
Max. Operating Pressure0.98MPa
Features of Needle Valves
· Suited for fine adjustment of flow rate of water, oil or air.
· The body and the needle are chrome plated to improve air tightness, damage-proofing and smooth operation.
· The spindle is provided with a lock nut to prevent loosening due to vibration.
 

Basic Information

Applicable Fluid Water / Air / Oil Main Body Shape Straight Type Body Material Brass
Operation Method Manual Supply Side, Connection Type R (PT) Operating Temperature Range(℃) -10::80
Material of ball seat No Handle Shape Knurled Handle Control Side, Connection Type RC (PT)
Handle diameter(φ) 25

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.