(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Needle Valve - Union End Connectors

Needle Valve - Union End Connectors

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Ring-screwing valves excellent in corrosion resistance

Part Number

Configured Part Number is shown.

Copper Pipe Fittings - Needle Valve with Union End Connectors:Related Image

Specifications

Part Number
DKFR3
DKVBN8
Part NumberT
G(PF)
A(L)(L1)Square
TypeApplicable Pipe O.D. DMain BodyNut
DKVBN61/43560421216
81/43560491416
103/84570581719
121/25584782324
Part Number
DKVBN6
DKVBN8
DKVBN10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS

Loading...

  1. 1

More Information

Copper Pipe Fittings - Needle Valve with Union End Connectors:Related Image

Basic Information

Applicable Fluid Water / Air / Oil Body Material Brass Operating Temperature Range(℃) -20::100
Operating Pressure Range(MPa) ::7.0 Material of ball seat No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.