(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Very lightweighed and excellent in cold/oil resistance.
Part Number
Configured Part Number is shown.
Part Number | - | Hose Length | - | Hose Color |
EHOS6 | - | 10 | - | BL |
Part Number | Hose Length (m) | Hose Color | I.D. (mm) | O.D. (mm) | Thickness (mm) | Min. Bending Radius (mm) | Operating Pressure (MPa) | Operating Temp. Range (°C) | |
Type | Hose Nominal I.D. | ||||||||
EHOS | 6 | 10 | Not specified (Red) BL (Blue) | 6.5 | 10 | 1.75 | 40 | 0~1.5 | -20~60°C |
20 | |||||||||
9 | 10 | 8.5 | 12.5 | 2 | 55 | ||||
20 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
EHOS6-10 |
EHOS6-10-BL |
EHOS6-20 |
EHOS6-20-BL |
EHOS9-10 |
EHOS9-10-BL |
EHOS9-20 |
EHOS9-20-BL |
Loading...
Applicable Fluid | Air |
Operating Temperature Range | -20~60°C |
Max. Operating Pressure | 1.5MPa |
Type | Straight | Material | Urethane | Applicable Fluid | Air |
---|---|---|---|---|---|
Material, Urethane | Polyurethane | Operating Environment | Oil Resistance / Cold Resistance | Operating Temperature Range (when using air)(℃) | -20::60 |
Operating Pressure Range (With Air)(MPa) | 0::1.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy