(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This is non-PVC Hose.
For complete product overview and details on Plastic Hoses - Non-PVC, Standard, Vacuum see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ]Material | |||||
Hose Only | One End Fitting | Both Ends Fitting | Main Material | Reinforcement | Fittings | |
Shape A, B | C Shape | |||||
HOSPW | HOSPWK | HOSPWR | Polyolefin+Styrene Resin | Polyester Yarn | Joint Nipples :304 Stainless Steel Joint Covers : Aluminum | - |
SNHRW | SNHRWK | SNHRWR | Polyolefin+Styrene Resin | Polyester Yarn | - | Joint Nipples :316L Stainless Steel Joint Covers :304 Stainless Steel |
SNHB | SNHBK | SNHBR | Polyolefin+Styrene Resin | Hard Steel Wire | - | Joint Nipples :316L Stainless Steel Joint Covers :304 Stainless Steel |
Hose Nominal Inner Dia. | R (PT) G (PF) | A Shape | B Shape | ||
B (Width Across Flats) | (L) | B (Width Across Flats) | (L) | ||
6 | 1/4 | 14 | 43 | 17 | 37 |
9 | 3/8 | 17 | 47 | 19 | 43 |
12 | 1/2 | 22 | 53 | 24 | 49 |
19 | 3/4 | 27 | 65 | 30 | 59 |
Hose Nominal Inner Dia. | C Shape | ||||
A | B | C | D | (L) | |
1S | 50.5 | 43.5 | 23 | 22 | 56 |
1.5S | 50.5 | 43.5 | 35.7 | 34 | 73 |
2S | 64 | 56.5 | 47.8 | 46 | 75 |
No. | HOSPW HOSPW_ | ||||||
Inner Diameter (mm) | Outer Diameter (mm) | Thickness (mm) | Min. Bending Radius (mm) | Operating Pressure Mpa | Operating Temperature Range | ||
23°C | 60°C | ||||||
6 | 6 | 11 | 2.5 | 25 | 0~1.0 | 0~0.5 | -5~60°C |
9 | 9 | 15 | 3 | 50 | 0~0.8 | 0~0.5 | |
12 | 12 | 18 | 3 | 70 | 0~0.8 | 0~0.4 | |
19 | 19 | 26 | 3.5 | 130 | 0~0.8 | 0~0.4 | |
1S | 25 | 33 | 4 | 170 | 0~0.5 | 0~0.3 | |
1.5S | 38 | 48 | 5 | 230 | 0~0.4 | 0~0.2 | |
2S | 50 | 62 | 6 | 290 | 0~0.3 | 0~0.2 |
No. | SNHB SNHB_ | ||||||
Inner Diameter (mm) | Outer Diameter (mm) | Thickness (mm) | Min. Bending Radius (mm) | Operating Pressure Mpa | Operating Temperature Range | ||
23°C | 60°C | ||||||
1S | 25.0 | 33.0 | 4.0 | 180 | -0.1~0.3 | -0.1~0.1 | -5~60°C |
1.5S | 38.0 | 48.0 | 5.0 | 390 | -0.1~0.3 | -0.1~0.1 | |
2S | 50.0 | 62.0 | 6.0 | 520 | -0.1~0.2 | -0.1~0.1 |
Part Number | Hose Length 0.1m Increment | L Left End Fitting | R Right End Fitting | |
Type | Hose Nominal Inner Dia. | |||
HOSPW (Hose Only) HOSPWK (One End Fitting) HOSPWR (Both Ends Fitting) | 6 | 0.3~20.0 | LA LB | RA RB |
9 | ||||
12 | ||||
19 | ||||
SNHRW (Hose Only) SNHRWK (One End Fitting) SNHRWR (Both Ends Fitting) | 1S | 0.5~5.0 | LC | RC |
1.5S | ||||
2S | ||||
SNHB (Hose Only) SNHBK (One End Fitting) SNHBR (Both Ends Fitting) | 1S | 0.5~5.0 | LC | RC |
1.5S | ||||
2S |
Part Number |
---|
SNHB1S-[0.6-5/0.1] |
SNHB1.5S-[0.6-5/0.1] |
SNHB2S-[0.6-5/0.1] |
SNHRWR1S-[0.5-5/0.1]-LC-RC |
SNHRWR1.5S-[0.6-5/0.1]-LC-RC |
SNHRWR2S-[0.6-5/0.1]-LC-RC |
Loading...
Applicable Fluid | Water / Air / Foods | Hose Material | Polyolefin + Styrene-Based Resin | Color | Translucent White |
---|---|---|---|---|---|
Operating Temperature Range(℃) | -5::60 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy