(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
・ Transparent hose allows observation of liquid contained inside.
· Various sizes, hardnesses, and colors can be manufactured to meet your needs.
· Sold in one-roll increments.
· Operating temperature ranges from -20°C - 60°C
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Applicable Fluid | Water / Chemical | Mounting Metal Pieces(Fittings etc.,) | No | Raw Material | PVC |
---|---|---|---|---|---|
Color | Transparency | Operating Temperature(℃) | -20::60 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy