(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Has a mechanism of suppressing backlash by using nylon coated nut and thus, is suitable for first time installment/adjustment of camera, etc.
Part Number
Configured Part Number is shown.
Part Number |
XKEMA40 |
Part Number | Stage Surface (mm) | Travel Distance (mm) | Load Capacity (N) | Weight (g) | |
Type | No. | ||||
XKEMA | 40 | 40x40 | ±3 | 49 | 70 |
60 | 60x60 | ±5 | 98 | 160 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Travel (Z Direction) Range(mm) | ~±10mm | Feeding Method | Feed Screw | Table Material | 5052 Aluminum Alloy |
---|---|---|---|---|---|
Table Surface Treatment | Black Anodize | Guiding Mechanism | ground glass joint | Clamp | Hexagon socket head bolt |
Feed method (feed screw type) | Handle Operation | Feed method (feed pitch)(mm) | 0.7 | Diameter of ball screw(φ) | 1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy