(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

X-Axis Simplified Adjustment Unit - Feed Screw, Heavy Load, Selectable Dimensions

X-Axis Simplified Adjustment Unit - Feed Screw, Heavy Load, Selectable Dimensions

Move the mouse over the image to zoom

Feed Screw Unit - Configurable - is offered. The stage surface size, stroke and clamp is selectable.

  • inCAD Components
Simplified Stages for Adjustment - X-Axis, Feed Screw , High Load, Selectable Dimensions:Related Image
Simplified Stages for Adjustment - X-Axis, Feed Screw , High Load, Selectable Dimensions:Related Image
Simplified Stages for Adjustment - X-Axis, Feed Screw , High Load, Selectable Dimensions:Related Image
・Materials
TypeMain BodyShaftKnobFeed Screw[ A ]Accessories
Standard HandleLarge Handle[ M ]Material[ S ]Surface Treatment[ M ]Material[ M ]Material[ M ]Material
M4 Mounting HoleXKNEFXKFLAluminum AlloyBlack Anodize304 Stainless Steel303 Stainless Steel304 Stainless SteelT=10 SCB4-10, 4 pcs.
T=20 SCB5-20, 4 pcs.
M6 Mounting HolesXKFMXKFML

Specifications

Part Number-Z-Clamp Selection
XKNEF10-40-25-Z40-S
XKFM20-60-60-Z50-K
TypeTD(H)CMxPitchM1d1d2Rgt
XKNEF
XKFM
1071615M4xP0.734.57.54.22.5-5
20103025M6xP1.045.595.24-10
XKFL
XKFML
10151615M4xP0.734.57.54.252.55
20243025M6xP1.045.595.28210
Part NumberZClamp SelectionLoad Capacity (N)
T=10T=20
TypeTA-BTravel Distance (Zx2)Z=10~30Z=40~70Z=10~30Z=40~70
XKNEF
XKFL
10
20
40-40(10)254060(Standard)
S
(Knurled Knob)
K
39.2 (Horizontal) 19.6 (Vertical)34.3 (Horizontal) 17.2 (Vertical)78.4 (Horizontal) 39.2
(Vertical)
68.6 (Horizontal) 34.3
(Vertical)
40-2510254060
60-60(15)305070
60-4015305070
80-80
(T=20 only)
15305070--
XKFM
XK
FML
10
20
60-60(15)30507039.2 (Horizontal) 19.6 (Vertical)34.3 (Horizontal) 17.2 (Vertical)
80-80
(T=20 only)
15305070--
Dimensions in ( ) are not selectable when T=10. [ ! ]Travel per Rotation: 0.7mm (T=10), 1.0mm (T=20)

Alterations

Simplified Stages for Adjustment - X-Axis, Feed Screw , High Load, Selectable Dimensions:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XKFL10-40-25-Z[10,​25,​40,​60]-[K,​S]
XKFL10-40-40-Z[25,​40,​60]-[K,​S]
XKFL10-60-40-Z[15,​30,​50,​70]-[K,​S]
XKFL10-60-60-Z[30,​50,​70]-[K,​S]
XKFL20-40-25-Z[10,​25,​40,​60]-[K,​S]
XKFL20-40-40-Z[10,​25,​40,​60]-[K,​S]
XKFL20-60-40-Z[15,​30,​50,​70]-[K,​S]
XKFL20-60-60-Z[15,​30,​50,​70]-[K,​S]
XKFL20-80-80-Z[15,​30,​50,​70]-[K,​S]
XKFM10-60-60-Z[30,​50,​70]-[K,​S]
XKFM20-60-60-Z[15,​30,​50,​70]-[K,​S]
XKFM20-80-80-Z[15,​30,​50,​70]-[K,​S]
XKFML10-60-60-Z[30,​50,​70]-[K,​S]
XKFML20-60-60-Z[15,​30,​50,​70]-[K,​S]
XKFML20-80-80-Z[15,​30,​50,​70]-[K,​S]
XKNEF10-40-25-Z[10,​25,​40,​60]-[K,​S]
XKNEF10-40-40-Z[25,​40,​60]-[K,​S]
XKNEF10-60-40-Z[15,​30,​50,​70]-[K,​S]
XKNEF10-60-60-Z[30,​50,​70]-[K,​S]
XKNEF20-40-25-Z[10,​25,​40,​60]-[K,​S]
XKNEF20-40-40-Z[10,​25,​40,​60]-[K,​S]
XKNEF20-60-40-Z[15,​30,​50,​70]-[K,​S]
XKNEF20-60-60-Z[15,​30,​50,​70]-[K,​S]
XKNEF20-80-80-Z[15,​30,​50,​70]-[K,​S]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTable Size (Length) L
(mm)
Table Size (Width) W
(mm)
Table Size (Thickness) H
(mm)
Feed method (feed pitch)
(mm)
Handle Shape Z
(mm)
Clamp Selection
1 Piece(s)

10 Days or more

10254010.50.7Large Handle10 ~ 60Knurled Knobs [K] / Standard (Set Screw) [S]
1 Piece(s)

10 Days or more

10404010.50.7Large Handle25 ~ 60Knurled Knobs [K] / Standard (Set Screw) [S]
1 Piece(s)

10 Days or more

10406010.50.7Large Handle15 ~ 70Knurled Knobs [K] / Standard (Set Screw) [S]
1 Piece(s)

10 Days or more

10606010.50.7Large Handle30 ~ 70Knurled Knobs [K] / Standard (Set Screw) [S]
1 Piece(s)

10 Days or more

10254020.51Large Handle10 ~ 60Knurled Knobs [K] / Standard (Set Screw) [S]
1 Piece(s)

10 Days or more

10404020.51Large Handle10 ~ 60Knurled Knobs [K] / Standard (Set Screw) [S]
1 Piece(s)

10 Days or more

10406020.51Large Handle15 ~ 70Knurled Knobs [K] / Standard (Set Screw) [S]
1 Piece(s)

10 Days or more

10606020.51Large Handle15 ~ 70Knurled Knobs [K] / Standard (Set Screw) [S]
1 Piece(s)

10 Days or more

10808020.51Large Handle15 ~ 70Knurled Knobs [K] / Standard (Set Screw) [S]
1 Piece(s)

10 Days or more

10606010.50.7Standard Handle30 ~ 70Knurled Knobs [K] / Standard (Set Screw) [S]
1 Piece(s)

10 Days or more

10606020.51Standard Handle15 ~ 70Knurled Knobs [K] / Standard (Set Screw) [S]
1 Piece(s)

10 Days or more

10808020.51Standard Handle15 ~ 70Knurled Knobs [K] / Standard (Set Screw) [S]
1 Piece(s)

10 Days or more

10606010.50.7Large Handle30 ~ 70Knurled Knobs [K] / Standard (Set Screw) [S]
1 Piece(s)

10 Days or more

10606020.51Large Handle15 ~ 70Knurled Knobs [K] / Standard (Set Screw) [S]
1 Piece(s)

10 Days or more

10808020.51Large Handle15 ~ 70Knurled Knobs [K] / Standard (Set Screw) [S]
1 Piece(s)

10 Days or more

10254010.50.7Standard Handle10 ~ 60Knurled Knobs [K] / Standard (Set Screw) [S]
1 Piece(s)

10 Days or more

10404010.50.7Standard Handle25 ~ 60Knurled Knobs [K] / Standard (Set Screw) [S]
1 Piece(s)

10 Days or more

10406010.50.7Standard Handle15 ~ 70Knurled Knobs [K] / Standard (Set Screw) [S]
1 Piece(s)

10 Days or more

10606010.50.7Standard Handle30 ~ 70Knurled Knobs [K] / Standard (Set Screw) [S]
1 Piece(s)

10 Days or more

10254020.51Standard Handle10 ~ 60Knurled Knobs [K] / Standard (Set Screw) [S]
1 Piece(s)

10 Days or more

10404020.51Standard Handle10 ~ 60Knurled Knobs [K] / Standard (Set Screw) [S]
1 Piece(s)

10 Days or more

10406020.51Standard Handle15 ~ 70Knurled Knobs [K] / Standard (Set Screw) [S]
1 Piece(s)

10 Days or more

10606020.51Standard Handle15 ~ 70Knurled Knobs [K] / Standard (Set Screw) [S]
1 Piece(s)

10 Days or more

10808020.51Standard Handle15 ~ 70Knurled Knobs [K] / Standard (Set Screw) [S]

Loading...

  1. 1

Example

Simplified Stages for Adjustment - X-Axis, Feed Screw , High Load, Selectable Dimensions:Related Image
 

Basic Information

Feeding Method Feed Screw Table Material Aluminum Alloy Table Surface Treatment Black Anodize
Guiding Mechanism Shaft Slide Feed method (feed screw type) Handle Operation

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.