(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Five stroke lengths from 60mm to 200mm are offered, mainly for repositioning a sensor during setup changes.
Part Number
Configured Part Number is shown.
Part Number | - | P |
XSENC150 | - | 25.4 |
Part Number | P (Selection) | X | Y (When 150Y and 200Y) | Number of Holes (n) | (B) | Distance between End Taps L-(2xX) | Travel Distance | Load Capacity (N) | |
Type | L | ||||||||
XSENC | 60 | 10 12 19 25.4 | 10 | - | 2 | 76 | 40 | L-A-23 | 9.8 |
70 | 14 | - | 2 | 86 | 42 | L-A-25 | |||
80 | 18 | - | 2 | 96 | 44 | ||||
150 | 20 | - | 2 | 166 | 110 | L-A-30 | |||
150Y (*) | 15 | 40 | 4 | 120 | |||||
200 | 22 | - | 2 | 216 | 156 | ||||
200Y (*) | 20 | 40 | 5 | 160 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
XSENC60-[10,12,19,25.4] |
XSENC70-[10,12,19,25.4] |
XSENC80-[10,12,19,25.4] |
XSENC150-[10,12,19,25.4] |
XSENC150Y-[10,12,19,25.4] |
XSENC200-[10,12,19,25.4] |
XSENC200Y-[10,12,19,25.4] |
Loading...
Load Capacity (Range)(N) | 5~30 | Feeding Method | Feed Screw | Table Size (Width) W(mm) | 6.7 |
---|---|---|---|---|---|
Table Material | Aluminum Alloy | Table Surface Treatment | Clear Anodize | Guiding Mechanism | ground glass joint |
Table Size (Thickness) H(mm) | 14 | Clamp | Hexagon socket head bolt | Feed method (feed screw type) | Handle Operation |
Feed method (feed pitch)(mm) | 0.8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy