(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Goniometer Stages - Symmetrical Use, 2-Axis, Dovetail Groove, DSGFWG (Part Numbers)

Manual Goniometer Stages - Symmetrical Use, 2-Axis, Dovetail Groove, DSGFWG

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Symmetrical Stack, 2-axis Stages useable in limited spaces.

  • inCAD Components

Specifications

Part Number
DSGFWG60-60
DSGFWG80-100-R
([ ! ]Note) For dimension details, see the CAD data or the catalog's 1 axis stage dimension details on Click here.
Part NumberStage Configuration (GFG: Click here)Travel (mm)
(Top / Bottom)
Horizontal Load Capacity (N)Reference Part Number (Page)
TypeNo.TopBottom
DSGFWG25-20GFG25-20-NRGFG25-35±15/±1019.6GFWG
(Click here)
25-20-RGFG25-20GFG25-35-NR
30-30GFG30-30-NRGFG30-44±10/±109.8
30-30-RGFG30-30GFG30-44-NR
40-25GFG40-25-NRGFG40-40±20/±1527.4
40-25-RGFG40-25GFG40-40-NR
40-40GFG40-40-NRGFG40-60±15/±1026.4
40-40-RGFG40-40GFG40-60-NR
50-50GFG50-50-NRGFG50-68±10/±1024.5
50-50-RGFG50-50GFG50-68-NR
50-68GFG50-68-NRGFG50-86±10/±8
50-68-RGFG50-68GFG50-86-NR
60-35GFG60-35-NRGFG60-60±25/±2051.9
60-35-RGFG60-35GFG60-60-NR
60-60GFG60-60-NRGFG60-80±20/±1552.9
60-60-RGFG60-60GFG60-80-NR
80-100GFG80-100-NRGFG80-130±18/±1542.1
80-100-RGFG80-100GFG80-130-NR
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DSGFWG25-20
DSGFWG30-30
DSGFWG40-25
DSGFWG40-40
DSGFWG50-50
DSGFWG50-68
DSGFWG60-35
DSGFWG60-60
DSGFWG80-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Range)
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Overall Height H (Range)
(mm)
Center of Rotation Height (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Height H of Rotation Center
(mm)
Table Size (Thickness) H
(mm)
Travel Distance (α Angle)
(deg)
Travel Distance (β Angle)
(deg)
1 Piece(s)Available

12 Days or more

10±10~205~30~25~2525.1~3015.1~20252519.62030±15±10
1 Piece(s)Available

12 Days or more

10~ ±105~3026~4026~4025.1~3025.1~3030309.83027±10±10
1 Piece(s)Available

12 Days or more

10±10~205~3026~4026~4030.1~3520.1~25404027.42535±20±15
1 Piece(s)Available

12 Days or more

10±10~205~3026~4026~4035.1~4035.1~40404026.44040±15±10
1 Piece(s)Available

12 Days or more

10~ ±105~3041~6041~6035.1~4040.1~50505024.55036±10±10
1 Piece(s)Available

12 Days or more

10~ ±105~3041~6041~6035.1~4060.1~70505024.56836±10±8
1 Piece(s)Available

12 Days or more

10±20~50.1~10041~6041~6040.1~5030.1~35606051.93545±25±20
1 Piece(s)Available

12 Days or more

10±10~2050.1~10041~6041~6035.1~4050.1~60606052.96040±20±15
1 Piece(s)Available

12 Days or more

10±10~2030.1~5061~9061~9050.1~6090.1~100808042.110060±18±15

Loading...

  1. 1

More Information

■Feature
Normally, 2-axis stages are configured by stacking two normal 1-axis stages where the feed knobs and clamps occupy three stage sides hindering operator access in certain installations.
This new product is a combination of one standard and one reversed (mirrored) configuration stages to make 2 sides obstruction-free stage, enabling installations in limited spaces for space saving machine designs.
(Note.) For dimension details, see the catalog's 1 axis stage dimension details or the CAD data.
[ ! ]Extension Cover HDEXT12 (Sold Separately):
Ø12 feed screw knob can be extended. >> Click here

Example

 

Basic Information

Goniometer Axis Goniometer XY Axis Feeding Method Worm Gear Guiding Mechanism Dovetail Slide
Table Material Low Cadmium Brass Through Hole (Table Center Hole) No Feed Knob Position Center
Clamp Standard Reversed Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.