(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Manual X-Axis Stages - Multi-Mount, Dovetail, Feed Screw, Thin, Replaceable Screw, XSCL

Manual X-Axis Stages - Multi-Mount, Dovetail, Feed Screw, Thin, Replaceable Screw, XSCL

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Feed screw type dovetail stages. The handle can be extended by utilizing the M6 tap.

  • inCAD Components
・Materials
[ M ] Material: (Main Body) Aluminum Alloy
(Feed Knob) Low Cadmium Brass
[ S ] Surface Treatment: Black Anodize

Specifications

Part Number
XSCL60
Part NumberStage Surface (mm)Travel Distance (mm)Travel per Knob Rotation (mm)Load Capacity (N)Travel AccuracyWeight (kg)Accessories (4 pcs.)
TypeNo.HorizontalVerticalStraightnessParallelismTypeM-L
XSCL4040x40±114.219.69.820µm30µm0.10SCB4-6
6060x60±2129.414.70.19
[ ! ]Resolution (Vernier Scale Indication): 0.1mm/division
[ ! ]Adjustable Plate XPLT: Use this plate when connecting stages with non-matching mounting holes. >> Click here
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XSCL40
XSCL60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTable Length L (Range)
(mm)
Table Width W (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
1 Piece(s)Available

12 Days or more

1026~4026~40404019.6±11
1 Piece(s)Available

12 Days or more

1041~6041~60606029.4±21

Loading...

  1. 1

Example

NKSM6-30 (Click here)
 

Basic Information

Travel Distance (Selection Range) ±10~30mm Load Capacity (Range)(N) 5~30 Overall Height (Range)(mm) 15.1~20
Feeding Method Feed Screw Guiding Mechanism Dovetail Slide Table Material Aluminum Alloy
Table Surface Treatment Black Anodize Table Size (Thickness) H(mm) 18 Type X-Axis
Table Straightness(µm) 20 Table Parallelism(µm) 30 Feed Knob Position Center
Clamp Standard Reversed Standard Through Hole No
Feed method (feed screw type) Knob Feed method (with vernier scale) With Vernier Scale Feed method (travel distance per 1 handle rotation)(mm) 4.2

Frequently asked questions (FAQ)

質問: What directions are pitch, roll, and yaw?
回答: The best explanation can be fount at: https://us.c.misumi-ec.com/book/usa_2013_msm_fa_02/pdf/1687.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.