(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slot Pins for Inspection Jigs - Threaded, Round, 1-Step

Slot Pins for Inspection Jigs - Threaded, Round, 1-Step

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

Suitable when clamping a workpiece with depth.

  • inCAD Components
・Materials
Type[ M ]Material
P 0
-0.02   
Pg6
KJPLMKJPGLM1045 Carbon Steel

Specifications

Part Number-P-M-L-B-Z
Typed
KJPLM16-P12-M6-L130-B15-Z30

Part Number-P-S-M-W-D-H-Z
Typed
KJPLDM20-P15-S9-M8-W35-D36-H20-Z50
(2-Step)
Pg6
4.00~ 6.00-0.004
-0.012
6.01~10.00-0.005
-0.014
10.01~18.00-0.006
-0.017
18.01~23.00-0.007
-0.020
Part NumberP
0.01mm Increment
M (P≥M)1mm IncrementZ
TypedLB
(P 0
-0.02)
KJPLM
(Pg6)
KJPGLM
124.00~10.00456835~1455~2530
4
0
50
166.00~14.00456810S1012(M≤B≤Mx3)
2010.00~18.0056810S1012(When P<12, L+B≤100)
2515.00~23.00(When P≥12, L+B≤150)
[ ! ]S10 is fine thread (pitch 1.25).

Alterations

[ ! ]For chains only, see >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJPGLM12-P[4-10/0.01]-M[4,​5,​6,​8]-L[35-100/1]-B[5-25/1]-Z[30,​40,​50]
KJPGLM16-P[6-14/0.01]-M[4,​5,​6,​8,​10,​12]-L[35-150/1]-B[5-25/1]-Z[30,​40,​50]
KJPGLM16-P[6-14/0.01]-MS10-L[35-150/1]-B[5-25/1]-Z[30,​40,​50]
KJPGLM20-P[10-18/0.01]-M[4,​5,​6,​8,​10,​12]-L[35-150/1]-B[5-25/1]-Z[30,​40,​50]
KJPGLM20-P[10-18/0.01]-MS10-L[35-150/1]-B[5-25/1]-Z[30,​40,​50]
KJPGLM25-P[15-23/0.01]-M[4,​5,​6,​8,​10,​12]-L[35-150/1]-B[5-25/1]-Z[30,​40,​50]
KJPGLM25-P[15-23/0.01]-MS10-L[35-150/1]-B[5-25/1]-Z[30,​40,​50]
KJPLM12-P[4-10/0.01]-M[4,​5,​6,​8]-L[35-100/1]-B[5-25/1]-Z[30,​40,​50]
KJPLM16-P[6-14/0.01]-M[4,​5,​6,​8,​10,​12]-L[35-150/1]-B[5-25/1]-Z[30,​40,​50]
KJPLM16-P[6-14/0.01]-MS10-L[35-150/1]-B[5-25/1]-Z[30,​40,​50]
KJPLM20-P[10-18/0.01]-M[4,​5,​6,​8,​10,​12]-L[35-150/1]-B[5-25/1]-Z[30,​40,​50]
KJPLM20-P[10-18/0.01]-MS10-L[35-150/1]-B[5-25/1]-Z[30,​40,​50]
KJPLM25-P[15-23/0.01]-M[4,​5,​6,​8,​10,​12]-L[35-150/1]-B[5-25/1]-Z[30,​40,​50]
KJPLM25-P[15-23/0.01]-MS10-L[35-150/1]-B[5-25/1]-Z[30,​40,​50]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSInsertion part P dimension tolerance Outer Diameter D
(φ)
B
(mm)
Handle Length Z
(mm)
L
(mm)
P
(mm)
Thread Dia. Selection (Coarse) [M]
(mm)
Thread Dia. Selection (Fine) [MS]
(mm)
1 Piece(s)

10 Days or more

10g6125 ~ 2530 ~ 5035 ~ 1004 ~ 104 ~ 8-
1 Piece(s)

10 Days or more

10g6165 ~ 2530 ~ 5035 ~ 1506 ~ 144 ~ 12-
1 Piece(s)

10 Days or more

10g6165 ~ 2530 ~ 5035 ~ 1506 ~ 14-10
1 Piece(s)

10 Days or more

10g6205 ~ 2530 ~ 5035 ~ 15010 ~ 184 ~ 12-
1 Piece(s)

10 Days or more

10g6205 ~ 2530 ~ 5035 ~ 15010 ~ 18-10
1 Piece(s)

10 Days or more

10g6255 ~ 2530 ~ 5035 ~ 15015 ~ 234 ~ 12-
1 Piece(s)

10 Days or more

10g6255 ~ 2530 ~ 5035 ~ 15015 ~ 23-10
1 Piece(s)

10 Days or more

100/-0.02125 ~ 2530 ~ 5035 ~ 1004 ~ 104 ~ 8-
1 Piece(s)

10 Days or more

100/-0.02165 ~ 2530 ~ 5035 ~ 1506 ~ 144 ~ 12-
1 Piece(s)

10 Days or more

100/-0.02165 ~ 2530 ~ 5035 ~ 1506 ~ 14-10
1 Piece(s)

10 Days or more

100/-0.02205 ~ 2530 ~ 5035 ~ 15010 ~ 184 ~ 12-
1 Piece(s)

10 Days or more

100/-0.02205 ~ 2530 ~ 5035 ~ 15010 ~ 18-10
1 Piece(s)

10 Days or more

100/-0.02255 ~ 2530 ~ 5035 ~ 15015 ~ 234 ~ 12-
1 Piece(s)

10 Days or more

100/-0.02255 ~ 2530 ~ 5035 ~ 15015 ~ 23-10

Loading...

  1. 1
 

Basic Information

Type Plug Pin Shape Straight Head Shape Round shape
Tip Style Male thread Shoulder Shape Round shape Material 1045 Carbon Steel Equivalent
Hardness Not Hardened

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.