(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strong Magnetic Catches - Withstands loads from 3 to 14 kgf.

Strong Magnetic Catches - Withstands loads from 3 to 14 kgf.

Move the mouse over the image to zoom

  • Volume Discount

Magnet catch superior to conventional ones in magnetic force.

  • inCAD Components
Magnet Catches - Strong:Related Image
・Materials
Part Name[ M ]Material[ S ]Surface Treatment
Main BodyZinc AlloyNickel Plating
Catch PlateLow Carbon SteelTrivalent Chromate
MagnetFerrite-

Specifications

Part Number
MGCST30
Part NumberWLASRetention Force (kgf)Mass
(g)
TypeP
MGCST3040202212356
4050272918774
506041432711110
708055604014140

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MGCST30
MGCST40
MGCST50
MGCST70
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHolding Force, Pull Force
(N)
Length
(mm)
1 Piece(s)Available

9 Days or more

1029.440
1 Piece(s)Available

9 Days or more

1068.650
1 Piece(s)Available

9 Days or more

10107.860
1 Piece(s)Available

9 Days or more

10137.280

Loading...

  1. 1
 

Basic Information

Type High Strength Magnetic Catches Magnet Type Category Square type Width(mm) 20
Mounting Method Imposition Installation Hole Diameter (d)(mm) 3.5 Magnet Square Mounting Surface D
Catch Plate Presence Operating Environment Standard Body Material Zinc Alloy
Main Body Surface Treatment Nickel Plating Catch Plate Material Low Carbon Steel Attraction Plate Surface Treatment Trivalent Chromate
Magnet Material Ferrite Magnet Surface Treatment No Total Height When Locked(mm) 20

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.