(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Draw Latches with 25kg Pull Force
Part Number
Configured Part Number is shown.
PKWSZ1
[ M ]Material | [ S ]Surface Treatment |
Low Carbon Steel | Trivalent Chromate |
Part Number |
PKWSZ1 |
Part Number | *Pull Force N (kgf) | Mass (g) | |
Type | No. | ||
PKWSZ | 1 | 245(25) | 79 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Tension Load(N) | 245 | Types | Draw Latches for Medium Loads |
---|
Please check the type/dimensions/specifications of the part PKWSZ1 in the Snap Locks - Medium Load series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy