(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Hook Lock C-14

Large Hook Lock C-14
  • Volume Discount

•Main Body Overall Length (mm): 89
•Main Body Width (mm): 74
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment
•Tension Load (n): 98

PDF

Part Number

Configured Part Number is shown.

C-14

 
Part Number
C-14
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tension Load(N) 98 Main Body Overall Length(mm) 89 Main Body Width(mm) 74
Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment Product Code 20029

Please check the type/dimensions/specifications of the part C-14 in the Large Hook Lock C-14 series.

Additional Products in this Category

Tech Support