(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slide Bolt for Aluminum Extrusions

Slide Bolt for Aluminum Extrusions

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

HHMTEN6

Slide Bolt for Aluminum Extrusions:Related Image
・Materials
HHMTEN
[ M ] Material: 304 Stainless Steel
HM1
[ M ] Material: Low Carbon Steel
[ S ] Surface Treatment: Trivalent Chromate
HM2
[ M ] Material: Low Carbon Steel
[ S ] Surface Treatment: Trivalent Chromate

Specifications

Part Number-H
STYSF6
HHMTEN6
-129
Part NumberComponent
Extrusion SideDoor Side
TypeNo.Slide BoltMounting PlateMounting ScrewQuantityNutQuantityMounting PlateMounting ScrewQuantityNutQuantity
HHMTEN6HHMT90HM1SCB4-84HNTT6-42HM2SCB4-86HNTT6-42

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HHMTEN6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS

Loading...

  1. 1

Example

Slide Bolt for Aluminum Extrusions:Related Image

Basic Information

Product choice Lock Type Slide Bolt Set for Extrusions Extrusion No. 6

Please check the type/dimensions/specifications of the part HHMTEN6 in the Slide Bolt for Aluminum Extrusions series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.