(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rough Guides - Thin Sized, Steel

Rough Guides - Thin Sized, Steel

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Rough Guides - Thin Sized, Steel see the sections below:

  • inCAD Components
Rough Guide- Narrow:Related Image
・Materials
Part Number[ M ]Material[ S ]Surface Treatment
RGNLow Carbon Steel-
RGNNElectroless Nickel Plating
RGNS304 Stainless Steel-
[ ! ]When plate thickness is 4.5, material is Low Carbon Steel.

Specifications

Part Number-T-A-L
RGH-1.6-20-15
· Narrow
Part Number-T-L
RGNS-3.0-40
· Standard
Part NumberTL
5mm Increment
ABEKWGRmax
Low Carbon Steel304 Stainless Steel
RGN
RGNN
RGNS
2.32.0 10~50104010244.5232
3.23.0 20~70125215306.5313
4.54.0 20~70125520306.5344

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RGN-2.3-[10-50/5]
RGN-3.2-[20-70/5]
RGN-4.5-[20-70/5]
RGNN-2.3-[10-50/5]
RGNN-3.2-[20-70/5]
RGNN-4.5-[20-70/5]
RGNS-2.0-[10-50/5]
RGNS-3.0-[20-70/5]
RGNS-4.0-[20-70/5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Thickness T
(mm)
Length L
(mm)
1 Piece(s)

12 Days or more

10Low Carbon SteelNot Provided2.310 ~ 50
1 Piece(s)

12 Days or more

10Low Carbon SteelNot Provided3.220 ~ 70
1 Piece(s)

12 Days or more

10Low Carbon SteelNot Provided4.520 ~ 70
1 Piece(s)

12 Days or more

10Low Carbon SteelElectroless Nickel Plating2.310 ~ 50
1 Piece(s)

12 Days or more

10Low Carbon SteelElectroless Nickel Plating3.220 ~ 70
1 Piece(s)

12 Days or more

10Low Carbon SteelElectroless Nickel Plating4.520 ~ 70
1 Piece(s)

12 Days or more

10304 Stainless SteelNot Provided2.010 ~ 50
1 Piece(s)

12 Days or more

10304 Stainless SteelNot Provided3.020 ~ 70
1 Piece(s)

12 Days or more

10304 Stainless SteelNot Provided4.020 ~ 70

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support