(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hinged Bases - Compact and ultra compact size.

Hinged Bases - Compact and ultra compact size.

Hinge Bases with the width (A dim.) shortened. They can be used in limited spaces.

  • METRIC
  • inCAD Components
Hinge Bases - Standard / Miniature Type:Related Image
・Materials
A CompactA, H Compact[ M ]
Material
[ S ]
Surface Treatment
U-ShapedT-Shaped U-ShapedT-Shaped
HGAAJBHGAABHGHAJBHGHAB1045 Carbon Steel
Equivalent
Black Oxide
HGAAJM-HGHAJMHGHAMElectroless Nickel Plating
HGAAJS-HGHAJS-304 Stainless Steel-

Specifications

Part Number-W-H
HGHAJS10
HGAAB10
-
-
W20
W12
-
-
H18
H30
■U-Shaped
*Dimensions in ( ) are for A, H Compact Type.
Part NumberW
1mm Increment
HAFBB1
(H+R)
EKSTR
(T/2)
d1dh
TypeDH71mm Increment
A CompactA, H Compact
A Compact
HGAAJB
HGAA
JM
HGAAJS


A, H Compact
HGHAJB
HGHAJM
HGHAJS
33~616~2011~202520H+5H+4.512105 (5.5) 94.56.53.53.5
43~10322518 (17)
54~1218~2512~253830H+6H+6221266.54.5 (3.5)3.5
65~1219~25H+8
86~1825~3016~305040H+8301410 (7.5)16885.5 (4.5)4.5
108~25 (20)26~3518~356555 (50)H+1042 (38)10 (9.5)
128~25 (20)27~3520~35H+9.5199.59.55.55.5
138~25 (20)
1412~25 (20)31~4023~35H+12H+12.51515 (9.5)22 (25)12.59.56.5 (5.5)5.5
1512~25 (20)
1612~25 (20)25~3515
(11.5)
116.56.5
2015~2536~4527~407560H+14H+15451825 (30)15119 (6.5)6.5
2515~2540~4528~45H+17H+1630 (32)16
■T-Shaped
*Dimensions in ( ) are for A, H Compact Type.
Part NumberW
1mm Increment
HAFBB1
(H+R)
STR
(T/2)
d1dh
TypeDH71mm Increment
A CompactA, H Compact
A Compact
HGAAB

A, H Compact
HGHAB
HGHAM
33~614~2011~202215H+5H+4.55 (5.5) 94.56.53.53.5
43~6
54~1016~2512~252518H+6H+6126
65~1019~25H+84.5 (3.5)
86~16 (15)25~3016~303225H+810 (7.5)16884.54.5
108~16 (15)26~3516~35H+10
128~16 (15)27~3518~35H+9.5199.5
1312~20 (18)28~3520~35383010 (9.5)9.55.55.5
1412~20 (18)35~4023~35H+12H+12.515 (9.5)22 (25)12.5
1512~20 (18)
1612~20 (18)
2015~2539~4527~405040H+14H+1515 (11.5)25 (30)15116.56.5
2520~2540~4528~45H+17H+1630 (32)16
■Comparison of A Dimensions
*A dimension (lateral direction) has been shortened as well as F dimension (mounting dimension).
DH7
A Compact
A, H Compact
U-Shaped
T-Shaped
U-Shaped
T-Shaped
Standard (Click here)
A Compact
Reduction Ratio
Standard (Click here)
A Compact
Reduction Ratio
Standard (Click here)
A Compact
Reduction Ratio
Standard (Click here)
A Compact
Reduction Ratio
3
32
25
-22%
25
22
-12%
32
25
-22%
25
22
-12%
4
38
32
-16%
38
32
-16%
5
50
38
-24%
32
25
-22%
50
38
-24%
32
25
-22%
6
8
65
50
-23%
38
32
-16%
65
50
-23%
38
32
-16%
10
75
65
-13%
75
65
-13%
12
13
50
38
-24%
50
38
-24%
14
15
16
20
100
75
-25%
65
50
-23%
100
75
-25%
65
50
-23%
25

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HGAAB3-W[3-6/1]-H[14-20/1]
HGAAB4-W[3-6/1]-H[14-20/1]
HGAAB5-W[4-10/1]-H[16-25/1]
HGAAB6-W[5-10/1]-H[19-25/1]
HGAAB8-W[6-16/1]-H[25-30/1]
HGAAB10-W[8-16/1]-H[26-35/1]
HGAAB12-W[8-16/1]-H[27-35/1]
HGAAB13-W[12-20/1]-H[28-35/1]
HGAAB14-W[12-20/1]-H[35-40/1]
HGAAB15-W[12-20/1]-H[35-40/1]
HGAAB16-W[12-20/1]-H[35-40/1]
HGAAB20-W[15-25/1]-H[39-45/1]
HGAAB25-W[20-25/1]-H[40-45/1]
HGAAJB3-W[3-6/1]-H[16-20/1]
HGAAJB4-W[3-10/1]-H[16-20/1]
HGAAJB5-W[4-12/1]-H[18-25/1]
HGAAJB6-W[5-12/1]-H[19-25/1]
HGAAJB8-W[6-18/1]-H[25-30/1]
HGAAJB10-W[8-25/1]-H[26-35/1]
HGAAJB12-W[8-25/1]-H[27-35/1]
HGAAJB13-W[8-25/1]-H[27-35/1]
HGAAJB14-W[12-25/1]-H[31-40/1]
HGAAJB15-W[12-25/1]-H[31-40/1]
HGAAJB16-W[12-25/1]-H[31-40/1]
HGAAJB20-W[15-25/1]-H[36-45/1]
HGAAJB25-W[15-25/1]-H[40-45/1]
HGAAJM3-W[3-6/1]-H[16-20/1]
HGAAJM4-W[3-10/1]-H[16-20/1]
HGAAJM5-W[4-12/1]-H[18-25/1]
HGAAJM6-W[5-12/1]-H[19-25/1]
HGAAJM8-W[6-18/1]-H[25-30/1]
HGAAJM10-W[8-25/1]-H[26-35/1]
HGAAJM12-W[8-25/1]-H[27-35/1]
HGAAJM13-W[8-25/1]-H[27-35/1]
HGAAJM14-W[12-25/1]-H[31-40/1]
HGAAJM15-W[12-25/1]-H[31-40/1]
HGAAJM16-W[12-25/1]-H[31-40/1]
HGAAJM20-W[15-25/1]-H[36-45/1]
HGAAJM25-W[15-25/1]-H[40-45/1]
HGAAJS3-W[3-6/1]-H[16-20/1]
HGAAJS4-W[3-10/1]-H[16-20/1]
HGAAJS5-W[4-12/1]-H[18-25/1]
HGAAJS6-W[5-12/1]-H[19-25/1]
HGAAJS8-W[6-18/1]-H[25-30/1]
HGAAJS10-W[8-25/1]-H[26-35/1]
HGAAJS12-W[8-25/1]-H[27-35/1]
HGAAJS13-W[8-25/1]-H[27-35/1]
HGAAJS14-W[12-25/1]-H[31-40/1]
HGAAJS15-W[12-25/1]-H[31-40/1]
HGAAJS16-W[12-25/1]-H[31-40/1]
HGAAJS20-W[15-25/1]-H[36-45/1]
HGAAJS25-W[15-25/1]-H[40-45/1]
HGAAM3-W[3-6/1]-H[14-20/1]
HGAAM4-W[3-6/1]-H[14-20/1]
HGAAM5-W[4-10/1]-H[16-25/1]
HGAAM6-W[5-10/1]-H[19-25/1]
HGAAM8-W[6-16/1]-H[25-30/1]
HGAAM10-W[8-16/1]-H[26-35/1]
HGAAM12-W[8-16/1]-H[27-35/1]
HGAAM13-W[12-20/1]-H[28-35/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Surface Treatment Hole Dia. d
(φ)
Size Width Dimension W
(mm)
H
(mm)
1 Piece(s)

12 Days or more

10T-ShapedBlack Oxide3A Dimension Compact3 ~ 614 ~ 20
1 Piece(s)

12 Days or more

10T-ShapedBlack Oxide4A Dimension Compact3 ~ 614 ~ 20
1 Piece(s)

12 Days or more

10T-ShapedBlack Oxide5A Dimension Compact4 ~ 1016 ~ 25
1 Piece(s)

12 Days or more

10T-ShapedBlack Oxide6A Dimension Compact5 ~ 1019 ~ 25
1 Piece(s)

12 Days or more

10T-ShapedBlack Oxide8A Dimension Compact6 ~ 1625 ~ 30
1 Piece(s)

12 Days or more

10T-ShapedBlack Oxide10A Dimension Compact8 ~ 1626 ~ 35
1 Piece(s)

12 Days or more

10T-ShapedBlack Oxide12A Dimension Compact8 ~ 1627 ~ 35
1 Piece(s)

12 Days or more

10T-ShapedBlack Oxide13A Dimension Compact12 ~ 2028 ~ 35
1 Piece(s)

12 Days or more

10T-ShapedBlack Oxide14A Dimension Compact12 ~ 2035 ~ 40
1 Piece(s)

12 Days or more

10T-ShapedBlack Oxide15A Dimension Compact12 ~ 2035 ~ 40
1 Piece(s)

12 Days or more

10T-ShapedBlack Oxide16A Dimension Compact12 ~ 2035 ~ 40
1 Piece(s)

12 Days or more

10T-ShapedBlack Oxide20A Dimension Compact15 ~ 2539 ~ 45
1 Piece(s)

12 Days or more

10T-ShapedBlack Oxide25A Dimension Compact20 ~ 2540 ~ 45
1 Piece(s)

12 Days or more

10U-ShapedBlack Oxide3A Dimension Compact3 ~ 616 ~ 20
1 Piece(s)

12 Days or more

10U-ShapedBlack Oxide4A Dimension Compact3 ~ 1016 ~ 20
1 Piece(s)

12 Days or more

10U-ShapedBlack Oxide5A Dimension Compact4 ~ 1218 ~ 25
1 Piece(s)

12 Days or more

10U-ShapedBlack Oxide6A Dimension Compact5 ~ 1219 ~ 25
1 Piece(s)

12 Days or more

10U-ShapedBlack Oxide8A Dimension Compact6 ~ 1825 ~ 30
1 Piece(s)

12 Days or more

10U-ShapedBlack Oxide10A Dimension Compact8 ~ 2526 ~ 35
1 Piece(s)

12 Days or more

10U-ShapedBlack Oxide12A Dimension Compact8 ~ 2527 ~ 35
1 Piece(s)

12 Days or more

10U-ShapedBlack Oxide13A Dimension Compact8 ~ 2527 ~ 35
1 Piece(s)

12 Days or more

10U-ShapedBlack Oxide14A Dimension Compact12 ~ 2531 ~ 40
1 Piece(s)

12 Days or more

10U-ShapedBlack Oxide15A Dimension Compact12 ~ 2531 ~ 40
1 Piece(s)

12 Days or more

10U-ShapedBlack Oxide16A Dimension Compact12 ~ 2531 ~ 40
1 Piece(s)

12 Days or more

10U-ShapedBlack Oxide20A Dimension Compact15 ~ 2536 ~ 45
1 Piece(s)

12 Days or more

10U-ShapedBlack Oxide25A Dimension Compact15 ~ 2540 ~ 45
1 Piece(s)

12 Days or more

10U-ShapedElectroless Nickel Plating3A Dimension Compact3 ~ 616 ~ 20
1 Piece(s)

12 Days or more

10U-ShapedElectroless Nickel Plating4A Dimension Compact3 ~ 1016 ~ 20
1 Piece(s)

12 Days or more

10U-ShapedElectroless Nickel Plating5A Dimension Compact4 ~ 1218 ~ 25
1 Piece(s)

12 Days or more

10U-ShapedElectroless Nickel Plating6A Dimension Compact5 ~ 1219 ~ 25
1 Piece(s)

12 Days or more

10U-ShapedElectroless Nickel Plating8A Dimension Compact6 ~ 1825 ~ 30
1 Piece(s)

12 Days or more

10U-ShapedElectroless Nickel Plating10A Dimension Compact8 ~ 2526 ~ 35
1 Piece(s)

12 Days or more

10U-ShapedElectroless Nickel Plating12A Dimension Compact8 ~ 2527 ~ 35
1 Piece(s)

12 Days or more

10U-ShapedElectroless Nickel Plating13A Dimension Compact8 ~ 2527 ~ 35
1 Piece(s)

12 Days or more

10U-ShapedElectroless Nickel Plating14A Dimension Compact12 ~ 2531 ~ 40
1 Piece(s)

12 Days or more

10U-ShapedElectroless Nickel Plating15A Dimension Compact12 ~ 2531 ~ 40
1 Piece(s)

12 Days or more

10U-ShapedElectroless Nickel Plating16A Dimension Compact12 ~ 2531 ~ 40
1 Piece(s)

12 Days or more

10U-ShapedElectroless Nickel Plating20A Dimension Compact15 ~ 2536 ~ 45
1 Piece(s)

12 Days or more

10U-ShapedElectroless Nickel Plating25A Dimension Compact15 ~ 2540 ~ 45
1 Piece(s)

12 Days or more

10U-ShapedNone3A Dimension Compact3 ~ 616 ~ 20
1 Piece(s)

12 Days or more

10U-ShapedNone4A Dimension Compact3 ~ 1016 ~ 20
1 Piece(s)

12 Days or more

10U-ShapedNone5A Dimension Compact4 ~ 1218 ~ 25
1 Piece(s)

12 Days or more

10U-ShapedNone6A Dimension Compact5 ~ 1219 ~ 25
1 Piece(s)

12 Days or more

10U-ShapedNone8A Dimension Compact6 ~ 1825 ~ 30
1 Piece(s)

12 Days or more

10U-ShapedNone10A Dimension Compact8 ~ 2526 ~ 35
1 Piece(s)

12 Days or more

10U-ShapedNone12A Dimension Compact8 ~ 2527 ~ 35
1 Piece(s)

12 Days or more

10U-ShapedNone13A Dimension Compact8 ~ 2527 ~ 35
1 Piece(s)

12 Days or more

10U-ShapedNone14A Dimension Compact12 ~ 2531 ~ 40
1 Piece(s)

12 Days or more

10U-ShapedNone15A Dimension Compact12 ~ 2531 ~ 40
1 Piece(s)

12 Days or more

10U-ShapedNone16A Dimension Compact12 ~ 2531 ~ 40
1 Piece(s)

12 Days or more

10U-ShapedNone20A Dimension Compact15 ~ 2536 ~ 45
1 Piece(s)

12 Days or more

10U-ShapedNone25A Dimension Compact15 ~ 2540 ~ 45
1 Piece(s)

12 Days or more

10T-ShapedElectroless Nickel Plating3A, H Dimension Compact3 ~ 614 ~ 20
1 Piece(s)

12 Days or more

10T-ShapedElectroless Nickel Plating4A, H Dimension Compact3 ~ 614 ~ 20
1 Piece(s)

12 Days or more

10T-ShapedElectroless Nickel Plating5A, H Dimension Compact4 ~ 1016 ~ 25
1 Piece(s)

12 Days or more

10T-ShapedElectroless Nickel Plating6A, H Dimension Compact5 ~ 1019 ~ 25
1 Piece(s)

12 Days or more

10T-ShapedElectroless Nickel Plating8A, H Dimension Compact6 ~ 1625 ~ 30
1 Piece(s)

12 Days or more

10T-ShapedElectroless Nickel Plating10A, H Dimension Compact8 ~ 1626 ~ 35
1 Piece(s)

12 Days or more

10T-ShapedElectroless Nickel Plating12A, H Dimension Compact8 ~ 1627 ~ 35
1 Piece(s)

12 Days or more

10T-ShapedElectroless Nickel Plating13A, H Dimension Compact12 ~ 2028 ~ 35

Loading...

 

Basic Information

Type Hinge Bases Material 1045 Carbon Steel Mounting Position Standard Type

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.