(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Pushers mountable on Cylinders with Guides.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ H ]Hardness | Plate |
GPSHA | Ether Polyurethane | Shore A90 | 304 Stainless Steel |
GPSHS | Ester Polyurethane | Shore A70 | |
GPSHM | MC Nylon | - | - |
Part Number | Cylinder External Dimensions | Reference Tube Inner Diameter | Mounting Hole Pitch | (T) | (T1) | t | Mounting Hole Information | |||||||
Type | Plate Mounting Part External Dimensions | |||||||||||||
C | E | A | B | F | C1 | C2 | C3 | D | d | |||||
GPSHA GPSHS GPSHM | 22 | 56 | 58 | 26 | 12 | 48 | 14 | 6 | 6 | 12 | 7 | 4.9 | 8 | 4.5 |
25 | 62 | 64 | 30 | 16 | 52 | 16 | 7 | 7 | 13 | 8 | 9.5 | 5.5 | ||
30 | 72 | 85 | 36 | 20 | 60 | 18 | 8 | 10 | 12 | |||||
38 | 86 | 96 | 42 | 25 | 70 | 26 | 8 | 8 | 14 | 9 | 13.5 | 6.6 | ||
48 | 112 | 116 | 51 | 32 | 96 | 30 | 11 | 10 | 16 | 11 | 17 | 8.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
GPSHA2256 |
GPSHA2562 |
GPSHA3072 |
GPSHA3886 |
GPSHA48112 |
GPSHM2256 |
GPSHM2562 |
GPSHM3072 |
GPSHM3886 |
GPSHM48112 |
GPSHS2256 |
GPSHS2562 |
GPSHS3072 |
GPSHS3886 |
GPSHS48112 |
Part Number |
---|
Loading...
Thread Size Unit | Metric |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy