(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Knuckle Joints having Oil Free Bushings press-fitted to support rotation.
Part Number
Configured Part Number is shown.
Tapped | Threaded | [ M ] Material | [ S ]Surface Treatment | [ A ]Accessory | ||
Convex | Concave | Convex | Concave | |||
FNBNB | FNBTB | FNBMB | FNBMTB | 1045 Carbon Steel | Black Oxide | Oil Free Bushing |
FNBNM | FNBTM | FNBMM | FNBMTM | Electroless Nickel Plating | ||
FNBNS | FNBTS | - | - | 304 Stainless Steel | - |
Part Number | D Selection | B 1mm Increment | U 5mm Increment | A | L | T | ||
Type | M-Pitch | Convex | Concave | |||||
Convex Type FNBNB FNBNM FNBNS Concave Type FNBTB FNBTM FNBTS | 3-0.5 | 3 4 5 | 4~10 | 3 | 10~20 | L+6 | U+10 | 10 |
4-0.7 | U+15 | |||||||
5-0.8 | 4 5 6 | 4~12 | 4~5 | 10~30 | 12 | |||
6-1.0 | ||||||||
8-1.25 | 5 | 5~13 | 5~8 | 15~30 | L+8 | U+20 | 16 | |
6 | 5~16 | |||||||
8 | 5 | |||||||
10-1.25 10-1.5 | 6 | 8~16 | 6~10 | 20 | ||||
8 | 8~20 | 6~9 | ||||||
10 | 6~7 | |||||||
12-1.25 12-1.5 | 8 | 8~20 | 8~11 | L+10 | U+25 | 22 | ||
10 | 8~9 | |||||||
12 | 8~22 |
Part Number | D Selection | B 1mm Increment | U 5mm Increment | F | A | L | T | G | ||
Type | M-Pitch | Convex | Concave | |||||||
Convex Type FNBMB FNBMM Concave Type FNBMTB FNBMTM | 3-0.5 | 3 4 5 | 4~10 | 3 | 10~20 | 9 | L+5 | U+10 | 10 | 3 |
4-0.7 | 12 | 4 | ||||||||
5-0.8 | 4 5 6 | 4~12 | 4~5 | 10~30 | 14 | L+6 | 12 | |||
6-1.0 | 16 | |||||||||
8-1.25 | 5 | 5~13 | 5~8 | 15~30 | 20 | L+8 | U+15 | 16 | ||
6 | 5~16 | |||||||||
8 | 6~16 | 5 | ||||||||
10-1.5 | 6 | 6~16 | 6~10 | 25 | L+10 | 20 | 5 | |||
8 | 6~20 | 6~9 | ||||||||
10 | 7~20 | 6~7 |
Convex Type (1pc.) | |||
D | B | Oil Free Bushing | |
d (Inner Diameter) | L (Overall Length) | ||
3 | 4 | 3 | 3 |
5 | 3 | 4 | |
6 | 3 | 5 | |
7~10 | 3 | 6 | |
4 | 4 | 4 | 3 |
5 | 4 | 4 | |
6 | 4 | 5 | |
7~8 | 4 | 6 | |
9~12 | 4 | 8 | |
5 | 4 | 5 | 3 |
5 | 5 | 4 | |
6 | 5 | 5 | |
7~8 | 5 | 6 | |
9~13 | 5 | 8 | |
6 | 4 | 6 | 3 |
5 | 6 | 4 | |
6 | 6 | 5 | |
7~8 | 6 | 6 | |
9~10 | 6 | 8 | |
11~12 | 6 | 10 | |
13~16 | 6 | 12 |
Convex Type (1pc.) | |||
D | B | Oil Free Bushing | |
d (Inner Diameter) | L (Overall Length) | ||
8 | 6 | 8 | 5 |
7~8 | 8 | 6 | |
9~10 | 8 | 8 | |
11~12 | 8 | 10 | |
13~15 | 8 | 12 | |
16~20 | 8 | 15 | |
10 | 7~8 | 10 | 6 |
9~10 | 10 | 8 | |
11~12 | 10 | 10 | |
13~15 | 10 | 12 | |
16~20 | 10 | 15 | |
12 | 8 | 12 | 6 |
9~10 | 12 | 8 | |
11~12 | 12 | 10 | |
13~15 | 12 | 12 | |
16~20 | 12 | 15 | |
21~22 | 12 | 20 |
Concave Type (2pcs.) | ||||
M-Pitch | D | B | Oil Free Bushing | |
d (Inner Diameter) | L (Overall Length) | |||
3-0.5 4-0.7 | 3 | 3 | 3 | 3 |
4 | 3 | 4 | 3 | |
5 | 3 | 5 | 3 | |
5-0.8 6-1.0 | 4 | 4 | 4 | 3 |
5 | ||||
5 | 4 | 5 | 3 | |
5 | ||||
6 | 4 | 6 | 3 | |
5 | ||||
8-1.25 | 5 | 5 | 5 | 4 |
6 | ||||
7 | 5 | 3 | ||
8 | ||||
6 | 5 | 6 | 4 | |
6 | ||||
7 | 6 | 3 | ||
8 | ||||
8 | 5 | 8 | 5 |
Concave Type (2pcs.) | ||||
M-Pitch | D | B | Oil Free Bushing | |
d (Inner Diameter) | L (Overall Length) | |||
10-1.25 10-1.5 | 6 | 6 | 6 | 6 |
7 | 6 | 5 | ||
8 | ||||
9 | 6 | 4 | ||
10 | ||||
8 | 6 | 8 | 6 | |
7 | 8 | |||
8 | 5 | |||
9 | ||||
10 | 6 | 10 | 6 | |
7 | ||||
12-1.25 12-1.5 | 8 | 8 | 8 | 6 |
9 | ||||
10 | 8 | 5 | ||
11 | ||||
10 | 8 | 10 | 6 | |
9 | ||||
12 | 8 | 12 | 6 | |
9 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
FNBMTB3-0.5-D3-B3-U[10-20/5] |
FNBMTB3-0.5-D4-B3-U[10-20/5] |
FNBMTB3-0.5-D5-B3-U[10-20/5] |
FNBMTB4-0.7-D3-B3-U[10-20/5] |
FNBMTB4-0.7-D4-B3-U[10-20/5] |
FNBMTB4-0.7-D5-B3-U[10-20/5] |
FNBMTB5-0.8-D4-B[4-5/1]-U[10-30/5] |
FNBMTB5-0.8-D5-B[4-5/1]-U[10-30/5] |
FNBMTB5-0.8-D6-B[4-5/1]-U[10-30/5] |
FNBMTB6-1.0-D4-B[4-5/1]-U[10-30/5] |
FNBMTB6-1.0-D5-B[4-5/1]-U[10-30/5] |
FNBMTB6-1.0-D6-B[4-5/1]-U[10-30/5] |
FNBMTB8-1.25-D5-B[5-8/1]-U[15-30/5] |
FNBMTB8-1.25-D6-B[5-8/1]-U[15-30/5] |
FNBMTB8-1.25-D8-B5-U[15-30/5] |
FNBMTB10-1.5-D6-B[6-10/1]-U[15-30/5] |
FNBMTB10-1.5-D8-B[6-9/1]-U[15-30/5] |
FNBMTB10-1.5-D10-B[6-7/1]-U[15-30/5] |
FNBNB3-0.5-D3-B[4-10/1]-U[10-20/5] |
FNBNB3-0.5-D4-B[4-10/1]-U[10-20/5] |
FNBNB3-0.5-D5-B[4-10/1]-U[10-20/5] |
FNBNB4-0.7-D3-B[4-10/1]-U[10-20/5] |
FNBNB4-0.7-D4-B[4-10/1]-U[10-20/5] |
FNBNB4-0.7-D5-B[4-10/1]-U[10-20/5] |
FNBNB5-0.8-D4-B[4-12/1]-U[10-30/5] |
FNBNB5-0.8-D5-B[4-12/1]-U[10-30/5] |
FNBNB5-0.8-D6-B[4-12/1]-U[10-30/5] |
FNBNB6-1.0-D4-B[4-12/1]-U[10-30/5] |
FNBNB6-1.0-D5-B[4-12/1]-U[10-30/5] |
FNBNB6-1.0-D6-B[4-12/1]-U[10-30/5] |
FNBNB8-1.25-D5-B[5-13/1]-U[15-30/5] |
FNBNB8-1.25-D6-B[5-16/1]-U[15-30/5] |
FNBNB8-1.25-D8-B[5-16/1]-U[15-30/5] |
FNBNB10-1.5-D6-B[8-16/1]-U[15-30/5] |
FNBNB10-1.5-D8-B[8-20/1]-U[15-30/5] |
FNBNB10-1.5-D10-B[8-20/1]-U[15-30/5] |
FNBNB10-1.25-D6-B[8-16/1]-U[15-30/5] |
FNBNB10-1.25-D8-B[8-20/1]-U[15-30/5] |
FNBNB10-1.25-D10-B[8-20/1]-U[15-30/5] |
FNBNB12-1.5-D8-B[8-20/1]-U[15-30/5] |
FNBNB12-1.5-D10-B[8-20/1]-U[15-30/5] |
FNBNB12-1.5-D12-B[8-22/1]-U[15-30/5] |
FNBNB12-1.25-D8-B[8-20/1]-U[15-30/5] |
FNBNB12-1.25-D10-B[8-20/1]-U[15-30/5] |
FNBNB12-1.25-D12-B[8-22/1]-U[15-30/5] |
FNBNM3-0.5-D3-B[4-10/1]-U[10-20/5] |
FNBNM3-0.5-D4-B[4-10/1]-U[10-20/5] |
FNBNM3-0.5-D5-B[4-10/1]-U[10-20/5] |
FNBNM4-0.7-D3-B[4-10/1]-U[10-20/5] |
FNBNM4-0.7-D4-B[4-10/1]-U[10-20/5] |
FNBNM4-0.7-D5-B[4-10/1]-U[10-20/5] |
FNBNM5-0.8-D4-B[4-12/1]-U[10-30/5] |
FNBNM5-0.8-D5-B[4-12/1]-U[10-30/5] |
FNBNM5-0.8-D6-B[4-12/1]-U[10-30/5] |
FNBNM6-1.0-D4-B[4-12/1]-U[10-30/5] |
FNBNM6-1.0-D5-B[4-12/1]-U[10-30/5] |
FNBNM6-1.0-D6-B[4-12/1]-U[10-30/5] |
FNBNM8-1.25-D5-B[5-13/1]-U[15-30/5] |
FNBNM8-1.25-D6-B[5-16/1]-U[15-30/5] |
FNBNM8-1.25-D8-B[5-16/1]-U[15-30/5] |
Part Number |
---|
Loading...
Convex Type (1pc) Self-Luburicating Bushing to be used | ||
D | B | Bushing Type |
3 | 4 | MDZB3-3 |
5 | MDZB3-4 | |
6 | MDZB3-5 | |
7~10 | MDZB3-6 | |
4 | 4 | MDZB4-3 |
5 | MDZB4-4 | |
6 | MDZB4-5 | |
7~8 | MDZB4-6 | |
9~12 | MDZB4-8 | |
5 | 4 | MDZB5-3 |
5 | MDZB5-4 | |
6 | MDZB5-5 | |
7~8 | MDZB5-6 | |
9~13 | MDZB5-8 | |
6 | 4 | MDZB6-3 |
5 | MDZB6-4 | |
6 | MDZB6-5 | |
7~8 | MDZB6-6 | |
9~10 | MDZB6-8 | |
11~12 | MDZB6-10 | |
1-316 | MDZB6-12 |
Convex Type (1pc) Self-Luburicating Bushing to be used | ||
D | B | Bushing Type |
8 | 6 | MDZB8-5 |
7~8 | MDZB8-6 | |
9~10 | MDZB8-8 | |
11~12 | MDZB8-10 | |
1-315 | MDZB8-12 | |
16~20 | MDZB8-15 | |
10 | 7~8 | MDZB10-6 |
9~10 | MDZB10-8 | |
11~12 | MDZB10-10 | |
1-315 | MDZB10-12 | |
16~20 | MDZB10-15 | |
12 | 8 | MDZB12-6 |
9~10 | MDZB12-8 | |
11~12 | MDZB12-10 | |
1-315 | MDZB12-12 | |
16~20 | MDZB12-15 | |
21~22 | MDZB12-20 |
Type | Single Clevis Knuckle Joints / Double Notched Knuckle Joint | Mounting Method | Female Thread | Accessories | Non-Included |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy