(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brackets for SCM, Double Notched Knuckle

Brackets for SCM, Double Notched Knuckle
  • Volume Discount

•Type: Rod Clevis Brackets
•Mounting Method: Female Tap
•Accessory: w/ Accessories
•Compatible Cylinder Series: SCM

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SCM-Y-20
SCM-Y-25
SCM-Y-50
SCM-Y-80
SCM-Y-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size M
(mm)
Thread Pitch
(mm)
Material Applicable Tube I.D. (mm)
1 Piece(s)Available

8 Days or more

M8-Steel20
1 Piece(s)Available

8 Days or more

M101.25Steel25, 32
1 Piece(s)Available

8 Days or more

M181.5Cast Iron50, 63
1 Piece(s)Available

8 Days or more

M221.5Cast Iron80
1 Piece(s)Available

8 Days or more

M261.5Cast Iron100

Loading...

  1. 1

Basic Information

Type of Support Double Notched Knuckle Joint Mounting Method Female Thread Accessories With attachment
Applicable Cylinder Series SCM

Additional Products in this Category

Tech Support