(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Phillips Pan Head Screws - with Washer Set (Box)【200-500 Pieces Per Package】

Phillips Pan Head Screws - with Washer Set (Box)

Move the mouse over the image to zoom

  • Volume Discount

Package-Deal Purchasing recommended for bolts of large volume use.

Part Number

Configured Part Number is shown.

Phillips Pan Head Screws - with Washer Set (Box):Related Image
・Materials
■Captured Washer Phillips Pan Head Screws
TypePart Number[ M ]Material
BOX-SCBJScrew304 Stainless Steel
Spring Washer304 Stainless Steel
Flat Washer

Specifications

[ ! ]When you order, please specify the box quantity.
 Minimum order is 1 box.

Part Number
BOX-SCBJ5-10
BOX-NKJ5-10
Part NumberPcs. / Box.
TypeM-L
BOX-SCBJ
(Stainless Steel)
2- 4500 pcs. / box
5
6
8
2.5- 4
5
6
8
10
2.6- 4
5
6
8
10
3- 5
6
8
10
4- 5
6
8
10
5- 8
10
12
15
6-10200 pcs. / box
12
15
MxP (Coarse)AECD(a)Cross Recess Number
2x0.43.5 1.3 46 2.11
2.5x0.454.5 1.7 4.8 7.5 2.71
2.6x0.454.5 1.7 4.8 7.5 2.71
3x0.55.5 2 5.5 8 32
4x0.77 2.6 7 10 4.42
5x0.89 3.3 8.5 12 5.42
6x1.010.5 3.9 11.5 13 6.93
[ ! ](a) is the max length (reference) between head surface and the complete thread.
[ ! ]Can be ordered as a single item. >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BOX-SCBJ2-4
BOX-SCBJ2-5
BOX-SCBJ2-6
BOX-SCBJ2-8
BOX-SCBJ2.5-4
BOX-SCBJ2.5-5
BOX-SCBJ2.5-6
BOX-SCBJ2.5-8
BOX-SCBJ2.5-10
BOX-SCBJ2.6-4
BOX-SCBJ2.6-5
BOX-SCBJ2.6-6
BOX-SCBJ2.6-8
BOX-SCBJ2.6-10
BOX-SCBJ3-5
BOX-SCBJ3-6
BOX-SCBJ3-8
BOX-SCBJ3-10
BOX-SCBJ4-5
BOX-SCBJ4-6
BOX-SCBJ4-8
BOX-SCBJ4-10
BOX-SCBJ5-8
BOX-SCBJ5-10
BOX-SCBJ5-12
BOX-SCBJ5-15
BOX-SCBJ6-10
BOX-SCBJ6-12
BOX-SCBJ6-15
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm)

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1024

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-25

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-26

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-28

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.54

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.55

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.56

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.58

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.510

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.64

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.65

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.66

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.68

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.610

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1045

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1046

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1058

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10510

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10512

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10515

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10610

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10612

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10615
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm)

Loading...

  1. 1

Basic Information

Detailed Shape Pan Head Mounting Hole Shape Phillips Basic Shape Standard
Material 304 Stainless Steel Surface Treatment None Tip shape Flat End
Additional Shapes Washer Included Application Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.