(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Flat Head Cap Screws - Stainless Steel (Box)【300-1,000 Pieces Per Package】

Flat Head Cap Screws - Stainless Steel (Box)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Flat Head Cap Screws - Stainless Steel (Box)
  • Flat Head Cap Screws - Stainless Steel (Box)
  • Volume Discount

Package-Deal Purchasing recommended for bolts of large volume use.

Flat Head Cap Screws - Stainless Steel (Box):Related Image
・Materials
Type[ M ]Material
BOX-SFB304 Stainless Steel

Specifications

[ ! ]When you order, please specify the box quantity.
 Minimum order is 1 box.

 
Part Number
BOX-SFB5-10
Part NumberPcs. / Box.
TypeM-L
BOX-SFB
(Stainless Steel)
2- 4500 pcs. / box
5
6
3- 52,000 pcs. / box
61,000 pcs. / box
8
10
12
15
20500 pcs. / box
25
30
4- 81,000 pcs. / box
10
12
15
5-10500 pcs. / box
12
15
20
6-10
12
15
20
25300 pcs. / box
10- 15100 pcs. / box
20200 pcs. / box
25100 pcs. / box
30
MxP (Coarse)AE
(Max.)
B
Min.Max.
3x0.5 5.54 6.721.862
4x0.7 7.53 8.962.482.5
5x0.8 9.4311.23.13
6x1.011.3413.443.724
[ ! ]Available as a single item and in package. >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BOX-SFB3-6
BOX-SFB3-8
BOX-SFB3-10
BOX-SFB3-12
BOX-SFB3-15
BOX-SFB4-8
BOX-SFB4-10
BOX-SFB4-12
BOX-SFB4-15
BOX-SFB5-10
BOX-SFB5-12
BOX-SFB5-15
BOX-SFB5-20
BOX-SFB6-10
BOX-SFB6-12
BOX-SFB6-15
BOX-SFB6-20
BOX-SFB6-25
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10312

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10315

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10415

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10510

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10512

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10515

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10520

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10610

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10612

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10615

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10620

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10625

Loading...

  1. 1
 

Basic Information

Detailed Shape Flat Head Material 304 Stainless Steel Surface Treatment None
Additional Shapes Standard Application Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.