(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Button Head Cap Screw - Stainless Steel, Steel【200-1,000 Pieces Per Package】

Hex Socket Button Head Cap Screw - Stainless Steel, Steel

Click this image to zoom it.

Move the mouse over the image to zoom

  • Hex Socket Button Head Cap Screw - Stainless Steel, Steel
  • Hex Socket Button Head Cap Screw - Stainless Steel, Steel
  • Volume Discount

[Product Specifications]
・Material: 304 Stainless steel, Alloy Steel
・Size: M3 - M6

Button Head Cap Screws (Box):Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
BOX-BCB4137 Alloy Steel34~44HRCBlack Oxide
BOX-SBCB304 Stainless Steel --

Specifications

[ ! ]When you order, please specify the box quantity.
 Minimum order is 1 box.

Part Number
BOX-BCB5-10
BOX-SBCB5-10
Part NumberPcs. / Box.
TypeM-L
BOX-BCB3- 51,000 pcs. / box
6
8
10
12
15
20
25
4- 6
8
10
12
15
20500 pcs. / box
25
30
5- 8
10
12
15
20
25200 pcs. / box
30
6-10500 pcs. / box
12
15
20200 pcs. / box
25
30
MxP (Coarse)
A
E
B
C
(Min.)
d
(e)
3x0.5
 5.7
1.65
2
1.04
3.6
1
4x0.7
 7.6
2.2
2.5
1.3
4.7
1.4
5x0.8
 9.5
2.75
3
1.56
5.7
1.6
6x1.0
10.5
3.3
4
2.08
6.8
2
[ ! ]Can be ordered as a single item. >> Click here
Part NumberPcs. / Box.
TypeM-L
BOX-SBCB
(Stainless Steel)
3- 51,000 pcs. / box
6
8
10
12
15
20
25
4- 6
8
10
12
15
20500 pcs. / box
25
30
5- 8
10
12
15
20
25200 pcs. / box
30
6-10500 pcs. / box
12
15
20200 pcs. / box
25
30

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BOX-BCB3-5
BOX-BCB3-6
BOX-BCB3-8
BOX-BCB3-10
BOX-BCB3-12
BOX-BCB3-15
BOX-BCB3-20
BOX-BCB3-25
BOX-BCB4-6
BOX-BCB4-8
BOX-BCB4-10
BOX-BCB4-12
BOX-BCB4-15
BOX-BCB4-20
BOX-BCB4-25
BOX-BCB4-30
BOX-BCB5-8
BOX-BCB5-10
BOX-BCB5-12
BOX-BCB5-15
BOX-BCB5-20
BOX-BCB5-25
BOX-BCB5-30
BOX-BCB6-10
BOX-BCB6-12
BOX-BCB6-15
BOX-BCB6-20
BOX-BCB6-25
BOX-BCB6-30
BOX-SBCB3-5
BOX-SBCB3-6
BOX-SBCB3-8
BOX-SBCB3-10
BOX-SBCB3-12
BOX-SBCB3-15
BOX-SBCB3-20
BOX-SBCB3-25
BOX-SBCB4-6
BOX-SBCB4-8
BOX-SBCB4-10
BOX-SBCB4-12
BOX-SBCB4-15
BOX-SBCB4-20
BOX-SBCB4-25
BOX-SBCB4-30
BOX-SBCB5-8
BOX-SBCB5-10
BOX-SBCB5-12
BOX-SBCB5-15
BOX-SBCB5-20
BOX-SBCB5-25
BOX-SBCB5-30
BOX-SBCB6-10
BOX-SBCB6-12
BOX-SBCB6-15
BOX-SBCB6-20
BOX-SBCB6-25
BOX-SBCB6-30
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Size (M) Length L (mm) Material

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10312[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10315[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10320[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10325[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1046[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10415[Steel] 4137 Alloy Steel

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10420[Steel] 4137 Alloy Steel

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10425[Steel] 4137 Alloy Steel

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10430[Steel] 4137 Alloy Steel

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1058[Steel] 4137 Alloy Steel

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10510[Steel] 4137 Alloy Steel

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10512[Steel] 4137 Alloy Steel

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10515[Steel] 4137 Alloy Steel

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10520[Steel] 4137 Alloy Steel

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10525[Steel] 4137 Alloy Steel

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10530[Steel] 4137 Alloy Steel

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10610[Steel] 4137 Alloy Steel

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10612[Steel] 4137 Alloy Steel

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10615[Steel] 4137 Alloy Steel

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10620[Steel] 4137 Alloy Steel

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10625[Steel] 4137 Alloy Steel

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10630[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10312[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10315[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10320[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10325[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1046[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10415[Stainless Steel] 304 Stainless Steel

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10420[Stainless Steel] 304 Stainless Steel

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10425[Stainless Steel] 304 Stainless Steel

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10430[Stainless Steel] 304 Stainless Steel

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1058[Stainless Steel] 304 Stainless Steel

500 Pieces Per Package

1 Pack(s)Available

Same day

Stock

10510[Stainless Steel] 304 Stainless Steel

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10512[Stainless Steel] 304 Stainless Steel

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10515[Stainless Steel] 304 Stainless Steel

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10520[Stainless Steel] 304 Stainless Steel

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10525[Stainless Steel] 304 Stainless Steel

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10530[Stainless Steel] 304 Stainless Steel

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10610[Stainless Steel] 304 Stainless Steel

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10612[Stainless Steel] 304 Stainless Steel

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10615[Stainless Steel] 304 Stainless Steel

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10620[Stainless Steel] 304 Stainless Steel

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10625[Stainless Steel] 304 Stainless Steel

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10630[Stainless Steel] 304 Stainless Steel

Loading...

  1. 1
 

Basic Information

Thread Type Metric coarse Tip Shape Flat End Additional Shapes Standard
Unit of Sale Box/package Application Standard

Additional Products in this Category

Complementary Products

Tech Support