(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Welding

Locating Pins for Jigs & Fixtures- Pedestal Pins:Related Image
・Materials
Type[ M ]
Material
[ H ]Hardness
Pocket TypeNo Pocket Type
KMFRMFRSCM415 Alloy Steel (JIS)Carburized Treated Hardness: 55HRC ~ (Depth 0.7 ~ 0.8)

Specifications

Part Number-D-P-B-L-T-M
KMFR30-D15-P8.0-B8-L5-T18-M6
Dh7
120
-0.018
13
14
15
16
17
18
190
-0.021
20
Part Number
D
1mm Increment
P
0.1mm Increment
B
1mm Increment
L
1mm Increment
T
1mm Increment
M
Type
H
KMFR

MFR

18
12~20
[ ! ]H-2>D
8.0~12.0
5~10
3~10
15~40
6 8
22
25
28
8.0~17.0
30

Alterations

Locating Pins for Jigs & Fixtures- Pedestal Pins:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KMFR22-D[12-20/1]-P[8-12/0.1]-B[5-10/1]-L[3-10/1]-T[15-40/1]-M[6,​8]
KMFR25-D[12-20/1]-P[8-12/0.1]-B[5-10/1]-L[3-10/1]-T[15-40/1]-M[6,​8]
KMFR28-D[12-20/1]-P[8-17/0.1]-B[5-10/1]-L[3-10/1]-T[15-40/1]-M[6,​8]
KMFR30-D[12-20/1]-P[8-17/0.1]-B[5-10/1]-L[3-10/1]-T[15-40/1]-M[6,​8]
MFR18-D[12-16/1]-P[8-12/0.1]-B[5-10/1]-L[3-10/1]-T[15-40/1]-M[6,​8]
MFR22-D[12-20/1]-P[8-12/0.1]-B[5-10/1]-L[3-10/1]-T[15-40/1]-M[6,​8]
MFR25-D[12-20/1]-P[8-12/0.1]-B[5-10/1]-L[3-10/1]-T[15-40/1]-M[6,​8]
MFR28-D[12-20/1]-P[8-17/0.1]-B[5-10/1]-L[3-10/1]-T[15-40/1]-M[6,​8]
MFR30-D[12-20/1]-P[8-17/0.1]-B[5-10/1]-L[3-10/1]-T[15-40/1]-M[6,​8]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter H Dimension
(mm)
Mounting Section Length L
(mm)
D
(mm)
M
(mm)
P Positioning Side Length B
(mm)
T
(mm)
1 Piece(s)

12 Days or more

10223 ~ 1012 ~ 206 ~ 88 ~ 125 ~ 1015 ~ 40
1 Piece(s)

12 Days or more

10253 ~ 1012 ~ 206 ~ 88 ~ 125 ~ 1015 ~ 40
1 Piece(s)

12 Days or more

10283 ~ 1012 ~ 206 ~ 88 ~ 175 ~ 1015 ~ 40
1 Piece(s)

12 Days or more

10303 ~ 1012 ~ 206 ~ 88 ~ 175 ~ 1015 ~ 40
1 Piece(s)

10 Days or more

10183 ~ 1012 ~ 166 ~ 88 ~ 125 ~ 1015 ~ 40
1 Piece(s)

10 Days or more

10223 ~ 1012 ~ 206 ~ 88 ~ 125 ~ 1015 ~ 40
1 Piece(s)

10 Days or more

10253 ~ 1012 ~ 206 ~ 88 ~ 125 ~ 1015 ~ 40
1 Piece(s)

10 Days or more

10283 ~ 1012 ~ 206 ~ 88 ~ 175 ~ 1015 ~ 40
1 Piece(s)

10 Days or more

10303 ~ 1012 ~ 206 ~ 88 ~ 175 ~ 1015 ~ 40

Loading...

  1. 1

Example

Locating Pins for Jigs & Fixtures- Pedestal Pins:Related Image
 

Basic Information

Head Shape Round Head Tip Shape Taper (Shape A) Shank Style Bolted (Internal Thread)
Surface Treatment Plain Concentricity (Head-Shank) Standard Grade φ0.03 Head Dia. Tolerance(mm) Standard Grade 0/-0.05

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.