(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blocks for Adjusting Bolts - L-Shaped, Top Mount

Blocks for Adjusting Bolts - L-Shaped, Top Mount
  • Lead Time Reduction

This is a side mounting type L-shaped block. The H dimension can be specified.

  • METRIC
  • inCAD Components
Blocks for Adjusting Bolts- L-Shaped, H Selectable:Related Image
・Materials
Type[ M ]
Material
[ S ]Surface Treatment
H SelectableH Configurable
AJLCAJLB1018 Carbon SteelBlack Oxide
AJLCMAJLBMElectroless Nickel Plating

Specifications

Part Number-H
AJLC10-30
Part NumberHdH1TWPLBT1d2d1
SelectableConfigurable 1mm Increment
TypeNo.
(H Selectable)
AJLC
AJLCM
(H Configurable)
AJLB
AJLBM
3152016~402.5572616161173.563.5
415203.5
5202521~404.5693220231694.584.5
62025305.5
82025307.581238262820105.59.55.5
10303531~809.510165032382715914.09
12303511.5111965404130
16303515.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AJLB3-[16-40/1]
AJLB4-[16-40/1]
AJLB5-[21-40/1]
AJLB6-[21-40/1]
AJLB8-[21-40/1]
AJLB10-[31-80/1]
AJLB12-[31-80/1]
AJLB16-[31-80/1]
AJLBM3-[16-40/1]
AJLBM4-[16-40/1]
AJLBM5-[21-40/1]
AJLBM6-[21-40/1]
AJLBM8-[21-40/1]
AJLBM10-[31-80/1]
AJLBM12-[31-80/1]
AJLBM16-[31-80/1]
AJLC3-[15,​20]
AJLC3-HC[16-40/1]
AJLC4-[15,​20]
AJLC4-HC[16-40/1]
AJLC5-[20,​25]
AJLC5-HC[21-40/1]
AJLC6-[20,​25,​30]
AJLC6-HC[21-40/1]
AJLC8-[20,​25,​30]
AJLC8-HC[21-40/1]
AJLC10-[30,​35]
AJLC10-HC[31-80/1]
AJLC12-[30,​35]
AJLC12-HC[31-80/1]
AJLC16-[30,​35]
AJLCM3-[15,​20]
AJLCM4-[15,​20]
AJLCM5-[20,​25]
AJLCM6-[20,​25,​30]
AJLCM8-[20,​25,​30]
AJLCM10-[30,​35]
AJLCM12-[30,​35]
AJLCM16-[30,​35]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment H Dimension, Selectable/configurable No.(d) H
(mm)
1 Piece(s)

9 Days or more

10Black Oxide CoatingH Configurable3(2.5)16 ~ 40
1 Piece(s)

9 Days or more

10Black Oxide CoatingH Configurable4(3.5)16 ~ 40
1 Piece(s)

9 Days or more

10Black Oxide CoatingH Configurable5(4.5)21 ~ 40
1 Piece(s)

9 Days or more

10Black Oxide CoatingH Configurable6(5.5)21 ~ 40
1 Piece(s)

9 Days or more

10Black Oxide CoatingH Configurable8(7.5)21 ~ 40
1 Piece(s)

9 Days or more

10Black Oxide CoatingH Configurable10(9.5)31 ~ 80
1 Piece(s)

9 Days or more

10Black Oxide CoatingH Configurable12(11.5)31 ~ 80
1 Piece(s)

9 Days or more

10Black Oxide CoatingH Configurable16(15.5)31 ~ 80
1 Piece(s)

10 Days or more

10Electroless Nickel PlatingH Configurable3(2.5)16 ~ 40
1 Piece(s)

10 Days or more

10Electroless Nickel PlatingH Configurable4(3.5)16 ~ 40
1 Piece(s)

10 Days or more

10Electroless Nickel PlatingH Configurable5(4.5)21 ~ 40
1 Piece(s)

10 Days or more

10Electroless Nickel PlatingH Configurable6(5.5)21 ~ 40
1 Piece(s)

10 Days or more

10Electroless Nickel PlatingH Configurable8(7.5)21 ~ 40
1 Piece(s)

10 Days or more

10Electroless Nickel PlatingH Configurable10(9.5)31 ~ 80
1 Piece(s)

10 Days or more

10Electroless Nickel PlatingH Configurable12(11.5)31 ~ 80
1 Piece(s)

10 Days or more

10Electroless Nickel PlatingH Configurable16(15.5)31 ~ 80
1 Piece(s)

9 Days or more

10Black Oxide CoatingH Selectable3(2.5)15 ~ 20
1 Piece(s)

9 Days or more

10Black Oxide CoatingH Selectable3(2.5)-
1 Piece(s)

9 Days or more

10Black Oxide CoatingH Selectable4(3.5)15 ~ 20
1 Piece(s)

9 Days or more

10Black Oxide CoatingH Selectable4(3.5)-
1 Piece(s)

9 Days or more

10Black Oxide CoatingH Selectable5(4.5)20 ~ 25
1 Piece(s)

9 Days or more

10Black Oxide CoatingH Selectable5(4.5)-
1 Piece(s)

9 Days or more

10Black Oxide CoatingH Selectable6(5.5)20 ~ 30
1 Piece(s)

9 Days or more

10Black Oxide CoatingH Selectable6(5.5)-
1 Piece(s)

9 Days or more

10Black Oxide CoatingH Selectable8(7.5)20 ~ 30
1 Piece(s)

9 Days or more

10Black Oxide CoatingH Selectable8(7.5)-
1 Piece(s)

9 Days or more

10Black Oxide CoatingH Selectable10(9.5)30 ~ 35
1 Piece(s)

9 Days or more

10Black Oxide CoatingH Selectable10(9.5)-
1 Piece(s)

9 Days or more

10Black Oxide CoatingH Selectable12(11.5)30 ~ 35
1 Piece(s)

9 Days or more

10Black Oxide CoatingH Selectable12(11.5)-
1 Piece(s)

9 Days or more

10Black Oxide CoatingH Selectable16(15.5)30 ~ 35
1 Piece(s)

10 Days or more

10Electroless Nickel PlatingH Selectable3(2.5)15 ~ 20
1 Piece(s)

10 Days or more

10Electroless Nickel PlatingH Selectable4(3.5)15 ~ 20
1 Piece(s)

10 Days or more

10Electroless Nickel PlatingH Selectable5(4.5)20 ~ 25
1 Piece(s)

10 Days or more

10Electroless Nickel PlatingH Selectable6(5.5)20 ~ 30
1 Piece(s)

10 Days or more

10Electroless Nickel PlatingH Selectable8(7.5)20 ~ 30
1 Piece(s)

10 Days or more

10Electroless Nickel PlatingH Selectable10(9.5)30 ~ 35
1 Piece(s)

10 Days or more

10Electroless Nickel PlatingH Selectable12(11.5)30 ~ 35
1 Piece(s)

10 Days or more

10Electroless Nickel PlatingH Selectable16(15.5)30 ~ 35

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.