(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stop Pins - Wrench Hole Type

Stop Pins - Wrench Hole Type
  • On Sale Till 07/03/2025
  • Volume Discount
  • Degreasing

•Mounting Method: Threads
•Tip Shape: With Wrench Hole

  • METRIC
  • inCAD Components

PDFP.2019-1703

Unit examples related to this product
Stop Pins- Screw with Wrench Hole:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
STEHNW4137 Alloy Steel46~50HRCElectroless Nickel Plating
SSTEHW440C or 420 Stainless Steel50~55HRC-

Specifications

Part Number
USTMH10
USTEH
13 STEHNW14
Part NumberM (Coarse)L(C)
TypeB
STEHNW
SSTEHW
106611.5
1381015
1416.2
17101219.6
19121521.9

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SSTEHW10
SSTEHW13
SSTEHW14
SSTEHW17
SSTEHW19
STEHNW10
STEHNW13
STEHNW14
STEHNW17
STEHNW19
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Dia.
(mm)
Material Hardness (metal part) Surface Treatment (Metal Part)
1 Piece(s)Available

Same day

Stock

1010[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot Provided
1 Piece(s)Available

Same day

Stock

1013[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot Provided
1 Piece(s)Available

Same day

Stock

1014[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot Provided
1 Piece(s)Available

8 Days or more

1017[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot Provided
1 Piece(s)Available

Same day

Stock

1019[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot Provided
1 Piece(s)Available

Same day

Stock

1010[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel Plating
1 Piece(s)Available

Same day

Stock

1013[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel Plating
1 Piece(s)Available

Same day

Stock

1014[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

1017[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel Plating
1 Piece(s)Available

Same day

Stock

1019[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel Plating

Loading...

  1. 1

Example

Stop Pins- Screw with Wrench Hole:Related Image
 

Basic Information

Mounting Method Male thread Tip Shape With Wrench Hole

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.