(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stop Pins - Press-Fit Type, with Urethane

Stop Pins - Press-Fit Type, with Urethane
  • Volume Discount

•Mounting Method: Press Fit
•Tip Shape: With Urethane
•Hardness Urethane Section: Shore A90

  • METRIC
  • inCAD Components

PDFP.2019-1703

Unit examples related to this product
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
USTMH4137 Alloy Steel46~50HRCElectroless Nickel Plating
Urethane (Black)Shore A90-
USSTMHSUS440C(13Cr) Stainless
Steel Equivalent
50~55HRC-
Urethane (Black)Shore A90-

Specifications

Part Number
USTMH10
USTEH
13 STEHNW14
Part Numberdm6thLd1Collar for Press-Fitting
TypeD
USTMH
USSTMH
53+0.008
+0.002
1.50.753NCLB3-6-10
64+0.012
+0.004
1.564NCLB4-8-10
8586NCLB5-10-10
1062.02.08NCLB8-12-10
128+0.015
+0.006
1010NCLB10-16-10
1612NCLB10-20-10
18101213NCLB12-20-10
2012+0.018
+0.007
1615NCLB16-20-10
* Collar for press-fitting is not included.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
USSTMH5
USSTMH6
USSTMH8
USSTMH10
USSTMH12
USSTMH16
USSTMH18
USSTMH20
USTMH5
USTMH6
USTMH8
USTMH10
USTMH12
USTMH16
USTMH18
USTMH20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Dia.
(mm)
Material Hardness (metal part) Shoulder O.D. D
(φ)
1 Piece(s)Available

Same day

Stock

105[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRC5
1 Piece(s)Available

Same day

Stock

106[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRC6
1 Piece(s)Available

Same day

Stock

108[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRC8
1 Piece(s)Available

Same day

Stock

1010[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRC10
1 Piece(s)Available

Same day

Stock

1012[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRC12
1 Piece(s)Available

8 Days or more

1016[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRC16
1 Piece(s)Available

8 Days or more

1018[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRC18
1 Piece(s)Available

8 Days or more

1020[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRC20
1 Piece(s)Available

Same day

Stock

105[Steel] 4137 Alloy Steel46 to 50HRC5
1 Piece(s)Available

Same day

Stock

106[Steel] 4137 Alloy Steel46 to 50HRC6
1 Piece(s)Available

Same day

Stock

108[Steel] 4137 Alloy Steel46 to 50HRC8
1 Piece(s)Available

Same day

Stock

1010[Steel] 4137 Alloy Steel46 to 50HRC10
1 Piece(s)Available

Same day

Stock

1012[Steel] 4137 Alloy Steel46 to 50HRC12
1 Piece(s)Available

Same day

Stock

1016[Steel] 4137 Alloy Steel46 to 50HRC16
1 Piece(s)Available

Same day

Stock

1018[Steel] 4137 Alloy Steel46 to 50HRC18
1 Piece(s)Available

Same day

Stock

1020[Steel] 4137 Alloy Steel46 to 50HRC20

Loading...

  1. 1

Example

NCLB >> Click here
 

Basic Information

Mounting Method Press Fitting Tip Shape Urethane Coated Hardness (urethane section) Shore A90

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.