(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threaded Stopper Blocks - 1018 Carbon Steel, Trivalent Chromate, with Counterbores

Threaded Stopper Blocks - 1018 Carbon Steel, Trivalent Chromate, with Counterbores
  • Volume Discount
  • Spec Change

•Material: Low Carbon Steel
•Surface Treatment: Trivalent Chromate

  • inCAD Components
Threaded Stopper Blocks- Counterbore Type, Fine Thread:Related Image
・Materials
Type[ M ]
Material
[ S ]Surface
Treatment
Coarse ThreadFine Thread
STBNSTBS1018 Carbon SteelTrivalent Chromate

Specifications

Part Number-H
STBS10-50
Part NumberHMxPitchLP
TypeMCoarse ThreadFine Thread
(Coarse)
STBN
(Fine)
STBS
6306x1.06x0.754524
88x1.258x0.75
105010x1.510x1.05028
1212x1.7512x1.0
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
STBN6-30
STBN6-50
STBN8-30
STBN8-50
STBN10-30
STBN10-50
STBN12-30
STBN12-50
STBS6-30
STBS6-50
STBS8-30
STBS8-50
STBS10-30
STBS10-50
STBS12-30
STBS12-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Diameter M
(mm)
Thread Pitch
(mm)
Height H
(mm)
1 Piece(s)Available

8 Days or more

1061.0(Coarse Thread)30
1 Piece(s)Available

8 Days or more

1061.0(Coarse Thread)50
1 Piece(s)Available

8 Days or more

1081.25(Coarse Thread)30
1 Piece(s)Available

8 Days or more

1081.25(Coarse Thread)50
1 Piece(s)Available

Same day

Stock

10101.5 (Coarse)30
1 Piece(s)Available

8 Days or more

10101.5 (Coarse)50
1 Piece(s)Available

8 Days or more

10121.75(Coarse Thread)30
1 Piece(s)Available

8 Days or more

10121.75(Coarse Thread)50
1 Piece(s)Available

8 Days or more

1060.75 (Fine)30
1 Piece(s)Available

8 Days or more

1060.75 (Fine)50
1 Piece(s)Available

8 Days or more

1080.75 (Fine)30
1 Piece(s)Available

8 Days or more

1080.75 (Fine)50
1 Piece(s)Available

Same day

Stock

10101.0 (Fine)30
1 Piece(s)Available

8 Days or more

10101.0 (Fine)50
1 Piece(s)Available

8 Days or more

10121.0 (Fine)30
1 Piece(s)Available

8 Days or more

10121.0 (Fine)50

Loading...

  1. 1
 

Basic Information

Material Low Carbon Steel Surface Treatment Trivalent Chromate

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support