(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brackets for Stopper Screws - Screw Tip

Brackets for Stopper Screws - Screw Tip

[Features]·Bolt type bracket for adjustment screws. ·Works well for space saving fixing.

  • inCAD Components
Brackets for Adjustment Screws Bolt Type Fine Thread:Related Image
・Materials
Type[ M ]
Material
[ S ]Surface
Treatment
[ A ]Accessories(Nut 1 pc.)
Coarse ThreadFine Thread[ M ]Material[ S ]Surface Treatment
PABNBPABSB1018 Carbon SteelBlack Oxide1018 Carbon SteelTrivalent Chromate
PABNE-Electroless Nickel Plating
PABNS-303 Stainless Steel-304 Stainless Steel -

Specifications

Part Number-L
PAFNB4
PABNE6
-
-
15
30
Part NumberLMxPitchN (Coarse)EPDF(ℓ)BT(C)
TypeMCoarse ThreadFine Thread
(Coarse)
PABNB
PABNE
PABNS
(Fine)
PABSB
[ ! ]Fine screw thread is not available for M3.
3101520    3x0.5-363 75.515.52.46.4
410152025   4x0.74x0.5484 871.473.28.1
51015202530  5x0.85x0.55105 1081.6849.2
6 1520253040 6x1.06x0.756126 1210210511.5
8 1520253040 8x1.258x0.758168 16132.5136.515
10  202530405010x1.510x1.0102010 2217317819.6

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PABNB3-[10,​15,​20]
PABNB4-[10,​15,​20,​25]
PABNB5-[10,​15,​20,​25,​30]
PABNB6-[15,​20,​25,​30,​40]
PABNB8-[15,​20,​25,​30,​40]
PABNB10-[20,​25,​30,​40,​50]
PABNE3-[10,​15,​20]
PABNE4-[10,​15,​20,​25]
PABNE5-[10,​15,​20,​25,​30]
PABNE6-[15,​20,​25,​30,​40]
PABNE8-[15,​20,​25,​30,​40]
PABNE10-[20,​25,​30,​40,​50]
PABNS3-[10,​15,​20]
PABNS4-[10,​15,​20,​25]
PABNS5-[10,​15,​20,​25,​30]
PABNS6-[15,​20,​25,​30,​40]
PABNS8-[15,​20,​25,​30,​40]
PABNS10-[20,​25,​30,​40,​50]
PABSB4-[10,​15,​20,​25]
PABSB5-[10,​15,​20,​25,​30]
PABSB6-[15,​20,​25,​30,​40]
PABSB8-[15,​20,​25,​30,​40]
PABSB10-[20,​25,​30,​40,​50]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Thread Diameter M
(mm)
Thread Pitch
(mm)
Screw Length L
(mm)
1 Piece(s)

13 Days or more

10Low Carbon SteelBlack Oxide Coating30.5(Coarse Thread)10 ~ 20
1 Piece(s)

13 Days or more

10Low Carbon SteelBlack Oxide Coating40.7(Coarse Thread)10 ~ 25
1 Piece(s)

13 Days or more

10Low Carbon SteelBlack Oxide Coating50.8(Coarse Thread)10 ~ 30
1 Piece(s)

13 Days or more

10Low Carbon SteelBlack Oxide Coating61.0(Coarse Thread)15 ~ 40
1 Piece(s)

13 Days or more

10Low Carbon SteelBlack Oxide Coating81.25(Coarse Thread)15 ~ 40
1 Piece(s)

13 Days or more

10Low Carbon SteelBlack Oxide Coating101.5 (Coarse)20 ~ 50
1 Piece(s)

13 Days or more

10Low Carbon SteelElectroless Nickel Plating30.5(Coarse Thread)10 ~ 20
1 Piece(s)

13 Days or more

10Low Carbon SteelElectroless Nickel Plating40.7(Coarse Thread)10 ~ 25
1 Piece(s)

13 Days or more

10Low Carbon SteelElectroless Nickel Plating50.8(Coarse Thread)10 ~ 30
1 Piece(s)

13 Days or more

10Low Carbon SteelElectroless Nickel Plating61.0(Coarse Thread)15 ~ 40
1 Piece(s)

13 Days or more

10Low Carbon SteelElectroless Nickel Plating81.25(Coarse Thread)15 ~ 40
1 Piece(s)

13 Days or more

10Low Carbon SteelElectroless Nickel Plating101.5 (Coarse)20 ~ 50
1 Piece(s)

13 Days or more

10303 Stainless SteelNot Provided30.5(Coarse Thread)10 ~ 20
1 Piece(s)

13 Days or more

10303 Stainless SteelNot Provided40.7(Coarse Thread)10 ~ 25
1 Piece(s)

13 Days or more

10303 Stainless SteelNot Provided50.8(Coarse Thread)10 ~ 30
1 Piece(s)

13 Days or more

10303 Stainless SteelNot Provided61.0(Coarse Thread)15 ~ 40
1 Piece(s)

13 Days or more

10303 Stainless SteelNot Provided81.25(Coarse Thread)15 ~ 40
1 Piece(s)

13 Days or more

10303 Stainless SteelNot Provided101.5 (Coarse)20 ~ 50
1 Piece(s)

13 Days or more

10Low Carbon SteelBlack Oxide Coating40.5 (Fine)10 ~ 25
1 Piece(s)

13 Days or more

10Low Carbon SteelBlack Oxide Coating50.5 (Fine)10 ~ 30
1 Piece(s)

13 Days or more

10Low Carbon SteelBlack Oxide Coating60.75 (Fine)15 ~ 40
1 Piece(s)

13 Days or more

10Low Carbon SteelBlack Oxide Coating80.75 (Fine)15 ~ 40
1 Piece(s)

13 Days or more

10Low Carbon SteelBlack Oxide Coating101.0 (Fine)20 ~ 50

Loading...

  1. 1

Example

Brackets for Adjustment Screws Bolt Type Fine Thread:Related Image
ANBN (>> Click here)
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support