(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Shouldered, Set Screw Flat

Locating Pins for Jigs & Fixtures - Shouldered, Set Screw Flat
  • Lead Time Reduction

•Shape: With Shoulder
•Head Tip Shape: Tip End R
•Concentricity Head-shank: Standard Class φ0.03
•Head Dia. Tolerance (mm): 0/-0.05

  • METRIC
  • inCAD Components
Locating Pins for Fixtures - Standard Grade, Shouldered, Set Screw:Related Image

・Materials
Type[ M ]Material[ H ]Hardness
ELATARound4137
Alloy Steel
Hardened 35~40HRC
ELATDDiamond
TELATARoundSCM415 Alloy Steel (JIS)Carburized 55HRC~ (depth 0.7 ~ 0.8) / Anti-carburizing on Threads
TELATDDiamond
 
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
R-LATARound4137 Alloy Steel35~40HRC (Surface 750HV ~ )Hard Chrome Plating
R-LATDDiamond
D-LATARoundD2 Tool Steel Equivalent55HRC ~
(Surface 3000HV)
Dicoat® Treated
D-LATDDiamond
H-LATARoundD2 Tool Steel Equivalent55HRC~
(Surface 3000HV)
TiCN Treatment
H-LATDDiamond

 

Specifications

Part Number-P-B-L
   
Type D
ELANA 8-P6.0-B15-L10
ELATA 10-P8.8-B10  
 
Part NumberP
Configurable
0.1mm Increment
B
Configurable
1mm Increment
L1HdRApplicable
Set
Screw
W
TypeDh7
Hardened
(Round)
ELATA

(Diamond)
ELATD
Carburized
(Round)
TELATA

(Diamond)
TELATD
Hard Chrome
(Round)
R-LATA

(Diamond)
R-LATD
Dicoat
(Round)
D-LATA

(Diamond)
D-LATD
TiCN
(Round)
H-LATA

(Diamond)
H-LATD
 60
-0.012
3.0~8.0[ ! ]2~30
(B≤P x 4)
 8 8 9 41M51~2
 80
-0.015
3.0~10.0 8 811 51.5M51~2
10 4.5~12.010 813 72M61~3
10T 4.5~12.0 5 813 72M61~3
120
-0.018
9.0~14.0121015 93M84
1613.0~18.0121019134M85
[ ! ]W Dimension D6, D8: W=2 when P>5.0 D10, 10T: W=1 when P<5.0, W=2 when 5.0≤P≤7.0, W=3 when P>7.0
[ ! ]B Dimension 5 mm ~ will be selected for Dicoat® Treated / TiCN Treated items.

Alterations

Locating Pins for Fixtures - Standard Grade, Shouldered, Set Screw:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
D-LATA6-P[3-7/0.1]-B[5-30/1]
D-LATA8-P[3-10/0.1]-B[5-30/1]
D-LATA10-P[4.5-12/0.1]-B[5-30/1]
D-LATA10T-P[4.5-12/0.1]-B[5-30/1]
D-LATA12-P[9-13/0.1]-B[5-30/1]
D-LATA16-P[13-16/0.1]-B[5-30/1]
D-LATD6-P[3-7/0.1]-B[5-30/1]
D-LATD8-P[3-9/0.1]-B[5-30/1]
D-LATD10-P[4.5-12/0.1]-B[5-30/1]
D-LATD10T-P[4.5-12/0.1]-B[5-30/1]
D-LATD12-P[9-13/0.1]-B[5-30/1]
D-LATD16-P[13-16/0.1]-B[5-30/1]
ELATA6-P[3-7/0.1]-B[5-30/1]
ELATA8-P[3-9/0.1]-B[5-30/1]
ELATA10-P[4-12/0.1]-B[5-30/1]
ELATA10T-P[4-12/0.1]-B[5-30/1]
ELATA12-P[9-13/0.1]-B[5-30/1]
ELATA16-P[13-16/0.1]-B[5-30/1]
ELATD6-P[3-7/0.1]-B[5-30/1]
ELATD8-P[3-9/0.1]-B[5-30/1]
ELATD10-P[4-12/0.1]-B[5-30/1]
ELATD10T-P[4-12/0.1]-B[5-30/1]
ELATD12-P[9-13/0.1]-B[5-30/1]
ELATD16-P[13-16/0.1]-B[5-30/1]
H-LATA6-P[3-7/0.1]-B[5-30/1]
H-LATA8-P[3-9/0.1]-B[5-30/1]
H-LATA10-P[4.5-12/0.1]-B[5-30/1]
H-LATA10T-P[4.5-12/0.1]-B[5-30/1]
H-LATA12-P[9-13/0.1]-B[5-30/1]
H-LATA16-P[13-16/0.1]-B[5-30/1]
H-LATD6-P[3-7/0.1]-B[5-30/1]
H-LATD8-P[3-9/0.1]-B[5-30/1]
H-LATD10-P[4.5-12/0.1]-B[5-30/1]
H-LATD10T-P[4.5-12/0.1]-B[5-30/1]
H-LATD12-P[9-13/0.1]-B[5-30/1]
H-LATD16-P[13-16/0.1]-B[5-30/1]
R-LATA6-P[3-7/0.1]-B[2-30/1]
R-LATA8-P[3-9/0.1]-B[2-30/1]
R-LATA10-P[4.5-12/0.1]-B[2-30/1]
R-LATA10T-P[4.5-12/0.1]-B[2-30/1]
R-LATA12-P[9-13/0.1]-B[2-30/1]
R-LATA16-P[13-16/0.1]-B[2-30/1]
R-LATD6-P[3-7/0.1]-B[2-30/1]
R-LATD8-P[3-9/0.1]-B[2-30/1]
R-LATD10-P[4.5-12/0.1]-B[2-30/1]
R-LATD10T-P[4.5-12/0.1]-B[2-30/1]
R-LATD12-P[9-13/0.1]-B[2-30/1]
R-LATD16-P[13-16/0.1]-B[2-30/1]
TELATA6-P[3-7/0.1]-B[2-30/1]
TELATA8-P[3-10/0.1]-B[2-30/1]
TELATA10-P[4.5-12/0.1]-B[2-30/1]
TELATA10T-P[4.5-12/0.1]-B[2-30/1]
TELATA12-P[9-13/0.1]-B[2-30/1]
TELATA16-P[13-18/0.1]-B[2-30/1]
TELATD6-P[3-7/0.1]-B[2-30/1]
TELATD8-P[3-9/0.1]-B[2-30/1]
TELATD10-P[4.5-12/0.1]-B[2-30/1]
TELATD10T-P[4.5-12/0.1]-B[2-30/1]
TELATD12-P[9-13/0.1]-B[2-30/1]
TELATD16-P[13-16/0.1]-B[2-30/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Surface Treatment Heat Treatment Concentricity (Head-Shank) Outside Diameter of Holder D
(mm)
Locating Side Outer Dia. P
(mm)
Positioning Part Length B
(mm)
1 Piece(s)

8 Days or more

10RoundDicoat®No-63 ~ 75 ~ 30
1 Piece(s)

8 Days or more

10RoundDicoat®No-83 ~ 105 ~ 30
1 Piece(s)

8 Days or more

10RoundDicoat®No-10 (L=10)4.5 ~ 125 ~ 30
1 Piece(s)

8 Days or more

10RoundDicoat®No-10 (L=5)4.5 ~ 125 ~ 30
1 Piece(s)

8 Days or more

10RoundDicoat®No-129 ~ 135 ~ 30
1 Piece(s)

8 Days or more

10RoundDicoat®No-1613 ~ 165 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-63 ~ 75 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-83 ~ 95 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-10 (L=10)4.5 ~ 125 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-10 (L=5)4.5 ~ 125 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-129 ~ 135 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-1613 ~ 165 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.0363 ~ 75 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.0383 ~ 95 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.0310 (L=10)4 ~ 125 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.0310 (L=5)4 ~ 125 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.03129 ~ 135 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.031613 ~ 165 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.0363 ~ 75 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.0383 ~ 95 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.0310 (L=10)4 ~ 125 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.0310 (L=5)4 ~ 125 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.03129 ~ 135 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.031613 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10RoundTiCNNo-63 ~ 75 ~ 30
1 Piece(s)

10 Days or more

10RoundTiCNNo-83 ~ 95 ~ 30
1 Piece(s)

10 Days or more

10RoundTiCNNo-10 (L=10)4.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10RoundTiCNNo-10 (L=5)4.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10RoundTiCNNo-129 ~ 135 ~ 30
1 Piece(s)

10 Days or more

10RoundTiCNNo-1613 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10DiamondTiCNNo-63 ~ 75 ~ 30
1 Piece(s)

10 Days or more

10DiamondTiCNNo-83 ~ 95 ~ 30
1 Piece(s)

10 Days or more

10DiamondTiCNNo-10 (L=10)4.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10DiamondTiCNNo-10 (L=5)4.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10DiamondTiCNNo-129 ~ 135 ~ 30
1 Piece(s)

10 Days or more

10DiamondTiCNNo-1613 ~ 165 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Standard Grade φ0.0363 ~ 72 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Standard Grade φ0.0383 ~ 92 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Standard Grade φ0.0310 (L=10)4.5 ~ 122 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Standard Grade φ0.0310 (L=5)4.5 ~ 122 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Standard Grade φ0.03129 ~ 132 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Standard Grade φ0.031613 ~ 162 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Standard Grade φ0.0363 ~ 72 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Standard Grade φ0.0383 ~ 92 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Standard Grade φ0.0310 (L=10)4.5 ~ 122 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Standard Grade φ0.0310 (L=5)4.5 ~ 122 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Standard Grade φ0.03129 ~ 132 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Standard Grade φ0.031613 ~ 162 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.0363 ~ 72 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.0383 ~ 102 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.0310 (L=10)4.5 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.0310 (L=5)4.5 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.03129 ~ 132 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.031613 ~ 182 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.0363 ~ 72 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.0383 ~ 92 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.0310 (L=10)4.5 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.0310 (L=5)4.5 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.03129 ~ 132 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.031613 ~ 162 ~ 30

Loading...

  1. 1
 

Basic Information

Basic Shape Jig Pin With Collar Head Tip Shape Tip R (B shape) Head Dia. Tolerance(mm) Standard Grade 0/-0.05

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support