(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Shouldered, Threaded, Precision g6

Locating Pins for Jigs & Fixtures - Shouldered, Threaded, Precision g6
  • Lead Time Reduction

•Shape: With Shoulder
•Head Tip Shape: Tip End R
•Shank Style: Threaded

  • METRIC
  • inCAD Components
Locating Pin for Jigs & Fixtures- Precision(g6), Shoulder, Threaded:Related Image

・Materials
Type[ M ]Material[ H ]Hardness
LANANRound4137 Alloy SteelHardened 35~40HRC
LANDNDiamond
TLANANRoundSCM415 Alloy Steel (JIS)Carburized 55HRC~
(depth 0.7 ~ 0.8) / Anti-carburizing on Threads
TLANDNDiamond
 
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
R-ANANRound4137 Alloy Steel35~40HRC (Surface 750HV ~ )Hard Chrome Plating
R-ANDNDiamond
D-ANANRoundD2 Tool Steel Equivalent55HRC ~
(Surface 3000HV)
Dicoat® Treated
D-ANDNDiamond
H-ANANRoundD2 Tool Steel Equivalent55HRC ~
(Surface 3000HV)
TiCN Treatment
H-ANDNDiamond

 

Specifications

Part Number-P-B-L
   
Type D
LANAN 8-P5.0-B15-L10
LATAN 6-P6.8-B14  
 
Part NumberP
0.1mm Increment
B
1mm Increment
L
Selection
1HRW
TypeDg6
Hardened
(Round)
LANAN

(Diamond)
LANDN
Carburized
(Round)
TLANAN

(Diamond)
TLANDN
Hard Chrome
(Round)
R-ANAN

(Diamond)
R-ANDN
Dicoat
(Round)
D-ANAN

(Diamond)
D-ANDN
TiCN
(Round)
H-ANAN

(Diamond)
H-ANDN
 6-0.004
-0.012
 3.0~8.0[ ! ]2~30
(B≤P×4)
5810     6 911~2
 8-0.005
-0.014
 3.0~10.058101215  10111.51~2
10 4.5~12.0(5)(8)101215  121321~3
10T 4.5~12.0(5)(8)101215  181321~3
12-0.006
-0.017
 9.0~14.0 (8)10121518 151534
1613.0~18.0  (10)12151820181945
[ ! ]W Dimension D6, D8: W=2 when P>5.0 D10, 10T: W=1 when P<5.0, W=2 when 5.0≤P≤7.0, W=3 when P>7.0 [ NG ]L dimension in ( ) is not applicable to Diamond Shape, Dicoat® and TiCN treatment.
[ ! ]B Dimension 5 mm ~ will be selected for Dicoat® Treated / TiCN Treated items.

Alterations

Locating Pin for Jigs & Fixtures- Precision(g6), Shoulder, Threaded:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
D-ANAN6-P[3-7/0.1]-B[5-30/1]-L[5,​8,​10]
D-ANAN8-P[3-9/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
D-ANAN10-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]
D-ANAN10T-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]
D-ANAN12-P[9-13/0.1]-B[5-30/1]-L[10,​12,​15,​18]
D-ANAN16-P[13-16/0.1]-B[5-30/1]-L[12,​15,​18,​20]
D-ANDN6-P[3-7/0.1]-B[5-30/1]-L[5,​8,​10]
D-ANDN8-P[3-9/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
D-ANDN10-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]
D-ANDN10T-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]
D-ANDN12-P[9-13/0.1]-B[5-30/1]-L[10,​12,​15,​18]
D-ANDN16-P[13-16/0.1]-B[5-30/1]-L[12,​15,​18,​20]
H-ANAN6-P[3-7/0.1]-B[5-30/1]-L[5,​8,​10]
H-ANAN8-P[3-9/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
H-ANAN10-P[0.1,​4.5,​12]-B[5-30/1]-L[10,​12,​15]
H-ANAN10-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]
H-ANAN10T-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]
H-ANAN12-P[9-13/0.1]-B[5-30/1]-L[10,​12,​15,​18]
H-ANAN16-P[13-16/0.1]-B[5-30/1]-L[12,​15,​18,​20]
H-ANDN6-P[3-7/0.1]-B[5-30/1]-L[5,​8,​10]
H-ANDN8-P[3-9/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
H-ANDN10-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]
H-ANDN10T-P[4.5-12/0.1]-B[5-30/1]-L[10,​12,​15]
H-ANDN12-P[9-13/0.1]-B[5-30/1]-L[10,​12,​15,​18]
H-ANDN16-P[13-16/0.1]-B[5-30/1]-L[12,​15,​18,​20]
LANAN6-P[3-7/0.1]-B[5-30/1]-L[5,​8,​10]
LANAN8-P[3-9/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
LANAN10-P[4-12/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
LANAN10T-P[4-12/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
LANAN12-P[9-13/0.1]-B[5-30/1]-L[8,​10,​12,​15,​18]
LANAN16-P[13-16/0.1]-B[5-30/1]-L[10,​12,​15,​18,​20]
LANDN6-P[3-7/0.1]-B[5-30/1]-L[5,​8,​10]
LANDN8-P[3-9/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
LANDN10-P[4-12/0.1]-B[5-30/1]-L[10,​12,​15]
LANDN10T-P[4-12/0.1]-B[5-30/1]-L[10,​12,​15]
LANDN12-P[9-13/0.1]-B[5-30/1]-L[10,​12,​15,​18]
LANDN16-P[13-16/0.1]-B[5-30/1]-L[12,​15,​18,​20]
R-ANAN6-P[3-7/0.1]-B[2-30/1]-L[5,​8,​10]
R-ANAN8-P[3-9/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]
R-ANAN10-P[4.5-12/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]
R-ANAN10T-P[4.5-12/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]
R-ANAN12-P[9-13/0.1]-B[2-30/1]-L[8,​10,​12,​15,​18]
R-ANAN16-P[13-16/0.1]-B[2-30/1]-L[10,​12,​15,​18,​20]
R-ANDN6-P[3-7/0.1]-B[2-30/1]-L[5,​8,​10]
R-ANDN8-P[3-9/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]
R-ANDN10-P[4.5-12/0.1]-B[2-30/1]-L[10,​12,​15]
R-ANDN10T-P[4.5-12/0.1]-B[2-30/1]-L[10,​12,​15]
R-ANDN12-P[9-13/0.1]-B[2-30/1]-L[10,​12,​15,​18]
R-ANDN16-P[13-16/0.1]-B[2-30/1]-L[12,​15,​18,​20]
TLANAN6-P[3-7/0.1]-B[2-30/1]-L[5,​8,​10]
TLANAN8-P[3-9/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]
TLANAN10-P[4.5-12/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]
TLANAN10T-P[4.5-12/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]
TLANAN12-P[9-13/0.1]-B[2-30/1]-L[8,​10,​12,​15,​18]
TLANAN16-P[13-16/0.1]-B[2-30/1]-L[10,​12,​15,​18,​20]
TLANDN6-P[3-7/0.1]-B[2-30/1]-L[5,​8,​10]
TLANDN8-P[3-9/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]
TLANDN10-P[4.5-12/0.1]-B[2-30/1]-L[10,​12,​15]
TLANDN10T-P[4.5-12/0.1]-B[2-30/1]-L[10,​12,​15]
TLANDN12-P[9-13/0.1]-B[2-30/1]-L[10,​12,​15,​18]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Surface Treatment Heat Treatment Concentricity (Head-Shank) Head Dia. Tolerance
(mm)
Outside Diameter of Holder D
(mm)
Mounting Section Length L
(mm)
P Positioning Part Length B
(mm)
1 Piece(s)

10 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)65 ~ 103 ~ 75 ~ 30
1 Piece(s)

10 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)85 ~ 153 ~ 95 ~ 30
1 Piece(s)

10 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1010 ~ 154.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)10T10 ~ 154.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1210 ~ 189 ~ 135 ~ 30
1 Piece(s)

10 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1612 ~ 2013 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)65 ~ 103 ~ 75 ~ 30
1 Piece(s)

10 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)85 ~ 153 ~ 95 ~ 30
1 Piece(s)

10 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1010 ~ 154.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)10T10 ~ 154.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1210 ~ 189 ~ 135 ~ 30
1 Piece(s)

10 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1612 ~ 2013 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10RoundTiCNNoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)65 ~ 103 ~ 75 ~ 30
1 Piece(s)

10 Days or more

10RoundTiCNNoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)85 ~ 153 ~ 95 ~ 30
1 Piece(s)

10 Days or more

10RoundTiCNNoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1010 ~ 150.1 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10RoundTiCNNoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1010 ~ 154.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10RoundTiCNNoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)10T10 ~ 154.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10RoundTiCNNoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1210 ~ 189 ~ 135 ~ 30
1 Piece(s)

10 Days or more

10RoundTiCNNoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1612 ~ 2013 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10DiamondTiCNNoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)65 ~ 103 ~ 75 ~ 30
1 Piece(s)

10 Days or more

10DiamondTiCNNoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)85 ~ 153 ~ 95 ~ 30
1 Piece(s)

10 Days or more

10DiamondTiCNNoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1010 ~ 154.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10DiamondTiCNNoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)10T10 ~ 154.5 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10DiamondTiCNNoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1210 ~ 189 ~ 135 ~ 30
1 Piece(s)

10 Days or more

10DiamondTiCNNoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1612 ~ 2013 ~ 165 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0165 ~ 103 ~ 75 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0185 ~ 153 ~ 95 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01105 ~ 154 ~ 125 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0110T5 ~ 154 ~ 125 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01128 ~ 189 ~ 135 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011610 ~ 2013 ~ 165 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0165 ~ 103 ~ 75 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0185 ~ 153 ~ 95 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011010 ~ 154 ~ 125 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0110T10 ~ 154 ~ 125 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011210 ~ 189 ~ 135 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011612 ~ 2013 ~ 165 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0165 ~ 103 ~ 72 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0185 ~ 153 ~ 92 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01105 ~ 154.5 ~ 122 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0110T5 ~ 154.5 ~ 122 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01128 ~ 189 ~ 132 ~ 30
1 Piece(s)

11 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011610 ~ 2013 ~ 162 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0165 ~ 103 ~ 72 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0185 ~ 153 ~ 92 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011010 ~ 154.5 ~ 122 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0110T10 ~ 154.5 ~ 122 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011210 ~ 189 ~ 132 ~ 30
1 Piece(s)

11 Days or more

10DiamondHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011612 ~ 2013 ~ 162 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0165 ~ 103 ~ 72 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0185 ~ 153 ~ 92 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.01105 ~ 154.5 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0110T5 ~ 154.5 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.01128 ~ 189 ~ 132 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.011610 ~ 2013 ~ 162 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0165 ~ 103 ~ 72 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0185 ~ 153 ~ 92 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.011010 ~ 154.5 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0110T10 ~ 154.5 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.011210 ~ 189 ~ 132 ~ 30

Loading...

More Information

■Features: For Precision Grade, P Dim. Tolerance is 1 or (for Standard Grade, ), concentricity is 0.01 or 0.02 (for Standard Grade, 0.03 or 0.05).
 

Basic Information

Basic Shape Jig Pin With Collar Head Tip Shape Tip R (B shape) Shank Style Male thread

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support