(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Height Adjusting Pins - Tapped, Round Head

Height Adjusting Pins - Tapped, Round Head
  • Degreasing
  • Lead Time Reduction

•Heat Treated: Hardened
•Material: Steel
•Type: Height Adjusting
•Height Tolerance (mm): 0/+0.01
•Mounting Method: Tapped

  • METRIC
  • inCAD Components
Height Adjust Pins- Tapped, Round:Related Image
・Materials
RoundWrench Flats[ M ]Material[ S ]Surface Treatment[ H ]Hardness
JPHUFJPHUWO1 Tool Steel-Treated Hardness: 60~63HRC
BJPHUFBJPHUWBlack OxideTreated Hardness: 60~63HRC
HJPHUFHJPHUWHard Chrome PlatingTreated Hardness: 60~63HRC
Plating Hardness: 750HV~

Specifications

Part Number-L-W 
JPHUF6
BJPHUW10
-
-
20.00
17.00

-

W8
(Round)
(Wrench Flats)
Part NumberL
0.01mm Increment
W
specified in 1mm Increment
M
(Coarse)
TypeD
Round
JPHUF
BJPHUF
HJPHUF
Wrench Flats
JPHUW
BJPHUW
HJPHUW
612.00~30.00-M35
816.00~30.00-M58
1016.00~50.008~9
1216.00~50.008~11
1622.00~50.0011~15M812
2022.00~50.0011~19
[ ! ]M+2[ ! ]Wrench flats is D≥10.
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on MISUMI 2019 catalog P.4015). Not applicable when using locking agents or spring washers.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BJPHUF6-[12-30/0.01]
BJPHUF8-[16-30/0.01]
BJPHUF10-[16-50/0.01]
BJPHUF12-[16-50/0.01]
BJPHUF16-[22-50/0.01]
BJPHUF20-[22-50/0.01]
BJPHUW10-[16-50/0.01]-W[8-9/1]
BJPHUW12-[16-50/0.01]-W[8-11/1]
BJPHUW16-[22-50/0.01]-W[11-15/1]
BJPHUW20-[22-50/0.01]-W[11-19/1]
HJPHUF6-[12-30/0.01]
HJPHUF8-[16-30/0.01]
HJPHUF10-[16-50/0.01]
HJPHUF12-[16-50/0.01]
HJPHUF16-[22-50/0.01]
HJPHUF20-[22-50/0.01]
HJPHUW10-[16-50/0.01]-W[8-9/1]
HJPHUW12-[16-50/0.01]-W[8-11/1]
HJPHUW16-[22-50/0.01]-W[11-15/1]
HJPHUW20-[22-50/0.01]-W[11-19/1]
JPHUF6-[12-30/0.01]
JPHUF8-[16-30/0.01]
JPHUF10-[16-50/0.01]
JPHUF12-[16-50/0.01]
JPHUF16-[22-50/0.01]
JPHUF20-[22-50/0.01]
JPHUW10-[16-50/0.01]-W[8-9/1]
JPHUW12-[16-50/0.01]-W[8-11/1]
JPHUW16-[22-50/0.01]-W[11-15/1]
JPHUW20-[22-50/0.01]-W[11-19/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Finish
(Ø)
Hardness Wrench Flats G
(mm)
L
(mm)
W
(mm)
1 Piece(s)

9 Days or more

10Black Oxide Treated Hardness: 60 ~ 63HRC612 ~ 30-
1 Piece(s)

9 Days or more

10Black Oxide Treated Hardness: 60 ~ 63HRC816 ~ 30-
1 Piece(s)

9 Days or more

10Black Oxide Treated Hardness: 60 ~ 63HRC1016 ~ 50-
1 Piece(s)

9 Days or more

10Black Oxide Treated Hardness: 60 ~ 63HRC1216 ~ 50-
1 Piece(s)

9 Days or more

10Black Oxide Treated Hardness: 60 ~ 63HRC1622 ~ 50-
1 Piece(s)

9 Days or more

10Black Oxide Treated Hardness: 60 ~ 63HRC2022 ~ 50-
1 Piece(s)

9 Days or more

10Black Oxide Treated Hardness: 60 ~ 63HRC1016 ~ 508 ~ 9
1 Piece(s)

9 Days or more

10Black Oxide Treated Hardness: 60 ~ 63HRC1216 ~ 508 ~ 11
1 Piece(s)

9 Days or more

10Black Oxide Treated Hardness: 60 ~ 63HRC1622 ~ 5011 ~ 15
1 Piece(s)

9 Days or more

10Black Oxide Treated Hardness: 60 ~ 63HRC2022 ~ 5011 ~ 19
1 Piece(s)

15 Days or more

10Hard Chrome PlatingTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~612 ~ 30-
1 Piece(s)

15 Days or more

10Hard Chrome PlatingTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~816 ~ 30-
1 Piece(s)

15 Days or more

10Hard Chrome PlatingTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~1016 ~ 50-
1 Piece(s)

15 Days or more

10Hard Chrome PlatingTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~1216 ~ 50-
1 Piece(s)

15 Days or more

10Hard Chrome PlatingTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~1622 ~ 50-
1 Piece(s)

15 Days or more

10Hard Chrome PlatingTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~2022 ~ 50-
1 Piece(s)

15 Days or more

10Hard Chrome PlatingTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~1016 ~ 508 ~ 9
1 Piece(s)

15 Days or more

10Hard Chrome PlatingTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~1216 ~ 508 ~ 11
1 Piece(s)

15 Days or more

10Hard Chrome PlatingTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~1622 ~ 5011 ~ 15
1 Piece(s)

15 Days or more

10Hard Chrome PlatingTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~2022 ~ 5011 ~ 19
1 Piece(s)

7 Days or more

10NoneTreated Hardness: 60 ~ 63HRC612 ~ 30-
1 Piece(s)

7 Days or more

10NoneTreated Hardness: 60 ~ 63HRC816 ~ 30-
1 Piece(s)

7 Days or more

10NoneTreated Hardness: 60 ~ 63HRC1016 ~ 50-
1 Piece(s)

7 Days or more

10NoneTreated Hardness: 60 ~ 63HRC1216 ~ 50-
1 Piece(s)

7 Days or more

10NoneTreated Hardness: 60 ~ 63HRC1622 ~ 50-
1 Piece(s)

9 Days or more

10NoneTreated Hardness: 60 ~ 63HRC2022 ~ 50-
1 Piece(s)

9 Days or more

10NoneTreated Hardness: 60 ~ 63HRC1016 ~ 508 ~ 9
1 Piece(s)

9 Days or more

10NoneTreated Hardness: 60 ~ 63HRC1216 ~ 508 ~ 11
1 Piece(s)

9 Days or more

10NoneTreated Hardness: 60 ~ 63HRC1622 ~ 5011 ~ 15
1 Piece(s)

9 Days or more

10NoneTreated Hardness: 60 ~ 63HRC2022 ~ 5011 ~ 19

Loading...

  1. 1
 

Basic Information

Type Height adjusting pin Height Tolerance(mm) 0/+0.01 Mounting Method Female Thread
Tip Shape Flat Material Steel Heat Treated Presence
Wrench Flats B(inch) 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.