(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Head Locating Pins - Round or diamond shaped head, spherical tip and straight shank. (Part Numbers)

Small Head Locating Pins - Round or diamond shaped head, spherical tip and straight shank.
  • Volume Discount
  • Lead Time Reduction

Has the Sphere-shaped head with no edge. And the Buff Finished products with the appearance and sliding property improved are added to the product line-up.

  • METRIC
  • inCAD Components
Locating Pins - Spherical Small Head, Standard, P Configurable:Related Image
[ ! ]Locating Pins for Height Adjusting with shorter B fixed dimension is also available. >> Click here
・Materials
Material
No.
[ M ]Material[ S ]Surface Treatment[ H ]HardnessP SelectableP ConfigurableP, L, B Configurable
TypeD Tolerance and ShapeTypeD Tolerance and ShapeTypeD Tolerance and Shape
O1 Tool Steel-Treated Hardness: 60~63HRCJPQ
SB (m6)
SPB (p6)
JPQ
SA (m6)
SPA (p6)


SD (m6)
SPD (p6)
FPQ
SA (m6)
SPA (p6)


SD (m6)
SPD (p6)
O1 Tool SteelHard Chrome PlatingHardness: 50~55HRC
Plating Hardness :750 HV min.
-GJPQGFPQ
304 Stainless Steel--SJPQSJPQSFPQ
304 Stainless SteelHard Chrome PlatingPlating Hardness :750 HV min.-HJPQHFPQ
440C or 420 Stainless Steel-Treated Hardness: 50~55HRCCJPQCJPQCFPQ
O1 Tool SteelBuffed SurfaceTreated Hardness: 60~63HRC-MJPQMFPQ
O1 Tool SteelHard Chrome Plating + BuffedTreated Hardness: 60~63HRC-MGJPQMGFPQ
440C or 420 Stainless SteelBuffed SurfaceTreated Hardness: 50~55HRC-MCJPQMCFPQ
[ ! ]Some combinations are not available. Refer to the availability list to select the available combination.

Specifications

Part Number-P-L-B
   
Type Shape D
JPQ SA 4-2.01    
FPQ SA 4-P2.01
-L6-B5.5
■P Selectable
Part NumberPLBC
TypeD Tolerance and ShapeDD Tolerance
m6p6
JPQ
SJPQ
CJPQ

SB (m6)
SPB (p6)
2+0.008
+0.002
+0.012
+0.006
11.5    420.30
3  2   530.51
4+0.012
+0.004
+0.020
+0.012
  23  1
5  234 105
6  2345
■P Configurable
Part NumberP
0.01mm Increment
LBC(W)
TypeD Tolerance and ShapeDD Tolerance
m6p6
JPQ
GJPQ
SJPQ
HJPQ
CJPQ
(Buff Finished)
MJPQ
MGJPQ
MCJPQ

[ ! ]Applicable when D≥5 and P≥5.

SA (m6)
SPA (p6)


SD (m6)
SPD (p6)
[ ! ]Applicable when D≥4.
2+0.008
+0.002
+0.012
+0.006
1.00~ 2.00420.30-
31.00~ 3.00530.51
4+0.012
+0.004
+0.020
+0.012
2.00~ 4.0011.0
52.00~ 5.001051.2
62.00~ 6.001.5
8+0.015
+0.006
+0.024
+0.015
3.00~ 8.001561.521.8
103.00~10.00822.2
12+0.018
+0.007
+0.029
+0.018
5.00~12.002.5
136.00~13.00223
1610.00~16.001034
20+0.021
+0.008
+0.035
+0.022
13.00~20.00305
■P, L, B Configurable
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
C(W)
TypeD Tolerance and ShapeDD Tolerance
m6p6
FPQ
GFPQ
SFPQ
HFPQ
CFPQ
(Buff Finished)
MFPQ
MGFPQ
MCFPQ

[ ! ]Applicable when D≥5 and P≥5.

SA (m6)
SPA (p6)


SD (m6)
SPD (p6)
[ ! ]Applicable when D≥4.
2+0.008
+0.002
+0.012
+0.006
1.00~ 2.002~ 42.0~10.00.30-
31.00~ 3.003~ 62.0~10.00.51
4+0.012
+0.004
+0.020
+0.012
2.00~ 4.004~ 82.0~10.011.0
52.00~ 5.005~102.0~10.01.2
62.00~ 6.006~122.0~12.01.5
8+0.015
+0.006
+0.024
+0.015
3.00~ 8.008~162.0~15.01.521.8
103.00~10.0010~203.0~20.022.2
12+0.018
+0.007
+0.029
+0.018
5.00~12.0012~243.0~20.02.5
136.00~13.0013~265.0~20.03
1610.00~16.0016~325.0~20.034
20+0.021
+0.008
+0.035
+0.022
13.00~20.0020~405.0~20.05

Alterations

Locating Pins - Spherical Small Head, Standard, P Configurable:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JPQSPB6-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Mounting Section Length L
(mm)
Positioning Portion Length B
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)
1 Piece(s)Available

8 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No36p6-105P Dimension Fixed-

Loading...

  1. 1

Example

Locating Pins - Spherical Small Head, Standard, P Configurable:Related Image
 

Basic Information

Basic Shape Small Head Head Tip Shape Spherical Surface Drive No
Shank Style Straight(Press Fit) Tolerance of Positioning Side Outer Diameter 0/-0.01

Please check the type/dimensions/specifications of the part JPQSPB6-3 in the Small Head Locating Pins - Round or diamond shaped head, spherical tip and straight shank. series.

Products like this...

Part Number
CJPQSB4-2
CJPQSB4-3
CJPQSB5-2
JPQSPB6-4
JPQSPB6-5
SJPQSB2-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Mounting Section Length L
(mm)
Positioning Portion Length B
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No24m6-53P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No34m6-53P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No25m6-105P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No46p6-105P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No56p6-105P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo[None] No12m6-42P Dimension Fixed-

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.