(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round or diamond shaped head, tapered tip and straight shank. (Part Numbers)

Large Head Locating Pins - Round or diamond shaped head, tapered tip and straight shank.
  • Volume Discount
  • Lead Time Reduction

Has the typically shaped head (Tapered) and can be characterized by low cost-availability and a wealth of variations.

  • METRIC
  • inCAD Components
Locating Pins- Large Head, Round, P Standard:Related Image
・Materials
Material
No.
[ M ]Material[ S ]Surface Treatment[ H ]HardnessP SelectableP ConfigurableP, L, B Configurable
TypeD Tolerance and ShapeTypeD Tolerance and ShapeTypeD Tolerance and Shape
O1 Tool Steel-Treated Hardness: 60~63HRCJP
BB (m6)
BPB (p6)



DB (m6)
DPB (p6)
JP
BA (m6)
BPA (p6)



BD (m6)
BPD (p6)
FP
BA (m6)
BPA (p6)
BG (g6)


BD (m6)
BPD (p6)
DG (g6)
O1 Tool SteelHard Chrome PlatingHardness: 50~55HRC
Plating Hardness: 750HV~
GJPGJPGFP
SKS3 Tool Steel or Equiv.--BJPBJPBFP
304 Stainless Steel--SJPSJPSFP
304 Stainless SteelHard Chrome PlatingPlating Hardness: 750HV~HJPHJPHFP
440C or 420 Stainless Steel-Treated Hardness: 50~55HRCCJPCJPCFP
[ ! ]Some combinations are not available. Refer to the availability list to select the available combination.
 

Specifications

Part Number-P-L-B
     
Type D Tol.
Shape
 D
JP BB 6-10    
JP BD 8-11.98    
FP BA 10-P12.02-L10-B3.2
FP BD 12-P13.97-L12-B5
■P Selectable
Part NumberPLBCm(W)
TypeD Tolerance and ShapeDD Tolerance
m6p6
JP
GJP
BJP
SJP
HJP
CJP
<Round>
BB (m6)
BPB (p6)


<Diamond>
DB (m6)
DPB (p6)
[ ! ]Applicable when D≥2
1+0.008
+0.002
+0.012
+0.006
2             330.10.50-
2 34           40.511.2
3  456         55211.5
4+0.012
+0.004
+0.020
+0.012
   56         6131.8
5    68        102.2
6     810       83
8+0.015
+0.006
+0.024
+0.015
      101213     151.543.5
10       121315    1024
12+0.018
+0.007
+0.029
+0.018
        131516   5
13         1516   2225.5
16           2025 357
20+0.021
+0.008
+0.035
+0.022
            253030159
■P Configurable
Part NumberP
0.01mm Increment
LBCm(W)
TypeD Tolerance and ShapeDD Tolerance
m6p6
JP
GJP
BJP
SJP
HJP
CJP
<Round>
BA (m6)
BPA (p6)


<Diamond>
BD (m6)
BPD (p6)
[ ! ]Applicable when D≥2
1+0.008
+0.002
+0.012
+0.006
1.20~2.50330.10.50-
22.50~4.0040.511.2
33.50~6.0055211.5
4+0.012
+0.004
+0.020
+0.012
4.50~7.006131.8
55.50~8.00102.2
66.50~10.0083
8+0.015
+0.006
+0.024
+0.015
9.00~13.00151.543.5
1011.00~15.001024
12+0.018
+0.007
+0.029
+0.018
13.00~16.005
1314.00~18.002225.5
1617.00~25.00357
20+0.021
+0.008
+0.035
+0.022
22.00~30.0030159
■P, L, B Configurable
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
Cm(W)
TypeD Tolerance and ShapeDD Tolerance
m6p6g6
FP
GFP
BFP
SFP
HFP
CFP
<Round>
BA (m6)
BPA (p6)
BG (g6)


<Diamond>
BD (m6)
BPD (p6)
DG (g6)
1+0.008
+0.002
+0.012
+0.006
-0.002
-0.008
1.20 (1.50)~3.00(2.50)2, 31.0~5.00.10.500.6
22.50~4.002~61.0~15.0(10.0)0.511.2
33.50~8.003~101.0~15.0(10.0)211.5
4+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
4.50~8.003(4)~141.0~15.0(10.0)131.8
55.50~10.005~151.0~15.0(10.0)2.2
66.50~10.005~151.0~30.0(25.0)3
8+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
8.50~15.005(6)~161.0~30.0(25.0)1.543.5
1011.00~17.005(10)~203.0~30.0(25.0)24
12+0.018
+0.007
+0.029
+0.018
-0.006
-0.017
13.00~18.006(10)~243.0~30.0(25.0)5
1314.00~20.007(12)~265.0~30.0(25.0)25.5
1617.00~27.008(15)~325.0~30.0357
20+0.021
+0.008
+0.035
+0.022
-0.007
-0.020
22.00~30.0010(15)~405.0~30.09
[ ! ]P dimension in ( ) is applicable to Diamond Shape.

Alterations

Locating Pins- Large Head, Round, P Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CJPBPB20-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Mounting Section Length L
(mm)
Positioning Portion Length B
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2520p6-3015P Dimension Fixed-

Loading...

  1. 1

Example

Locating Pins- Large Head, Round, P Standard:Related Image
 

Basic Information

Basic Shape Large Head Head Tip Shape Tapered Drive No
Shank Style Straight(Press Fit) Tolerance of Positioning Side Outer Diameter 0/-0.01

Please check the type/dimensions/specifications of the part CJPBPB20-25 in the Large Head Locating Pins - Round or diamond shaped head, tapered tip and straight shank. series.

Products like this...

Part Number
CJPBB10-15
CJPBB12-13
CJPBB12-15
CJPBPB20-30
CJPBPB3-4
CJPBPB3-5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Mounting Section Length L
(mm)
Positioning Portion Length B
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1510m6-1510P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1312m6-1510P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1512m6-1510P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3020p6-3015P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No43p6-55P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No53p6-55P Dimension Fixed-

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.