(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Mounting the attachment on the backside of the belt enables constant pitch conveyance of various workpieces.
Part Number
Configured Part Number is shown.
[ M ]Material | |
①Main Body | Polyurethane (for Joint Process) |
②Core Wire | Aramid Core Wire |
③Attachment | Polyurethane (for Joint Process) |
Part Number | - | Attachment Type (A, B, C) | - | Attachment Mounting Pitch P |
Type | Belt Number | Belt Nominal Width | ||||||
ATBT ATBT | - - | 1200T10 2450T10 | 200 300 | - - | A C | - - | P100 P2450 |
Part Number | Attachment Type | Attachment Mounting Pitch | Number of Teeth | Circumference Length (mm) | ||
Type | Belt Number | Belt Nominal Width | ||||
P | ||||||
ATBT | 700T5 | 100 (10mm) 150 (15mm) 200 (20mm) 250 (25mm) | A B | 30 50~1200 (50mm Increment) | 140 | 700 |
750T5 | 150 | 750 | ||||
800T5 | 160 | 800 | ||||
850T5 | 170 | 850 | ||||
900T5 | 180 | 900 | ||||
950T5 | 190 | 950 | ||||
1000T5 | 200 | 1000 | ||||
1050T5 | 210 | 1050 | ||||
1100T5 | 220 | 1100 | ||||
1150T5 | 230 | 1150 | ||||
1200T5 | 240 | 1200 | ||||
1250T5 | 50~1950 (50mm Increment) | 250 | 1250 | |||
1300T5 | 260 | 1300 | ||||
1350T5 | 270 | 1350 | ||||
1400T5 | 280 | 1400 | ||||
1450T5 | 290 | 1450 | ||||
1500T5 | 300 | 1500 | ||||
1550T5 | 310 | 1550 | ||||
1600T5 | 320 | 1600 | ||||
1650T5 | 330 | 1650 | ||||
1700T5 | 340 | 1700 | ||||
1750T5 | 350 | 1750 | ||||
1800T5 | 360 | 1800 | ||||
1850T5 | 370 | 1850 | ||||
1900T5 | 380 | 1900 | ||||
1950T5 | 390 | 1950 | ||||
2000T5 | 100~4000 (50mm Increment) | 400 | 2000 | |||
2050T5 | 410 | 2050 | ||||
2100T5 | 420 | 2100 | ||||
2150T5 | 430 | 2150 | ||||
2200T5 | 440 | 2200 | ||||
2250T5 | 450 | 2250 | ||||
2300T5 | 460 | 2300 | ||||
2350T5 | 470 | 2350 | ||||
2400T5 | 480 | 2400 | ||||
2450T5 | 490 | 2450 | ||||
2500T5 | 500 | 2500 | ||||
2550T5 | 510 | 2550 | ||||
2600T5 | 520 | 2600 | ||||
2650T5 | 530 | 2650 | ||||
2700T5 | 540 | 2700 | ||||
2750T5 | 550 | 2750 | ||||
2800T5 | 560 | 2800 | ||||
2850T5 | 570 | 2850 | ||||
2900T5 | 580 | 2900 | ||||
2950T5 | 590 | 2950 | ||||
3000T5 | 600 | 3000 | ||||
3050T5 | 610 | 3050 | ||||
3100T5 | 620 | 3100 | ||||
3150T5 | 630 | 3150 | ||||
3200T5 | 640 | 3200 | ||||
3250T5 | 650 | 3250 | ||||
3300T5 | 660 | 3300 | ||||
3350T5 | 670 | 3350 | ||||
3400T5 | 680 | 3400 | ||||
3450T5 | 690 | 3450 | ||||
3500T5 | 700 | 3500 | ||||
3550T5 | 710 | 3550 | ||||
3600T5 | 720 | 3600 | ||||
3650T5 | 730 | 3650 | ||||
3700T5 | 740 | 3700 | ||||
3750T5 | 750 | 3750 | ||||
3800T5 | 760 | 3800 | ||||
3850T5 | 770 | 3850 | ||||
3900T5 | 780 | 3900 | ||||
3950T5 | 790 | 3950 | ||||
4000T5 | 800 | 4000 |
Part Number | Attachment Type | Attachment Mounting Pitch | Number of Teeth | Circumference Length (mm) | ||
Type | Belt Number | Belt Nominal Width | ||||
P | ||||||
ATBT | 700T10 | 150 (15mm) 200 (20mm) 250 (25mm) 300 (30mm) 400 (40mm) 500 (50mm) | A B C | 50~2400 (50mm Increment) | 70 | 700 |
750T10 | 75 | 750 | ||||
800T10 | 80 | 800 | ||||
850T10 | 85 | 850 | ||||
900T10 | 90 | 900 | ||||
950T10 | 95 | 950 | ||||
1000T10 | 100 | 1000 | ||||
1050T10 | 105 | 1050 | ||||
1100T10 | 110 | 1100 | ||||
1150T10 | 115 | 1150 | ||||
1200T10 | 120 | 1200 | ||||
1250T10 | 125 | 1250 | ||||
1300T10 | 130 | 1300 | ||||
1350T10 | 135 | 1350 | ||||
1400T10 | 140 | 1400 | ||||
1450T10 | 145 | 1450 | ||||
1500T10 | 150 | 1500 | ||||
1550T10 | 155 | 1550 | ||||
1600T10 | 160 | 1600 | ||||
1650T10 | 165 | 1650 | ||||
1700T10 | 170 | 1700 | ||||
1750T10 | 175 | 1750 | ||||
1800T10 | 180 | 1800 | ||||
1850T10 | 185 | 1850 | ||||
1900T10 | 190 | 1900 | ||||
1950T10 | 195 | 1950 | ||||
2000T10 | 200 | 2000 | ||||
2050T10 | 205 | 2050 | ||||
2100T10 | 210 | 2100 | ||||
2150T10 | 215 | 2150 | ||||
2200T10 | 220 | 2200 | ||||
2250T10 | 225 | 2250 | ||||
2300T10 | 230 | 2300 | ||||
2350T10 | 235 | 2350 | ||||
2400T10 | 240 | 2400 | ||||
2450T10 | 100~4000 (50mm Increment) | 245 | 2450 | |||
2500T10 | 250 | 2500 | ||||
2550T10 | 255 | 2550 | ||||
2600T10 | 260 | 2600 | ||||
2650T10 | 265 | 2650 | ||||
2700T10 | 270 | 2700 | ||||
2750T10 | 275 | 2750 | ||||
2800T10 | 280 | 2800 | ||||
2850T10 | 285 | 2850 | ||||
2900T10 | 290 | 2900 | ||||
2950T10 | 295 | 2950 | ||||
3000T10 | 300 | 3000 | ||||
3050T10 | 305 | 3050 | ||||
3100T10 | 310 | 3100 | ||||
3150T10 | 315 | 3150 | ||||
3200T10 | 320 | 3200 | ||||
3250T10 | 325 | 3250 | ||||
3300T10 | 330 | 3300 | ||||
3350T10 | 335 | 3350 | ||||
3400T10 | 340 | 3400 | ||||
3450T10 | 345 | 3450 | ||||
3500T10 | 350 | 3500 | ||||
3550T10 | 355 | 3550 | ||||
3600T10 | 360 | 3600 | ||||
3650T10 | 365 | 3650 | ||||
3700T10 | 370 | 3700 | ||||
3750T10 | 375 | 3750 | ||||
3800T10 | 380 | 3800 | ||||
3850T10 | 385 | 3850 | ||||
3900T10 | 390 | 3900 | ||||
3950T10 | 395 | 3950 | ||||
4000T10 | 400 | 4000 |
Belt Nominal Width |
100 |
150 |
200 |
250 |
Belt Nominal Width |
150 |
200 |
250 |
300 |
400 |
500 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ATBT-1000T10150-A-P[50,100,200,250,500,1000] |
ATBT-1000T10150-B-P[50,100,200,250,500,1000] |
ATBT-1000T10200-A-P[50,100,200,250,500,1000] |
ATBT-1000T10200-B-P[50,100,200,250,500,1000] |
ATBT-1000T10250-A-P[50,100,200,250,500,1000] |
ATBT-1000T10250-B-P[50,100,200,250,500,1000] |
ATBT-1000T10250-C-P[50,100,200,250,500,1000] |
ATBT-1000T10300-A-P[50,100,200,250,500,1000] |
ATBT-1000T10300-B-P[50,100,200,250,500,1000] |
ATBT-1000T10300-C-P[50,100,200,250,500,1000] |
ATBT-1000T10400-A-P[50,100,200,250,500,1000] |
ATBT-1000T10400-B-P[50,100,200,250,500,1000] |
ATBT-1000T10400-C-P[50,100,200,250,500,1000] |
ATBT-1000T10500-A-P[50,100,200,250,500,1000] |
ATBT-1000T10500-B-P[50,100,200,250,500,1000] |
ATBT-1000T10500-C-P[50,100,200,250,500,1000] |
ATBT-1000T5100-A-P[50,100,200,250,500,1000] |
ATBT-1000T5100-B-P[50,100,200,250,500,1000] |
ATBT-1000T5150-A-P[50,100,200,250,500,1000] |
ATBT-1000T5150-B-P[50,100,200,250,500,1000] |
ATBT-1000T5200-A-P[50,100,200,250,500,1000] |
ATBT-1000T5200-B-P[50,100,200,250,500,1000] |
ATBT-1000T5250-A-P[50,100,200,250,500,1000] |
ATBT-1000T5250-B-P[50,100,200,250,500,1000] |
ATBT-1050T10150-A-P[50,150,350,1050] |
ATBT-1050T10150-B-P[50,150,350,1050] |
ATBT-1050T10200-A-P[50,150,350,1050] |
ATBT-1050T10200-B-P[50,150,350,1050] |
ATBT-1050T10250-A-P[50,150,350,1050] |
ATBT-1050T10250-B-P[50,150,350,1050] |
ATBT-1050T10250-C-P[50,100,150,350,1050] |
ATBT-1050T10300-A-P[50,150,350,1050] |
ATBT-1050T10300-B-P[50,150,350,1050] |
ATBT-1050T10300-C-P[50,100,150,350,1050] |
ATBT-1050T10400-A-P[50,150,350,1050] |
ATBT-1050T10400-B-P[50,150,350,1050] |
ATBT-1050T10400-C-P[50,100,150,350,1050] |
ATBT-1050T10500-A-P[50,150,350,1050] |
ATBT-1050T10500-B-P[50,150,350,1050] |
ATBT-1050T10500-C-P[50,100,150,350,1050] |
ATBT-1050T5100-A-P[30,50,150,350,1050] |
ATBT-1050T5100-B-P[30,50,150,350,1050] |
ATBT-1050T5150-A-P[30,50,150,350,1050] |
ATBT-1050T5150-B-P[30,50,150,350,1050] |
ATBT-1050T5200-A-P[30,50,150,350,1050] |
ATBT-1050T5200-B-P[30,50,150,350,1050] |
ATBT-1050T5250-A-P[30,50,150,350,1050] |
ATBT-1050T5250-B-P[30,50,150,350,1050] |
ATBT-1100T10150-A-P[50,100,550,1100] |
ATBT-1100T10150-B-P[50,100,550,1100] |
ATBT-1100T10200-A-P[50,100,550,1100] |
ATBT-1100T10200-B-P[50,100,550,1100] |
ATBT-1100T10250-A-P[50,100,550,1100] |
ATBT-1100T10250-B-P[50,100,550,1100] |
ATBT-1100T10250-C-P[50,100,550,1100] |
ATBT-1100T10300-A-P[50,100,550,1100] |
ATBT-1100T10300-B-P[50,100,550,1100] |
ATBT-1100T10300-C-P[50,100,550,1100] |
ATBT-1100T10400-A-P[50,100,550,1100] |
ATBT-1100T10400-B-P[50,100,550,1100] |
Loading...
Belt Shape | Closed End (Weld Connection) | Properties | Standard | Belt Material | Polyurethane |
---|---|---|---|---|---|
Core Wire Material | Aramid | Belt-shaped type | Trapezoid Tooth Profile Metric Type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy