(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Carriers - Press Fit or Urethane Lined Rollers, 9 or 10 mm Width

Roller Carriers - Press Fit or Urethane Lined Rollers, 9 or 10 mm Width

Move the mouse over the image to zoom

  • Roller Carriers - Press Fit or Urethane Lined Rollers, 9 or 10 mm Width
  • Roller Carriers - Press Fit or Urethane Lined Rollers, 9 or 10 mm Width
  • Volume Discount

•Conveyor Type: Straight
•Specification: Standard
•Extrusion Type: Inward Bent Type
•Wheel Surface Material: Steel
•Type: Wheel Main Body

  • inCAD Components

PDFP.2019-1188

Unit examples related to this product
・Materials
Roller TypeFixing Nut TypeRoller Pitch[ M ]Material[ S ]Surface Treatment
P=35
No Bracket①RollerBearing②Frame③Screw, Nut①Roller②Frame③Screw, Nut
Press Formed RollersGeneral Nut (JIS Type 3)CROPSteelTrivalent Chromate
Urethane Lined Milled RollersCRONURUrethaneSteelTrivalent Chromate
CROSURStainless Steel---
[ ! ]The Urethane is Shore A90 Black.
 

Specifications

Part Number
CROP10
CROSUR20
Part Number(L)
TypeNumber of WheelsP=35
■Press Formed Rollers
CROP
(Steel)


■Urethane Lined Milled Rollers
CRONUR
(Steel)
CROSUR
(Stainless Steel)
2(68)
3(103)
4(138)
5(173)
6(208)
7(243)
8(278)
9(313)
10(348)
11(383)
12(418)
13(453)
14(488)
15(523)
16(558)
17(593)
18(628)
19(663)
20(698)
21(733)
22(768)
23(803)
24(838)
25(873)
26(908)
27(943)
28(978)
29(1013)
30(1048)
31(1083)
32(1118)
33(1153)
[ ! ]For loading weight, 30kgf (294N) per wheel for Urethane Rollers, and 15kgf (147N) for Press Formed Rollers.

Alterations

Roller Carriers - 7~9mm Width:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CRONUR2
CRONUR3
CRONUR4
CRONUR5
CRONUR6
CRONUR7
CRONUR8
CRONUR9
CRONUR10
CRONUR11
CRONUR12
CRONUR13
CRONUR14
CRONUR15
CRONUR16
CRONUR17
CRONUR18
CRONUR19
CRONUR20
CRONUR21
CRONUR22
CRONUR23
CRONUR24
CRONUR25
CRONUR26
CRONUR27
CRONUR28
CRONUR29
CRONUR30
CRONUR31
CRONUR32
CRONUR33
CROP2
CROP3
CROP4
CROP5
CROP6
CROP7
CROP8
CROP9
CROP10
CROP11
CROP12
CROP13
CROP14
CROP15
CROP16
CROP17
CROP18
CROP19
CROP20
CROP21
CROP22
CROP23
CROP24
CROP25
CROP26
CROP27
CROP28
CROP29
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWheel Width W
(mm)
Wheel load capacity (per wheel) 
(kgf)
Wheel O.D. D
(mm)
Wheel Surface Treatment Frame Material Frame Surface Treatment External Shape Height H
(mm)
Conveyer Length L
(mm)
Number of Wheels
(piece)
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate32682
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate321033
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate321384
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate321735
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate322086
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate322437
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate322788
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate323139
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate3234810
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate3238311
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate3241812
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate3245313
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate3248814
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate3252315
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate3255816
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate3259317
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate3262818
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate3266319
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate3269820
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate3273321
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate3276822
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate3280323
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate3283824
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate3287325
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate3290826
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate3294327
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate3297828
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate32101329
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate32104830
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate32108331
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate32111832
1 Piece(s)Available

10 Days or more

1093030Trivalent Chromate[Steel] SteelTrivalent Chromate32115333
1 Piece(s)Available

10 Days or more

10101530.4Trivalent Chromate[Steel] SteelTrivalent Chromate32.2682
1 Piece(s)Available

10 Days or more

10101530.4Trivalent Chromate[Steel] SteelTrivalent Chromate32.21033
1 Piece(s)Available

10 Days or more

10101530.4Trivalent Chromate[Steel] SteelTrivalent Chromate32.21384
1 Piece(s)Available

10 Days or more

10101530.4Trivalent Chromate[Steel] SteelTrivalent Chromate32.21735
1 Piece(s)Available

10 Days or more

10101530.4Trivalent Chromate[Steel] SteelTrivalent Chromate32.22086
1 Piece(s)Available

10 Days or more

10101530.4Trivalent Chromate[Steel] SteelTrivalent Chromate32.22437
1 Piece(s)Available

10 Days or more

10101530.4Trivalent Chromate[Steel] SteelTrivalent Chromate32.22788
1 Piece(s)Available

10 Days or more

10101530.4Trivalent Chromate[Steel] SteelTrivalent Chromate32.23139
1 Piece(s)Available

10 Days or more

10101530.4Trivalent Chromate[Steel] SteelTrivalent Chromate32.234810
1 Piece(s)Available

10 Days or more

10101530.4Trivalent Chromate[Steel] SteelTrivalent Chromate32.238311
1 Piece(s)Available

10 Days or more

10101530.4Trivalent Chromate[Steel] SteelTrivalent Chromate32.241812
1 Piece(s)Available

10 Days or more

10101530.4Trivalent Chromate[Steel] SteelTrivalent Chromate32.245313
1 Piece(s)Available

10 Days or more

10101530.4Trivalent Chromate[Steel] SteelTrivalent Chromate32.248814
1 Piece(s)Available

10 Days or more

10101530.4Trivalent Chromate[Steel] SteelTrivalent Chromate32.252315
1 Piece(s)Available

10 Days or more

10101530.4Trivalent Chromate[Steel] SteelTrivalent Chromate32.255816
1 Piece(s)Available

10 Days or more

10101530.4Trivalent Chromate[Steel] SteelTrivalent Chromate32.259317
1 Piece(s)Available

10 Days or more

10101530.4Trivalent Chromate[Steel] SteelTrivalent Chromate32.262818
1 Piece(s)Available

10 Days or more

10101530.4Trivalent Chromate[Steel] SteelTrivalent Chromate32.266319
1 Piece(s)Available

10 Days or more

10101530.4Trivalent Chromate[Steel] SteelTrivalent Chromate32.269820
1 Piece(s)Available

10 Days or more

10101530.4Trivalent Chromate[Steel] SteelTrivalent Chromate32.273321
1 Piece(s)Available

10 Days or more

10101530.4Trivalent Chromate[Steel] SteelTrivalent Chromate32.276822
1 Piece(s)Available

10 Days or more

10101530.4Trivalent Chromate[Steel] SteelTrivalent Chromate32.280323
1 Piece(s)Available

10 Days or more

10101530.4Trivalent Chromate[Steel] SteelTrivalent Chromate32.283824
1 Piece(s)Available

10 Days or more

10101530.4Trivalent Chromate[Steel] SteelTrivalent Chromate32.287325
1 Piece(s)Available

10 Days or more

10101530.4Trivalent Chromate[Steel] SteelTrivalent Chromate32.290826
1 Piece(s)Available

10 Days or more

10101530.4Trivalent Chromate[Steel] SteelTrivalent Chromate32.294327
1 Piece(s)Available

10 Days or more

10101530.4Trivalent Chromate[Steel] SteelTrivalent Chromate32.297828
1 Piece(s)Available

10 Days or more

10101530.4Trivalent Chromate[Steel] SteelTrivalent Chromate32.2101329

Loading...

 

Basic Information

Conveyer Type Straight Wheel Surface Material Steel Wheel Pitch P(mm) 35
Type Wheel conveyor body Application For transporting small items / Medium Load Extrusion Type Inward-curved Type
Specifications Standard Accessory None

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.