(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stays - with Catch Mechanism

Stays - with Catch Mechanism

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

Stainless Steel Stays with a simplified stopper operating at 160 degree.

  • inCAD Components

Part Number

Configured Part Number is shown.

Stays - with Catch Mechanism:Related Image
・Materials
No.Part Name[ M ]Material[ S ]Surface Treatment
Main BodySteelChrome Plating
WasherPolyamide-
RivetBrassChrome Plating

Specifications

Part Number
STYCR
Part NumberMass
(g)
TypeRight and Left
STYCL (For Left Side)125
R (For Right Side)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
STYCL
STYCR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSUse Direction
1 Piece(s)Available

8 Days or more

10For Left Side
1 Piece(s)Available

8 Days or more

10For Right Side
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSUse Direction

Loading...

  1. 1

Example

Stays - with Catch Mechanism:Related Image

Basic Information

Door Opening Manner Canopy Stay Type Rotation Flexible, Slide Type Others
Rotation Type Flap Stopper Release Firmly closed by holding the ends Body Material Steel
Max. Length(mm) 217

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.