(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Spring Stay B-1491

Stainless Steel Spring Stay B-1491
  • Volume Discount

•Door Opening Manner: Upward Opening
•Length L at Extention (mm): 380
•Stroke Dimension S (mm): 100
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideRound Bars

PDF

Part Number

Configured Part Number is shown.

B-1491-1

 
Part Number
B-1491-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Door Opening Manner Upward Opening Stay Type Expansion and Contraction・Slide Flexible, Slide Type Slide Round Bar
Stopper Stop in full open state Stopper Release No Body Material Stainless Steel
Main Body Surface Treatment Buffing Allowable Load(N) 39.2 Length L at Extention(mm) 380
Stroke S(mm) 100 Product Code 13215

Please check the type/dimensions/specifications of the part B-1491-1 in the Stainless Steel Spring Stay B-1491 series.

Additional Products in this Category

Tech Support