(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Angle Plates - Base Length Configurable

Angle Plates - Base Length Configurable

Move the mouse over the image to zoom

Angle Plates Side A Specified Grinding Type (Drilled Hole and Dowel Hole Type):Related Image
・Materials
TypeHole Machining[ M ]Material[ S ]Surface Treatment
IKC FB (Without Hole)
D (Through Holes)
K (Through Holes and Dowel Holes)
Cast Iron Class No.35Primer Coating (Gray)
BIKCBlack Oxide
MIKCElectroless Nickel Plating
AIKCAluminum Casting Alloy 514.0-
[ ! ]Cast Iron Class No.35: Surface treatment is not applied to the machined surfaces and holes.
[ ! ]A dimension is ground from the gusset side. Please note that, as shown in the photo, no surface treatment is applied on the gusset side.
[ NG ]BIKCK is not selectable.

Specifications

Part Number-A-W
IKCFB100
MIKCK150
-
-
A85
A65
-
-
W75
W100
Part NumberAngle Plate Body
TypeHA
5mm Increment
W TT1
IKCFB
BIKCFB
MIKCF
B
AIKCFB
10050 75 80 1001514
80~100
15065~75 60 75 1001514
80~100 75 80 100
20065~75 60 75 1514
85~120 75 80 100
25085~120 75 80 1001815
30090~1501815
35090~150
40090~150
[ NG ]For AIKCFB, W60 is not available.
Part NumberAngle Plate BodyThrough Hole
TypeHA
5mm Increment
WTT1dBXFYG
W=60W=75, 80, 100W=60W=75, 80W=100
IKCD
BIKCD
MIKCD
AIKCD
10050 75 80 1001514-11-507035-4540
80~100A-50
15065~75 60 75 100151491140507035-7560
80~100 75 80 100--A-50
20065~75 60 75 15149114050-35-11070
85~120 75 80 100--7040A-50
25085~120 75 80 1001815-11-507040A-5514090
30090~150181511507040A-6019090
35090~150230100
40090~150260120
[ NG ]For AIKCD, W60 is not available.
[ ! ]Portions without specific dimensions are same as FB (Without Hole Type).
Part NumberAngle Plate BodyThrough HoleDowel Hole
TypeHA
5mm Increment
WTT1dBXFYGDH7ah
W=60W=75, 80, 100W=60W=75, 80W=100W=60W=75, 80, 100
IKCK
MIKCK
AIKCK
10050 75 80 1001514-11-507035-4540-10-65
80~100A-50X+(F/2)
15065~75 60 75 100151491140507035-7560610A-15105
80~100 75 80 100--A-50-X+(F/2)
20065~75 60 75 15149114050-35-11070610A-15145
85~120 75 80 100--7040A-50-X+(F/2)
25085~120 75 80 1001815-11-507040A-5514090-10X+(F/2)185
30090~150181511507040A-6019090235
35090~150230100280
40090~150260120320
[ NG ]For AIKCK, W60 is not available.
[ ! ]Portions without specific dimensions are same as FB (Without Hole Type).
[ NG ]BIKCK is not selectable.

Alterations

Angle Plates Side A Specified Grinding Type (Drilled Hole and Dowel Hole Type):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AIKCD100-A[50,​80,​85,​90,​95,​100]-W[75,​80,​100]
AIKCD150-A[65-100/5]-W[60,​75,​80,​100]
AIKCD200-A[65-75/5]-W[60,​75,​80,​100]
AIKCD200-A[85-120/5]-W[60,​75,​80,​100]
AIKCD250-A[85-120/5]-W[75,​80,​100]
AIKCD300-A[90-150/5]-W[75,​80,​100]
AIKCD350-A[90-150/5]-W[75,​80,​100]
AIKCD400-A[90-150/5]-W[75,​80,​100]
AIKCFB100-A[50,​80,​85,​90,​95,​100]-W[75,​80,​100]
AIKCFB150-A[80-100/5]-W[60,​75,​80,​100]
AIKCFB200-A[85-120/5]-W[75,​80,​100]
AIKCFB250-A[85-120/5]-W[75,​80,​100]
AIKCFB300-A[90-150/5]-W[75,​80,​100]
AIKCFB350-A[90-150/5]-W[75,​80,​100]
AIKCFB400-A[90-150/5]-W[75,​80,​100]
AIKCK100-A[50,​80,​85,​90,​95,​100]-W[75,​80,​100]
AIKCK150-A[80-100/5]-W[75,​80,​100]
AIKCK200-A[65-75/5]-W[60,​75,​80,​100]
AIKCK200-A[85-120/5]-W[60,​75,​80,​100]
AIKCK250-A[85-120/5]-W[75,​80,​100]
AIKCK300-A[90-150/5]-W[75,​80,​100]
AIKCK350-A[90-150/5]-W[75,​80,​100]
AIKCK400-A[90-150/5]-W[75,​80,​100]
BIKCD100-A[50,​80,​85,​90,​95,​100]-W[75,​80,​100]
BIKCD150-A[65-100/5]-W[60,​75,​80,​100]
BIKCD200-A[65-75/5]-W[60,​75,​80,​100]
BIKCD200-A[85-120/5]-W[60,​75,​80,​100]
BIKCD250-A[85-120/5]-W[75,​80,​100]
BIKCD300-A[90-150/5]-W[75,​80,​100]
BIKCD350-A[90-150/5]-W[75,​80,​100]
BIKCD400-A[90-150/5]-W[75,​80,​100]
BIKCFB100-A[50,​80,​85,​90,​95,​100]-W[75,​80,​100]
BIKCFB150-A[65-100/5]-W[60,​75,​80,​100]
BIKCFB200-A[65-75/5]-W[60,​75,​80,​100]
BIKCFB200-A[85-120/5]-W[60,​75,​80,​100]
BIKCFB250-A[85-120/5]-W[75,​80,​100]
BIKCFB300-A[90-150/5]-W[75,​80,​100]
BIKCFB350-A[90-150/5]-W[75,​80,​100]
BIKCFB400-A[90-150/5]-W[75,​80,​100]
IKCD100-A[50,​80,​85,​90,​95,​100]-W[75,​80,​100]
IKCD150-A[65-100/5]-W[60,​75,​80,​100]
IKCD200-A[65-75/5]-W[60,​75,​80,​100]
IKCD200-A[85-120/5]-W[60,​75,​80,​100]
IKCD250-A[85-120/5]-W[75,​80,​100]
IKCD300-A[90-150/5]-W[75,​80,​100]
IKCD350-A[90-150/5]-W[75,​80,​100]
IKCD400-A[90-150/5]-W[75,​80,​100]
IKCFB100-A[50,​80,​85,​90,​95,​100]-W[75,​80,​100]
IKCFB150-A[65-100/5]-W[60,​75,​80,​100]
IKCFB200-A[65-75/5]-W[60,​75,​80,​100]
IKCFB200-A[85-120/5]-W[60,​75,​80,​100]
IKCFB250-A[85-120/5]-W[75,​80,​100]
IKCFB300-A[90-150/5]-W[75,​80,​100]
IKCFB350-A[90-150/5]-W[75,​80,​100]
IKCFB400-A[90-150/5]-W[75,​80,​100]
IKCK100-A[50,​80,​85,​90,​95,​100]-W[75,​80,​100]
IKCK150-A[65-100/5]-W[60,​75,​80,​100]
IKCK200-A[65-75/5]-W[60,​75,​80,​100]
IKCK200-A[85-120/5]-W[60,​75,​80,​100]
IKCK250-A[85-120/5]-W[75,​80,​100]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Hole Machining Height H
(mm)
Dimension A
(mm)
W
(mm)
1 Piece(s)

12 Days or more

10AluminumThrough Hole10050 ~ 10075 ~ 100
1 Piece(s)

12 Days or more

10AluminumThrough Hole15065 ~ 10060 ~ 100
1 Piece(s)

12 Days or more

10AluminumThrough Hole20065 ~ 7560 ~ 100
1 Piece(s)

12 Days or more

10AluminumThrough Hole20085 ~ 12060 ~ 100
1 Piece(s)

12 Days or more

10AluminumThrough Hole25085 ~ 12075 ~ 100
1 Piece(s)

12 Days or more

10AluminumThrough Hole30090 ~ 15075 ~ 100
1 Piece(s)

12 Days or more

10AluminumThrough Hole35090 ~ 15075 ~ 100
1 Piece(s)

12 Days or more

10AluminumThrough Hole40090 ~ 15075 ~ 100
1 Piece(s)

12 Days or more

10AluminumNo Hole10050 ~ 10075 ~ 100
1 Piece(s)

12 Days or more

10AluminumNo Hole15080 ~ 10060 ~ 100
1 Piece(s)

12 Days or more

10AluminumNo Hole20085 ~ 12075 ~ 100
1 Piece(s)

12 Days or more

10AluminumNo Hole25085 ~ 12075 ~ 100
1 Piece(s)

12 Days or more

10AluminumNo Hole30090 ~ 15075 ~ 100
1 Piece(s)

12 Days or more

10AluminumNo Hole35090 ~ 15075 ~ 100
1 Piece(s)

12 Days or more

10AluminumNo Hole40090 ~ 15075 ~ 100
1 Piece(s)

12 Days or more

10AluminumThrough Hole and Dowel Hole10050 ~ 10075 ~ 100
1 Piece(s)

12 Days or more

10AluminumThrough Hole and Dowel Hole15080 ~ 10075 ~ 100
1 Piece(s)

12 Days or more

10AluminumThrough Hole and Dowel Hole20065 ~ 7560 ~ 100
1 Piece(s)

12 Days or more

10AluminumThrough Hole and Dowel Hole20085 ~ 12060 ~ 100
1 Piece(s)

12 Days or more

10AluminumThrough Hole and Dowel Hole25085 ~ 12075 ~ 100
1 Piece(s)

12 Days or more

10AluminumThrough Hole and Dowel Hole30090 ~ 15075 ~ 100
1 Piece(s)

12 Days or more

10AluminumThrough Hole and Dowel Hole35090 ~ 15075 ~ 100
1 Piece(s)

12 Days or more

10AluminumThrough Hole and Dowel Hole40090 ~ 15075 ~ 100
1 Piece(s)

12 Days or more

10Cast IronThrough Hole10050 ~ 10075 ~ 100
1 Piece(s)

12 Days or more

10Cast IronThrough Hole15065 ~ 10060 ~ 100
1 Piece(s)

12 Days or more

10Cast IronThrough Hole20065 ~ 7560 ~ 100
1 Piece(s)

12 Days or more

10Cast IronThrough Hole20085 ~ 12060 ~ 100
1 Piece(s)

12 Days or more

10Cast IronThrough Hole25085 ~ 12075 ~ 100
1 Piece(s)

12 Days or more

10Cast IronThrough Hole30090 ~ 15075 ~ 100
1 Piece(s)

12 Days or more

10Cast IronThrough Hole35090 ~ 15075 ~ 100
1 Piece(s)

12 Days or more

10Cast IronThrough Hole40090 ~ 15075 ~ 100
1 Piece(s)

12 Days or more

10Cast IronNo Hole10050 ~ 10075 ~ 100
1 Piece(s)

12 Days or more

10Cast IronNo Hole15065 ~ 10060 ~ 100
1 Piece(s)

12 Days or more

10Cast IronNo Hole20065 ~ 7560 ~ 100
1 Piece(s)

12 Days or more

10Cast IronNo Hole20085 ~ 12060 ~ 100
1 Piece(s)

12 Days or more

10Cast IronNo Hole25085 ~ 12075 ~ 100
1 Piece(s)

12 Days or more

10Cast IronNo Hole30090 ~ 15075 ~ 100
1 Piece(s)

12 Days or more

10Cast IronNo Hole35090 ~ 15075 ~ 100
1 Piece(s)

12 Days or more

10Cast IronNo Hole40090 ~ 15075 ~ 100
1 Piece(s)

12 Days or more

10Cast IronThrough Hole10050 ~ 10075 ~ 100
1 Piece(s)

12 Days or more

10Cast IronThrough Hole15065 ~ 10060 ~ 100
1 Piece(s)

12 Days or more

10Cast IronThrough Hole20065 ~ 7560 ~ 100
1 Piece(s)

12 Days or more

10Cast IronThrough Hole20085 ~ 12060 ~ 100
1 Piece(s)

12 Days or more

10Cast IronThrough Hole25085 ~ 12075 ~ 100
1 Piece(s)

12 Days or more

10Cast IronThrough Hole30090 ~ 15075 ~ 100
1 Piece(s)

12 Days or more

10Cast IronThrough Hole35090 ~ 15075 ~ 100
1 Piece(s)

12 Days or more

10Cast IronThrough Hole40090 ~ 15075 ~ 100
1 Piece(s)

12 Days or more

10Cast IronNo Hole10050 ~ 10075 ~ 100
1 Piece(s)

12 Days or more

10Cast IronNo Hole15065 ~ 10060 ~ 100
1 Piece(s)

12 Days or more

10Cast IronNo Hole20065 ~ 7560 ~ 100
1 Piece(s)

12 Days or more

10Cast IronNo Hole20085 ~ 12060 ~ 100
1 Piece(s)

12 Days or more

10Cast IronNo Hole25085 ~ 12075 ~ 100
1 Piece(s)

12 Days or more

10Cast IronNo Hole30090 ~ 15075 ~ 100
1 Piece(s)

12 Days or more

10Cast IronNo Hole35090 ~ 15075 ~ 100
1 Piece(s)

12 Days or more

10Cast IronNo Hole40090 ~ 15075 ~ 100
1 Piece(s)

12 Days or more

10Cast IronThrough Hole and Dowel Hole10050 ~ 10075 ~ 100
1 Piece(s)

12 Days or more

10Cast IronThrough Hole and Dowel Hole15065 ~ 10060 ~ 100
1 Piece(s)

12 Days or more

10Cast IronThrough Hole and Dowel Hole20065 ~ 7560 ~ 100
1 Piece(s)

12 Days or more

10Cast IronThrough Hole and Dowel Hole20085 ~ 12060 ~ 100
1 Piece(s)

12 Days or more

10Cast IronThrough Hole and Dowel Hole25085 ~ 12075 ~ 100

Loading...

 

Basic Information

Strength Standard (Cast Products)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.