(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L-Shaped Plate - 3 Equal Sides

L-Shaped Plate - 3 Equal Sides
  • Volume Discount

High Precision Angle guaranteeing the outer perpendicularity as the standard and having 2 or 3 Equal Sides

  • METRIC
  • inCAD Components
Angles - Three Sides Equilateral:Related Image
・Materials
Type[ M ]Material
LAHS LAKS1018 Carbon Steel
LAHA LAKA6063 Aluminum Alloy
LAHU LAKU304 Stainless Steel

Specifications

Part Number-T
LAHS50-10
Part Number-L-T
LAKS50-80-5
■3 Equal Sides Type
Part NumberTk
Perpendicularity
TypeA
LAHS
LAHA
LAHU
25560.05
3056
5056
*8**10
7556
*8**10
LAHS
LAHA
100100.1
LAHS12510
[ ! ]Those marked with * are applicable to LAHU only. Those marked with ** are applicable to LAHS and LAHA only.
■2 Equal Sides Type
Part NumberLTk Perpendicularity
TypeA
LAKS
LAKA
LAKU
25304050607080100150560.05
30405060708010015056
40305060708010015056*8**10
50304060708010015056*8**10
60304050708010015056*8**10
7530405060708010015056*8**10
LAKS
LAKA
1004050607080150100.1
LAKS1255060708010015010
[ ! ]Those marked with * are applicable to LAKU only. Those marked with ** are applicable to LAKS and LAKA only.

Alterations

Angles - Three Sides Equilateral:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LAHA25-5
LAHA25-6
LAHA30-5
LAHA30-6
LAHA50-5
LAHA50-6
LAHA50-10
LAHA75-5
LAHA75-6
LAHA75-10
LAHA100-10
LAHS25-5
LAHS25-6
LAHS30-5
LAHS30-6
LAHS50-5
LAHS50-6
LAHS50-10
LAHS75-5
LAHS75-6
LAHS75-10
LAHS100-10
LAHS125-10
LAHU25-5
LAHU25-6
LAHU30-5
LAHU30-6
LAHU50-5
LAHU50-6
LAHU50-8
LAHU75-5
LAHU75-6
LAHU75-8
LAKA25-[30,​40,​50,​60,​70,​80,​100,​150]-[5,​6]
LAKA30-[40,​50,​60,​70,​80,​100,​150]-[5,​6]
LAKA40-[30,​50,​60,​70,​80,​100,​150]-[5,​6,​10]
LAKA50-[30,​40,​60,​70,​80,​100,​150]-[5,​6,​10]
LAKA60-[30,​40,​50,​70,​80,​100,​150]-[5,​6,​10]
LAKA75-[30,​40,​50,​60,​70,​80,​100,​150]-[5,​6,​10]
LAKA100-[40,​50,​60,​70,​80,​150]-10
LAKS25-[30,​40,​50,​60,​70,​80,​100,​150]-[5,​6]
LAKS30-[40,​50,​60,​70,​80,​100,​150]-[5,​6]
LAKS40-[30,​50,​60,​70,​80,​100,​150]-[5,​6,​10]
LAKS50-[30,​40,​60,​70,​80,​100,​150]-[5,​6,​10]
LAKS60-[30,​40,​50,​70,​80,​100,​150]-[5,​6,​10]
LAKS75-[30,​40,​50,​60,​70,​80,​100,​150]-[5,​6,​10]
LAKS100-[40,​50,​60,​70,​80,​150]-10
LAKS125-[50,​60,​70,​80,​100,​150]-10
LAKU25-[30,​40,​50,​60,​70,​80,​100,​150]-[5,​6]
LAKU30-[40,​50,​60,​70,​80,​100,​150]-[5,​6]
LAKU40-[30,​50,​60,​70,​80,​100,​150]-[5,​6,​8]
LAKU50-[30,​40,​60,​70,​80,​100,​150]-[5,​6,​8]
LAKU60-[30,​40,​50,​70,​80,​100,​150]-[5,​6,​8]
LAKU75-[30,​40,​50,​60,​70,​80,​100,​150]-[5,​6,​8]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thickness T
(mm)
Leg A
(mm)
Length L
(mm)
1 Piece(s)Available

8 Days or more

10[Aluminum] 6063 Aluminum Alloy525-
1 Piece(s)Available

8 Days or more

10[Aluminum] 6063 Aluminum Alloy625-
1 Piece(s)Available

8 Days or more

10[Aluminum] 6063 Aluminum Alloy530-
1 Piece(s)Available

8 Days or more

10[Aluminum] 6063 Aluminum Alloy630-
1 Piece(s)Available

8 Days or more

10[Aluminum] 6063 Aluminum Alloy550-
1 Piece(s)Available

8 Days or more

10[Aluminum] 6063 Aluminum Alloy650-
1 Piece(s)Available

8 Days or more

10[Aluminum] 6063 Aluminum Alloy1050-
1 Piece(s)Available

8 Days or more

10[Aluminum] 6063 Aluminum Alloy575-
1 Piece(s)Available

8 Days or more

10[Aluminum] 6063 Aluminum Alloy675-
1 Piece(s)Available

8 Days or more

10[Aluminum] 6063 Aluminum Alloy1075-
1 Piece(s)Available

8 Days or more

10[Aluminum] 6063 Aluminum Alloy10100-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1018 Carbon Steel525-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1018 Carbon Steel625-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1018 Carbon Steel530-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1018 Carbon Steel630-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1018 Carbon Steel550-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1018 Carbon Steel650-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1018 Carbon Steel1050-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1018 Carbon Steel575-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1018 Carbon Steel675-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1018 Carbon Steel1075-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1018 Carbon Steel10100-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1018 Carbon Steel10125-
1 Piece(s)Available

8 Days or more

10304 Stainless Steel525-
1 Piece(s)Available

8 Days or more

10304 Stainless Steel625-
1 Piece(s)Available

8 Days or more

10304 Stainless Steel530-
1 Piece(s)Available

8 Days or more

10304 Stainless Steel630-
1 Piece(s)Available

8 Days or more

10304 Stainless Steel550-
1 Piece(s)Available

8 Days or more

10304 Stainless Steel650-
1 Piece(s)Available

8 Days or more

10304 Stainless Steel850-
1 Piece(s)Available

8 Days or more

10304 Stainless Steel575-
1 Piece(s)Available

8 Days or more

10304 Stainless Steel675-
1 Piece(s)Available

8 Days or more

10304 Stainless Steel875-
1 Piece(s)

10 Days or more

10[Aluminum] 6063 Aluminum Alloy5 ~ 62530 ~ 150
1 Piece(s)

10 Days or more

10[Aluminum] 6063 Aluminum Alloy5 ~ 63040 ~ 150
1 Piece(s)

10 Days or more

10[Aluminum] 6063 Aluminum Alloy5 ~ 104030 ~ 150
1 Piece(s)

10 Days or more

10[Aluminum] 6063 Aluminum Alloy5 ~ 105030 ~ 150
1 Piece(s)

10 Days or more

10[Aluminum] 6063 Aluminum Alloy5 ~ 106030 ~ 150
1 Piece(s)

10 Days or more

10[Aluminum] 6063 Aluminum Alloy5 ~ 107530 ~ 150
1 Piece(s)

10 Days or more

10[Aluminum] 6063 Aluminum Alloy1010040 ~ 150
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel5 ~ 62530 ~ 150
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel5 ~ 63040 ~ 150
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel5 ~ 104030 ~ 150
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel5 ~ 105030 ~ 150
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel5 ~ 106030 ~ 150
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel5 ~ 107530 ~ 150
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel1010040 ~ 150
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel1012550 ~ 150
1 Piece(s)

10 Days or more

10304 Stainless Steel5 ~ 62530 ~ 150
1 Piece(s)

10 Days or more

10304 Stainless Steel5 ~ 63040 ~ 150
1 Piece(s)

10 Days or more

10304 Stainless Steel5 ~ 84030 ~ 150
1 Piece(s)

10 Days or more

10304 Stainless Steel5 ~ 85030 ~ 150
1 Piece(s)

10 Days or more

10304 Stainless Steel5 ~ 86030 ~ 150
1 Piece(s)

10 Days or more

10304 Stainless Steel5 ~ 87530 ~ 150

Loading...

  1. 1
 

Basic Information

Surface Finish None Finish Method Milled Inside/Outside

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.