(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Angle Plates - Welded, Compact, No Holes

Angle Plates - Welded, Compact, No Holes

•Strength: High Strength (Weld-On)
•Hole Machining: No Hole

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

Welded Small Angle Plates:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
BRWS1018 Carbon Steel-
BRWBBlack Oxide
BRWMElectroless Nickel Plating
BRWF304 Stainless Steel-

Specifications

Part Number-W-H-E
BRWS60-W100-H200-E50
Part NumberWH
5mm Increment
E Tt
TypeA
BRWS
(No Treatment)

BRWB
(Black Oxide)

BRWM
(Electroless Nickel Plating)

BRWF
(Stainless Steel)
504050~25025
50
90
140
190
106
50
60
70
80
100
605050~25025
50
90
140
19
0
106
60
70
80
100
707050~25025
50
90
140
190
106
80
100
8080
100

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BRWB50-W[40,​50,​60,​70,​80,​100]-H[50-250/5]-E[25,​50,​90,​140,​190]
BRWB60-W[50,​60,​70,​80,​100]-H[50-250/5]-E[25,​50,​90,​140,​190]
BRWB70-W[70,​80,​100]-H[50-250/5]-E[25,​50,​90,​140,​190]
BRWB80-W[80,​100]-H[50-250/5]-E[25,​50,​90,​140,​190]
BRWF50-W[40,​50,​60,​70,​80,​100]-H[50-250/5]-E[25,​50,​90,​140,​190]
BRWF60-W[50,​60,​70,​80,​100]-H[50-250/5]-E[25,​50,​90,​140,​190]
BRWF70-W[70,​80,​100]-H[50-250/5]-E[25,​50,​90,​140,​190]
BRWF80-W[80,​100]-H[50-250/5]-E[25,​50,​90,​140,​190]
BRWM50-W[40,​50,​60,​70,​80,​100]-H[50-250/5]-E[25,​50,​90,​140,​190]
BRWM60-W[50,​60,​70,​80,​100]-H[50-250/5]-E[25,​50,​90,​140,​190]
BRWM70-W[70,​80,​100]-H[50-250/5]-E[25,​50,​90,​140,​190]
BRWM80-W[80,​100]-H[50-250/5]-E[25,​50,​90,​140,​190]
BRWS50-W[40,​50,​60,​70,​80,​100]-H[50-250/5]-E[25,​50,​90,​140,​190]
BRWS60-W[50,​60,​70,​80,​100]-H[50-250/5]-E[25,​50,​90,​140,​190]
BRWS70-W[70,​80,​100]-H[50-250/5]-E[25,​50,​90,​140,​190]
BRWS80-W[80,​100]-H[50-250/5]-E[25,​50,​90,​140,​190]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Dimension A
(mm)
E
(mm)
H
(mm)
W
(mm)
1 Piece(s)

10 Days or more

10Steel5025 ~ 19050 ~ 25040 ~ 100
1 Piece(s)

10 Days or more

10Steel6025 ~ 19050 ~ 25050 ~ 100
1 Piece(s)

10 Days or more

10Steel7025 ~ 19050 ~ 25070 ~ 100
1 Piece(s)

10 Days or more

10Steel8025 ~ 19050 ~ 25080 ~ 100
1 Piece(s)

10 Days or more

10Stainless Steel5025 ~ 19050 ~ 25040 ~ 100
1 Piece(s)

10 Days or more

10Stainless Steel6025 ~ 19050 ~ 25050 ~ 100
1 Piece(s)

10 Days or more

10Stainless Steel7025 ~ 19050 ~ 25070 ~ 100
1 Piece(s)

10 Days or more

10Stainless Steel8025 ~ 19050 ~ 25080 ~ 100
1 Piece(s)

12 Days or more

10Steel5025 ~ 19050 ~ 25040 ~ 100
1 Piece(s)

12 Days or more

10Steel6025 ~ 19050 ~ 25050 ~ 100
1 Piece(s)

12 Days or more

10Steel7025 ~ 19050 ~ 25070 ~ 100
1 Piece(s)

12 Days or more

10Steel8025 ~ 19050 ~ 25080 ~ 100
1 Piece(s)

10 Days or more

10Steel5025 ~ 19050 ~ 25040 ~ 100
1 Piece(s)

10 Days or more

10Steel6025 ~ 19050 ~ 25050 ~ 100
1 Piece(s)

10 Days or more

10Steel7025 ~ 19050 ~ 25070 ~ 100
1 Piece(s)

10 Days or more

10Steel8025 ~ 19050 ~ 25080 ~ 100
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Dimension A
(mm)
E
(mm)
H
(mm)
W
(mm)

Loading...

  1. 1

Example

Welded Small Angle Plates:Related Image

Basic Information

Strength High Strength (Weld-On) Hole Machining No Hole

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.