(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Angle Plates - Configurable Hole Positions

Angle Plates - Configurable Hole Positions

Click this image to zoom it.

Move the mouse over the image to zoom

Precision Angle Plates - Cast Iron/Aluminum Casting/Stainless Casting, Configurable Hole Position, Drilled Holes:Related Image
・Materials
Through HoleThrough Holes and Dowel Holes[ M ]Material[ S ]Surface Treatment
IKDFIKFCast Iron Class No.35Primer Coating (Gray)
BIKDFBIKFBlack Oxide
MIKDFMIKFElectroless Nickel Plating
AIKDFAIKFAluminum Casting Alloy 514.0-
[ ! ]Cast Iron Class No.35: Surface treatment is not applied to the machined surfaces and holes.

Specifications

Part Number-A-B-X-F-Y-G
IKDF100
BIKDF150
AIKF150
-
-
-
A50S
A70
A100

-
-

B60
B60


-


X35


-


F40
-
-
-
Y40
Y50
Y50
-
-
-
G40
G100
G70
■Through Holes
Part NumberAAngle Plate BodyThrough Hole
WTT1Side A and HSide ASide HHole Dia.
TypeH1mm Increment
BXFYGd
IKDF
(Primer Coating / Gray)
BIKDF
(Black Oxide)
MIKDF
(Electroless Nickel Plating)
AIKDF
(Aluminum Casting)
100*50S501583035-35~5530~509
501001450~7511
10035~5530~50
15050501583035-35~10530~1009
701001450~754011
757540~5035~40
10010050~7535~5530~50
2007575151440~5035~40-35~15530~15011
12010050~7535~7530~70
250120100181550~7540~7530~6550~20530~18511
300150181550~7540~10530~9550~25530~235
35050~7550~30530~285
40050~7550~35530~335
[ ! ]Y+G≤H-15, X+F≤A-15 [ ! ]When A=50 or 70, the ordering code X and F are not required. [ ! ]When A=75, the ordering code F is not required. [ ! ]When A=50, the ordering code B is not required.
* Except for A dimension, dimensions of A=50S is smaller than those of A=50.
■Through Holes and Dowel Holes
Part NumberAAngle Plate BodyThrough HoleDowel Hole
WTT1Side A and HSide ASide HHole Dia.Side ASide HHole Dia.
TypeH1mm Increment
BXFYGdahDH7
IKF
(Primer Coating / Gray)
BIKF
(Black Oxide)
MIKF
(Electroless Nickel Plating)
AIKF
(Aluminum Casting)
100*50S501583035-35~5530~509-Y+(G/2)6
501001450~751110
10035~5530~50X+(F/2)
15050501583035-35~10530~1009-6
701001450~7540115510
757540~5035~40
10010050~7535~5530~50X+(F/2)
2007575151440~5035~40-35~15530~150115510
12010050~7535~7530~70X+(F/2)
250120100181550~7540~7530~6550~20530~18511X+(F/2)10
300150181550~7540~10530~9550~25530~235
35050~7550~30530~285
40050~7550~35530~335
[ ! ]Y+G≤H-15, X+F≤A-15 [ ! ]When A=50 or 70, the ordering code X and F are not required. [ ! ]When A=75, the ordering code F is not required. [ ! ]When A=50, the ordering code B is not required.
* Except for A dimension, dimensions of A=50S is smaller than those of A=50.

Alterations

Precision Angle Plates - Cast Iron/Aluminum Casting/Stainless Casting, Configurable Hole Position, Drilled Holes:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AIKDF100-A50-B[50-75/1]-Y[35-55/1]-G[30-50/1]
AIKDF100-A100-B[50-75/1]-X[35-55/1]-F[30-50/1]-Y[35-55/1]-G[30-50/1]
AIKDF150-A70-B[50-75/1]-Y[35-55/1]-G[30-50/1]
AIKDF150-A100-B[50-75/1]-X[35-55/1]-F[30-50/1]-Y[35-55/1]-G[30-50/1]
AIKDF200-A120-B[50-75/1]-X[35-75/1]-F[30-70/1]-Y[35-55/1]-G[30-50/1]
AIKDF250-A120-B[50-75/1]-X[40-75/1]-F[30-65/1]-Y[50-55/1]-G[30-50/1]
AIKDF300-A150-B[50-75/1]-X[40-105/1]-F[30-95/1]-Y[50-55/1]-G[30-50/1]
AIKDF350-A150-B[50-75/1]-X[40-105/1]-F[30-95/1]-Y[50-55/1]-G[30-50/1]
AIKDF400-A150-B[50-75/1]-X[40-105/1]-F[30-95/1]-Y[50-55/1]-G[30-50/1]
AIKF100-A50-B[50-75/1]-Y[35-55/1]-G[30-50/1]
AIKF100-A100-B[50-75/1]-X[35-55/1]-F[30-50/1]-Y[35-55/1]-G[30-50/1]
AIKF150-A70-B[50-75/1]-Y[35-55/1]-G[30-50/1]
AIKF150-A100-B[50-75/1]-X[35-55/1]-F[30-50/1]-Y[35-55/1]-G[30-50/1]
AIKF200-A120-B[50-75/1]-X[35-75/1]-F[30-70/1]-Y[35-55/1]-G[30-50/1]
AIKF250-A120-B[50-75/1]-X[40-75/1]-F[30-65/1]-Y[50-55/1]-G[30-50/1]
AIKF300-A150-B[50-75/1]-X[40-105/1]-F[30-95/1]-Y[50-55/1]-G[30-50/1]
AIKF350-A150-B[50-75/1]-X[40-105/1]-F[30-95/1]-Y[50-55/1]-G[30-50/1]
AIKF400-A150-B[50-75/1]-X[40-105/1]-F[30-95/1]-Y[50-55/1]-G[30-50/1]
BIKDF100-A50-B[50-75/1]-Y[35-55/1]-G[30-50/1]
BIKDF100-A50S-Y[35-55/1]-G[30-50/1]
BIKDF100-A100-B[50-75/1]-X[35-55/1]-F[30-50/1]-Y[35-55/1]-G[30-50/1]
BIKDF150-A50-Y[35-55/1]-G[30-50/1]
BIKDF150-A70-B[50-75/1]-Y[35-55/1]-G[30-50/1]
BIKDF150-A75-B[40-50/1]-X[35-40/1]-Y[35-55/1]-G[30-50/1]
BIKDF150-A100-B[50-75/1]-X[35-55/1]-F[30-50/1]-Y[35-55/1]-G[30-50/1]
BIKDF200-A75-B[40-50/1]-X[35-40/1]-Y[35-55/1]-G[30-50/1]
BIKDF200-A120-B[50-75/1]-X[35-75/1]-F[30-70/1]-Y[35-55/1]-G[30-50/1]
BIKDF250-A120-B[50-75/1]-X[40-75/1]-F[30-65/1]-Y[50-55/1]-G[30-50/1]
BIKDF300-A150-B[50-75/1]-X[40-105/1]-F[30-95/1]-Y[50-55/1]-G[30-50/1]
BIKDF350-A150-B[50-75/1]-X[40-105/1]-F[30-95/1]-Y[50-55/1]-G[30-50/1]
BIKDF400-A150-B[50-75/1]-X[40-105/1]-F[30-95/1]-Y[50-55/1]-G[30-50/1]
BIKF100-A50-B[50-75/1]-Y[35-55/1]-G[30-50/1]
BIKF100-A50S-Y[35-55/1]-G[30-50/1]
BIKF100-A100-B[50-75/1]-X[35-55/1]-F[30-50/1]-Y[35-55/1]-G[30-50/1]
BIKF150-A50-Y[35-55/1]-G[30-50/1]
BIKF150-A70-B[50-75/1]-Y[35-55/1]-G[30-50/1]
BIKF150-A75-B[40-50/1]-X[35-40/1]-Y[35-55/1]-G[30-50/1]
BIKF150-A100-B[50-75/1]-X[35-55/1]-F[30-50/1]-Y[35-55/1]-G[30-50/1]
BIKF200-A75-B[40-50/1]-X[35-40/1]-Y[35-55/1]-G[30-50/1]
BIKF200-A120-B[50-75/1]-X[35-75/1]-F[30-70/1]-Y[35-55/1]-G[30-50/1]
BIKF250-A120-B[50-75/1]-X[40-75/1]-F[30-65/1]-Y[50-55/1]-G[30-50/1]
BIKF300-A150-B[50-75/1]-X[40-105/1]-F[30-95/1]-Y[50-55/1]-G[30-50/1]
BIKF350-A150-B[50-75/1]-X[40-105/1]-F[30-95/1]-Y[50-55/1]-G[30-50/1]
BIKF400-A150-B[50-75/1]-X[40-105/1]-F[30-95/1]-Y[50-55/1]-G[30-50/1]
IKDF100-A50-B[50-75/1]-Y[35-55/1]-G[30-50/1]
IKDF100-A50S-Y[35-55/1]-G[30-50/1]
IKDF100-A100-B[50-75/1]-X[35-55/1]-F[30-50/1]-Y[35-55/1]-G[30-50/1]
IKDF150-A50-Y[35-55/1]-G[30-50/1]
IKDF150-A70-B[50-75/1]-Y[35-55/1]-G[30-50/1]
IKDF150-A75-B[40-50/1]-X[35-40/1]-Y[35-55/1]-G[30-50/1]
IKDF150-A100-B[50-75/1]-X[35-55/1]-F[30-50/1]-Y[35-55/1]-G[30-50/1]
IKDF200-A75-B[40-50/1]-X[35-40/1]-Y[35-55/1]-G[30-50/1]
IKDF200-A120-B[50-75/1]-X[35-75/1]-F[30-70/1]-Y[35-55/1]-G[30-50/1]
IKDF250-A120-B[50-75/1]-X[40-75/1]-F[30-65/1]-Y[50-55/1]-G[30-50/1]
IKDF300-A150-B[50-75/1]-X[40-105/1]-F[30-95/1]-Y[50-55/1]-G[30-50/1]
IKDF350-A150-B[50-75/1]-X[40-105/1]-F[30-95/1]-Y[50-55/1]-G[30-50/1]
IKDF400-A150-B[50-75/1]-X[40-105/1]-F[30-95/1]-Y[50-55/1]-G[30-50/1]
IKF100-A50-B[50-75/1]-Y[35-55/1]-G[30-50/1]
IKF100-A50S-Y[35-55/1]-G[30-50/1]
IKF100-A100-B[50-75/1]-X[35-55/1]-F[30-50/1]-Y[35-55/1]-G[30-50/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Hole Machining Height H
(mm)
Dimension A
(mm)
B
(mm)
F
(mm)
G G
(mm)
X
(mm)
Y Y
(mm)
1 Piece(s)

12 Days or more

10AluminumThrough Hole1005050 ~ 75--30 ~ 50--35 ~ 55
1 Piece(s)

12 Days or more

10AluminumThrough Hole10010050 ~ 7530 ~ 50-30 ~ 5035 ~ 55-35 ~ 55
1 Piece(s)

12 Days or more

10AluminumThrough Hole1507050 ~ 75--30 ~ 100--35 ~ 105
1 Piece(s)

12 Days or more

10AluminumThrough Hole15010050 ~ 7530 ~ 50-30 ~ 10035 ~ 55-35 ~ 105
1 Piece(s)

12 Days or more

10AluminumThrough Hole20012050 ~ 7530 ~ 70-30 ~ 15035 ~ 75-35 ~ 155
1 Piece(s)

12 Days or more

10AluminumThrough Hole25012050 ~ 7530 ~ 65-30 ~ 18540 ~ 75-50 ~ 205
1 Piece(s)

12 Days or more

10AluminumThrough Hole30015050 ~ 7530 ~ 95-30 ~ 23540 ~ 105-50 ~ 255
1 Piece(s)

12 Days or more

10AluminumThrough Hole35015050 ~ 7530 ~ 95-30 ~ 28540 ~ 105-50 ~ 305
1 Piece(s)

12 Days or more

10AluminumThrough Hole40015050 ~ 7530 ~ 95-30 ~ 33540 ~ 105-50 ~ 355
1 Piece(s)

12 Days or more

10AluminumThrough Hole and Dowel Hole1005050 ~ 75--30 ~ 50--35 ~ 55
1 Piece(s)

12 Days or more

10AluminumThrough Hole and Dowel Hole10010050 ~ 7530 ~ 50-30 ~ 5035 ~ 55-35 ~ 55
1 Piece(s)

12 Days or more

10AluminumThrough Hole and Dowel Hole1507050 ~ 75--30 ~ 100--35 ~ 105
1 Piece(s)

12 Days or more

10AluminumThrough Hole and Dowel Hole15010050 ~ 7530 ~ 50-30 ~ 10035 ~ 55-35 ~ 105
1 Piece(s)

12 Days or more

10AluminumThrough Hole and Dowel Hole20012050 ~ 7530 ~ 70-30 ~ 15035 ~ 75-35 ~ 155
1 Piece(s)

12 Days or more

10AluminumThrough Hole and Dowel Hole25012050 ~ 7530 ~ 65-30 ~ 18540 ~ 75-50 ~ 205
1 Piece(s)

12 Days or more

10AluminumThrough Hole and Dowel Hole30015050 ~ 7530 ~ 95-30 ~ 23540 ~ 105-50 ~ 255
1 Piece(s)

12 Days or more

10AluminumThrough Hole and Dowel Hole35015050 ~ 7530 ~ 95-30 ~ 28540 ~ 105-50 ~ 305
1 Piece(s)

12 Days or more

10AluminumThrough Hole and Dowel Hole40015050 ~ 7530 ~ 95-30 ~ 33540 ~ 105-50 ~ 355
1 Piece(s)

12 Days or more

10Cast IronThrough Hole1005050 ~ 75-30 ~ 50--35 ~ 55-
1 Piece(s)

12 Days or more

10Cast IronThrough Hole10050(W 50)---30 ~ 50--35 ~ 55
1 Piece(s)

12 Days or more

10Cast IronThrough Hole10010050 ~ 7530 ~ 50-30 ~ 5035 ~ 55-35 ~ 55
1 Piece(s)

12 Days or more

10Cast IronThrough Hole15050---30 ~ 100--35 ~ 105
1 Piece(s)

12 Days or more

10Cast IronThrough Hole1507050 ~ 75--30 ~ 100--35 ~ 105
1 Piece(s)

12 Days or more

10Cast IronThrough Hole1507540 ~ 50--30 ~ 10035 ~ 40-35 ~ 105
1 Piece(s)

12 Days or more

10Cast IronThrough Hole15010050 ~ 7530 ~ 50-30 ~ 10035 ~ 55-35 ~ 105
1 Piece(s)

12 Days or more

10Cast IronThrough Hole2007540 ~ 50--30 ~ 15035 ~ 40-35 ~ 155
1 Piece(s)

12 Days or more

10Cast IronThrough Hole20012050 ~ 7530 ~ 70-30 ~ 15035 ~ 75-35 ~ 155
1 Piece(s)

12 Days or more

10Cast IronThrough Hole25012050 ~ 7530 ~ 65-30 ~ 18540 ~ 75-50 ~ 205
1 Piece(s)

12 Days or more

10Cast IronThrough Hole30015050 ~ 7530 ~ 95-30 ~ 23540 ~ 105-50 ~ 255
1 Piece(s)

12 Days or more

10Cast IronThrough Hole35015050 ~ 7530 ~ 95-30 ~ 28540 ~ 105-50 ~ 305
1 Piece(s)

12 Days or more

10Cast IronThrough Hole40015050 ~ 7530 ~ 95-30 ~ 33540 ~ 105-50 ~ 355
1 Piece(s)

12 Days or more

10Cast IronThrough Hole and Dowel Hole1005050 ~ 75--30 ~ 50--35 ~ 55
1 Piece(s)

12 Days or more

10Cast IronThrough Hole and Dowel Hole10050(W 50)---30 ~ 50--35 ~ 55
1 Piece(s)

12 Days or more

10Cast IronThrough Hole and Dowel Hole10010050 ~ 7530 ~ 50-30 ~ 5035 ~ 55-35 ~ 55
1 Piece(s)

12 Days or more

10Cast IronThrough Hole and Dowel Hole15050---30 ~ 100--35 ~ 105
1 Piece(s)

12 Days or more

10Cast IronThrough Hole and Dowel Hole1507050 ~ 75--30 ~ 100--35 ~ 105
1 Piece(s)

12 Days or more

10Cast IronThrough Hole and Dowel Hole1507540 ~ 50--30 ~ 10035 ~ 40-35 ~ 105
1 Piece(s)

12 Days or more

10Cast IronThrough Hole and Dowel Hole15010050 ~ 7530 ~ 50-30 ~ 10035 ~ 55-35 ~ 105
1 Piece(s)

12 Days or more

10Cast IronThrough Hole and Dowel Hole2007540 ~ 50--30 ~ 15035 ~ 40-35 ~ 155
1 Piece(s)

12 Days or more

10Cast IronThrough Hole and Dowel Hole20012050 ~ 7530 ~ 70-30 ~ 15035 ~ 75-35 ~ 155
1 Piece(s)

12 Days or more

10Cast IronThrough Hole and Dowel Hole25012050 ~ 7530 ~ 65-30 ~ 18540 ~ 75-50 ~ 205
1 Piece(s)

12 Days or more

10Cast IronThrough Hole and Dowel Hole30015050 ~ 7530 ~ 95-30 ~ 23540 ~ 105-50 ~ 255
1 Piece(s)

12 Days or more

10Cast IronThrough Hole and Dowel Hole35015050 ~ 7530 ~ 95-30 ~ 28540 ~ 105-50 ~ 305
1 Piece(s)

12 Days or more

10Cast IronThrough Hole and Dowel Hole40015050 ~ 7530 ~ 95-30 ~ 33540 ~ 105-50 ~ 355
1 Piece(s)

12 Days or more

10Cast IronThrough Hole1005050 ~ 75-30 ~ 50--35 ~ 55-
1 Piece(s)

12 Days or more

10Cast IronThrough Hole10050(W 50)---30 ~ 50--35 ~ 55
1 Piece(s)

12 Days or more

10Cast IronThrough Hole10010050 ~ 7530 ~ 50-30 ~ 5035 ~ 55-35 ~ 55
1 Piece(s)

12 Days or more

10Cast IronThrough Hole15050---30 ~ 100--35 ~ 105
1 Piece(s)

12 Days or more

10Cast IronThrough Hole1507050 ~ 75--30 ~ 100--35 ~ 105
1 Piece(s)

12 Days or more

10Cast IronThrough Hole1507540 ~ 50--30 ~ 10035 ~ 40-35 ~ 105
1 Piece(s)

12 Days or more

10Cast IronThrough Hole15010050 ~ 7530 ~ 50-30 ~ 10035 ~ 55-35 ~ 105
1 Piece(s)

12 Days or more

10Cast IronThrough Hole2007540 ~ 50--30 ~ 15035 ~ 40-35 ~ 155
1 Piece(s)

12 Days or more

10Cast IronThrough Hole20012050 ~ 7530 ~ 70-30 ~ 15035 ~ 75-35 ~ 155
1 Piece(s)

12 Days or more

10Cast IronThrough Hole25012050 ~ 7530 ~ 65-30 ~ 18540 ~ 75-50 ~ 205
1 Piece(s)

12 Days or more

10Cast IronThrough Hole30015050 ~ 7530 ~ 95-30 ~ 23540 ~ 105-50 ~ 255
1 Piece(s)

12 Days or more

10Cast IronThrough Hole35015050 ~ 7530 ~ 95-30 ~ 28540 ~ 105-50 ~ 305
1 Piece(s)

12 Days or more

10Cast IronThrough Hole40015050 ~ 7530 ~ 95-30 ~ 33540 ~ 105-50 ~ 355
1 Piece(s)

12 Days or more

10Cast IronThrough Hole and Dowel Hole1005050 ~ 75--30 ~ 50--35 ~ 55
1 Piece(s)

12 Days or more

10Cast IronThrough Hole and Dowel Hole10050(W 50)---30 ~ 50--35 ~ 55
1 Piece(s)

12 Days or more

10Cast IronThrough Hole and Dowel Hole10010050 ~ 7530 ~ 50-30 ~ 5035 ~ 55-35 ~ 55

Loading...

Example

Precision Angle Plates - Cast Iron/Aluminum Casting/Stainless Casting, Configurable Hole Position, Drilled Holes:Related Image
 

Basic Information

Strength Standard (Cast Products)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.