(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Resin Sheets / Resin Films

Resin Sheets / Resin Films

Click this image to zoom it.

Move the mouse over the image to zoom

Thin plate with 0.5~2.0mm thickness can be specified in 1mm inclement.

  • inCAD Components

(i)Caution

  • TYPE:UPSH(Ultra High-Molecular-weight Polyethylene)
    Starting with orders received on June 3, 2024, the plate thickness tolerances will be changed in accordance with a revision to the finishing standards of the base material.
    Please check this before placing an order.
    Before change: -0.2/+0.5 >> After change: -0.2/+0.7.
  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Resin Sheets / Resin Films:Related Image
・Materials
Type[ M ]MaterialGradeColorLight TransmittanceOperating Ambient Temperature
ACSHAcrylicStandardTransparent93%-30~80°C
PCTSHPolycarbonateTransparent90%-30~100°C
PYSHPETTransparent87%-15~55°C
PASHPolyacetalWhite--45~95°C
UPSHUltra High-molecular-weight PolyethyleneMilky White-100~80°C
[ ! ]Properties >> Click here, Click here

Specifications

■Standard Type
Part Number-A-B-T
ACSH-150-118-1.0
■Pre-drilled Type
Part Number-A-B-T-F-G-Screw Nominal Dia.
ACSH2H-50-25-1.5-F34-G10-N4
■Standard Type
Part Number1mm IncrementT
TypeABACSH
PCTSH
PASH
PYSHUPSH
ACSH
PCTSH
PYSH
PASH
UPSH
20~30020~3000.5
1.0
1.5
2.0
0.5
1.5
1.0
2.0
· T Dimension Tolerance
TACSHPCTSHUPSH
PYSHPASH
0.5±0.1-
1.0±0.12-0.2~+0.7
1.5±0.2-
2.0-0.2~+0.5
■Pre-drilled Type
Part Number1mm IncrementT0.5mm IncrementScrew Nominal Dia.
TypeNumber of HolesABACSH
PCTSH
PASH
PYSHUPSHFGN (Through)
ACSH
PCTSH
PYSH
PASH
UPSH
2H

4H

6H
20~30020~3000.5
1.0
1.5
2.0
0.5
1.5
1.0
2.0
6~291.5
(2H, 4H)

6~145.5
(6H)
4.5~295.5
(2H)

6~291.5
(4H, 6H)
3
4
5
6
8
10
[ ! ]T1.0 and 2.0 are not available for PYSH. Use PYA on Click here instead.
[ ! ]Dimension F Specification Range: For 2H and 4H, d (d1)+2.5≤F≤A-d (d1)-5; for 6H, d (d1)+2.5≤F≤(A-d (d1)-5)/2.
[ ! ]Dimension G Specification Range: For 2H, d (d1)/2+2.5≤G≤B−d (d1)/2-2.5; for 4H and 6H, d (d1)+2.5≤G≤B-d (d1)-5.
[ ! ]PASH and UPSH have camber caused by manufacturing process.

Alterations

Resin Sheets / Resin Films:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ACSH2H-[20-300/1]-[20-300/1]-[0.5,​1,​1.5,​2]-F[6-291.5/0.5]-G[4.5-295.5/0.5]-N[3,​4,​5,​6,​8,​10]
ACSH4H-[20-300/1]-[20-300/1]-[0.5,​1,​1.5,​2]-F[6-291.5/0.5]-G[6-291.5/0.5]-N[3,​4,​5,​6,​8,​10]
ACSH6H-[20-300/1]-[20-300/1]-[0.5,​1,​1.5,​2]-F[6-145.5/0.5]-G[6-291.5/0.5]-N[3,​4,​5,​6,​8,​10]
ACSH-[20-300/1]-[20-300/1]-[0.5,​1,​1.5,​2]
PASH2H-[20-300/1]-[20-300/1]-[0.5,​1,​1.5,​2]-F[6-291.5/0.5]-G[4.5-295.5/0.5]-N[3,​4,​5,​6,​8,​10]
PASH4H-[20-300/1]-[20-300/1]-[0.5,​1,​1.5,​2]-F[6-291.5/0.5]-G[6-291.5/0.5]-N[3,​4,​5,​6,​8,​10]
PASH6H-[20-300/1]-[20-300/1]-[0.5,​1,​1.5,​2]-F[6-145.5/0.5]-G[6-291.5/0.5]-N[3,​4,​5,​6,​8,​10]
PASH-[20-300/1]-[20-300/1]-[0.5,​1,​1.5,​2]
PCTSH2H-[20-300/1]-[20-300/1]-[0.5,​1,​1.5,​2]-F[6-291.5/0.5]-G[4.5-295.5/0.5]-N[3,​4,​5,​6,​8,​10]
PCTSH4H-[20-300/1]-[20-300/1]-[0.5,​1,​1.5,​2]-F[6-291.5/0.5]-G[6-291.5/0.5]-N[3,​4,​5,​6,​8,​10]
PCTSH6H-[20-300/1]-[20-300/1]-[0.5,​1,​1.5,​2]-F[6-145.5/0.5]-G[6-291.5/0.5]-N[3,​4,​5,​6,​8,​10]
PCTSH-[20-300/1]-[20-300/1]-[0.5,​1,​1.5,​2]
PYSH2H-[20-300/1]-[20-300/1]-[0.5,​1.5]-F[6-291.5/0.5]-G[4.5-295.5/0.5]-N[3,​4,​5,​6,​8,​10]
PYSH4H-[20-300/1]-[20-300/1]-[0.5,​1.5]-F[6-291.5/0.5]-G[6-291.5/0.5]-N[3,​4,​5,​6,​8,​10]
PYSH6H-[20-300/1]-[20-300/1]-[0.5,​1,​1.5,​2]-F[6-145.5/0.5]-G[6-291.5/0.5]-N[3,​4,​5,​6,​8,​10]
PYSH-[20-300/1]-[20-300/1]-[0.5,​1.5]
UPSH2H-[20-300/1]-[20-300/1]-[1,​2]-F[6-291.5/0.5]-G[4.5-295.5/0.5]-N[3,​4,​5,​6,​8,​10]
UPSH4H-[20-300/1]-[20-300/1]-[1,​2]-F[6-291.5/0.5]-G[6-291.5/0.5]-N[3,​4,​5,​6,​8,​10]
UPSH6H-[20-300/1]-[20-300/1]-[1,​2]-F[6-145.5/0.5]-G[6-291.5/0.5]-N[3,​4,​5,​6,​8,​10]
UPSH-[20-300/1]-[20-300/1]-[1,​2]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Color Hole Machining A
(mm)
B
(mm)
F
(mm)
G
(mm)
T
(mm)
Through Hole Nominal Dia. [N]
1 Piece(s)

10 Days or more

10AcrylicTransparent2H20 ~ 30020 ~ 3006 ~ 291.54.5 ~ 295.50.5 ~ 23 ~ 10
1 Piece(s)

10 Days or more

10AcrylicTransparent4H20 ~ 30020 ~ 3006 ~ 291.56 ~ 291.50.5 ~ 23 ~ 10
1 Piece(s)

10 Days or more

10AcrylicTransparent6H20 ~ 30020 ~ 3006 ~ 145.56 ~ 291.50.5 ~ 23 ~ 10
1 Piece(s)

6 Days or more

10AcrylicTransparentNo Drilling Alteration20 ~ 30020 ~ 300--0.5 ~ 2-
1 Piece(s)

10 Days or more

10Polyacetal (POM, Duracon)White2H20 ~ 30020 ~ 3006 ~ 291.54.5 ~ 295.50.5 ~ 23 ~ 10
1 Piece(s)

10 Days or more

10Polyacetal (POM, Duracon)White4H20 ~ 30020 ~ 3006 ~ 291.56 ~ 291.50.5 ~ 23 ~ 10
1 Piece(s)

10 Days or more

10Polyacetal (POM, Duracon)White6H20 ~ 30020 ~ 3006 ~ 145.56 ~ 291.50.5 ~ 23 ~ 10
1 Piece(s)

6 Days or more

10Polyacetal (POM, Duracon)WhiteNo Drilling Alteration20 ~ 30020 ~ 300--0.5 ~ 2-
1 Piece(s)

10 Days or more

10Polyacetal (POM, Duracon)Transparent2H20 ~ 30020 ~ 3006 ~ 291.54.5 ~ 295.50.5 ~ 23 ~ 10
1 Piece(s)

10 Days or more

10Polyacetal (POM, Duracon)Transparent4H20 ~ 30020 ~ 3006 ~ 291.56 ~ 291.50.5 ~ 23 ~ 10
1 Piece(s)

10 Days or more

10Polyacetal (POM, Duracon)Transparent6H20 ~ 30020 ~ 3006 ~ 145.56 ~ 291.50.5 ~ 23 ~ 10
1 Piece(s)

6 Days or more

10Polyacetal (POM, Duracon)TransparentNo Drilling Alteration20 ~ 30020 ~ 300--0.5 ~ 2-
1 Piece(s)

10 Days or more

10PETTransparent2H20 ~ 30020 ~ 3006 ~ 291.54.5 ~ 295.50.5 ~ 1.53 ~ 10
1 Piece(s)

10 Days or more

10PETTransparent4H20 ~ 30020 ~ 3006 ~ 291.56 ~ 291.50.5 ~ 1.53 ~ 10
1 Piece(s)

10 Days or more

10PETTransparent6H20 ~ 30020 ~ 3006 ~ 145.56 ~ 291.50.5 ~ 23 ~ 10
1 Piece(s)

6 Days or more

10PETTransparentNo Drilling Alteration20 ~ 30020 ~ 300--0.5 ~ 1.5-
1 Piece(s)

10 Days or more

10Ultra High-Molecular PolyethyleneTranslucent White2H20 ~ 30020 ~ 3006 ~ 291.54.5 ~ 295.51 ~ 23 ~ 10
1 Piece(s)

10 Days or more

10Ultra High-Molecular PolyethyleneTranslucent White4H20 ~ 30020 ~ 3006 ~ 291.56 ~ 291.51 ~ 23 ~ 10
1 Piece(s)

10 Days or more

10Ultra High-Molecular PolyethyleneTranslucent White6H20 ~ 30020 ~ 3006 ~ 145.56 ~ 291.51 ~ 23 ~ 10
1 Piece(s)

6 Days or more

10Ultra High-Molecular PolyethyleneTranslucent WhiteNo Drilling Alteration20 ~ 30020 ~ 300--1 ~ 2-

Loading...

  1. 1
 

Basic Information

Grade Standard

Additional Products in this Category

Complementary Products

Tech Support