(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Plastic Circular Plates hard to process.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | Color | |
ENJEP | Epoxy Glass | Standard | Green |
ENJBL | Bakelite (Paper Type) | - | Natural Color |
ENJBB | Black | ||
ENJBS | Bakelite (Fabric Based) | Natural Color | |
ENJPA | Polyacetal | Standard | White |
ENJPB | Black | ||
ENJPBH | Sliding | White | |
ENJPAC | Electric Conductivity | Ocher | |
ENJMA | MC Nylon | Standard | Blue |
ENJMW | Ivory | ||
ENJMS | Sliding | Purple | |
ENJMCA | Conductivity CDR2 | Black | |
ENJMDA | Conductivity CDR6 | Black | |
ENJMEA | Conductivity CDR9 | Black | |
ENJMP | Weather Resistance | Dark Gray |
Type | [ M ]Material | Color | |
ENJUP | Ultra High-molecular-weight Polyethylene | Standard | Milky White |
ENJUPC | Electric Conductivity | Black | |
ENJPTE | Fluororesin | Standard | White |
ENJPTC | Electric Conductivity | White | |
ENJPK | PEEK | Standard | Ash Brown |
ENJPKC | Electric Conductivity | Black | |
ENJPBT | PBT Polybutylene Terephthalate | Standard | White |
ENJPPS | PPS | Standard | Natural Color |
ENJPMS | Abrasion Resistance, Sliding | Blue | |
ENJABS | ABS Resin | Standard | Natural Color |
Part Number | - | D | - | V |
ENJBL5 | - | 300 | - | 50 |
Part Number | - | D | - | V | - | P.C.D | - | Screw Nominal Dia. | - | L |
ENJEP3H5 ENJMA2H5 | - - | 200 300 | - - | 20 50 | - - | 100 150 | - - | N4 M4 | - | L4 |
Part Number | 1mm Increment | |||
Type (Material Multiplier) | T | D | V | |
ENJEP (x1.0) | 5 | 50~400 | 0~50 (V≤D-10) | |
10 | ||||
15 | ||||
ENJBL (x1.0) ENJBB (x1.0) ENJBS (x1.8) | 5 | |||
10 | ||||
15 | ||||
20 | ||||
ENJPA (x1.0) ENJPB (x1.0) | ENJPBH (x2.0) (T≥10) ENJPAC*(x7.0) | 5(6) | ||
(9)10 | ||||
(12)15 | ||||
(19)20 | ||||
ENJMA (x1.0) ENJMW (x1.0) ENJMS (x2.3) | ENJMCA (x2.4) ENJMDA (x1.3) ENJMEA (x1.8)(T≥10) ENJMP (x1.2) | 5 | ||
10 | ||||
15 | ||||
20 | ||||
ENJUP (x1.0) ENJUPC (x1.1)(T≥10) | 5 | |||
10 | ||||
15 | ||||
20 | ||||
ENJPTE (x1.0) ENJPTC*(x17.0) | 5(6) | |||
(9)10 | ||||
(12)15 | ||||
(19)20 | ||||
ENJPK (x1.0) ENJPKC (x3.0) | 5 | |||
10 | ||||
16 | ||||
ENJPBT (x1.0) | 10 | |||
15 | ||||
20 | ||||
ENJPPS (x1.0) | ENJPMS (x5.0) | 6 | ||
10* | ||||
15 | ||||
20* | ||||
ENJABS (x1.0) | 5 | |||
10 | ||||
15 | ||||
20 |
(Ex.) | Part Number | - | D | - | V | |
ENJMDA5 | - | 150 | - | 50 |
Part Number | 1mm Increment | Pre-drilled Hole Nominal Dia. | ||||||||||||||||
Type | Number of Holes | T | D | V | P.C.D | Through Hole | Counterbore Hole | Threaded Insert | ||||||||||
N | Z | M | L | |||||||||||||||
ENJEP | 2H 3H 4H | 5 | 50~400 | 0~50 (V≤D-10) | 20~390*1 | 3 4 5 6 8 10 | - | 3 | 4 | (Threaded Insert Length) Select from Table 1 | ||||||||
10 | 4 | 5 | 6 | 3 | 4 | 5 | 6 | |||||||||||
15 | 4 | 5 | 6 | 8 | 3 | 4 | 5 | 6 | 8 | |||||||||
ENJBL ENJBB ENJBS | 5 | - | 3 | 4 | ||||||||||||||
10 | 4 | 5 | 6 | 3 | 4 | 5 | 6 | 8 | ||||||||||
15 | 4 | 5 | 6 | 8 | 3 | 4 | 5 | 6 | 8 | 10 | ||||||||
20 | 4 | 5 | 6 | 8 | 3 | 4 | 5 | 6 | 8 | 10 | ||||||||
ENJPA ENJPB | ENJPBH (T≥10) ENJPAC* | 5(6) | - | 3 | 4 | |||||||||||||
(9)10 | 4 | 5 | 6 | 3 | 4 | 5 | 6 | 8 | ||||||||||
(12)15 | 4 | 5 | 6 | 8 | 3 | 4 | 5 | 6 | 8 | 10 | ||||||||
(19)20 | 4 | 5 | 6 | 8 | 3 | 4 | 5 | 6 | 8 | 10 | ||||||||
ENJMA ENJMW ENJMS | ENJMCA ENJMDA ENJMEA (T≥10) ENJMP | 5 | - | 3 | 4 | |||||||||||||
10 | 4 | 5 | 6 | 3 | 4 | 5 | 6 | 8 | ||||||||||
15 | 4 | 5 | 6 | 8 | 3 | 4 | 5 | 6 | 8 | 10 | ||||||||
20 | 4 | 5 | 6 | 8 | 3 | 4 | 5 | 6 | 8 | 10 | ||||||||
ENJUP ENJUPC (T≥10) | 5 | - | 3 | 4 | ||||||||||||||
10 | 4 | 5 | 6 | 3 | 4 | 5 | 6 | 8 | ||||||||||
15 | 4 | 5 | 6 | 8 | 3 | 4 | 5 | 6 | 8 | 10 | ||||||||
20 | 4 | 5 | 6 | 8 | 3 | 4 | 5 | 6 | 8 | 10 | ||||||||
ENJPTE ENJPTC* | 5(6) | - | 3 | 4 | ||||||||||||||
(9)10 | 4 | 5 | 6 | 3 | 4 | 5 | 6 | 8 | ||||||||||
(12)15 | 4 | 5 | 6 | 8 | 3 | 4 | 5 | 6 | 8 | 10 | ||||||||
(19)20 | 4 | 5 | 6 | 8 | 3 | 4 | 5 | 6 | 8 | 10 | ||||||||
ENJPK ENJPKC | 5 | - | 3 | 4 | ||||||||||||||
10 | 4 | 5 | 6 | 3 | 4 | 5 | 6 | 8 | ||||||||||
16 | 4 | 5 | 6 | 8 | 3 | 4 | 5 | 6 | 8 | 10 | ||||||||
ENJPBT | 10 | 4 | 5 | 6 | 3 | 4 | 5 | 6 | 8 | |||||||||
15 | 4 | 5 | 6 | 8 | 3 | 4 | 5 | 6 | 8 | 10 | ||||||||
20 | 4 | 5 | 6 | 8 | 3 | 4 | 5 | 6 | 8 | 10 | ||||||||
ENJPPS | ENJPMS | 6 | - | 3 | 4 | |||||||||||||
10* | 4 | 5 | 6 | 3 | 4 | 5 | 6 | 8 | ||||||||||
15 | 4 | 5 | 6 | 3 | 4 | 5 | 6 | 8 | 10 | |||||||||
20* | 4 | 5 | 6 | 8 | 3 | 4 | 5 | 6 | 8 | 10 | ||||||||
ENJABS | 5 | - | 3 | 4 | ||||||||||||||
10 | 4 | 5 | 6 | 3 | 4 | 5 | 6 | 8 | ||||||||||
15 | 4 | 5 | 6 | 8 | 3 | 4 | 5 | 6 | 8 | 10 | ||||||||
20 | 4 | 5 | 6 | 8 | 3 | 4 | 5 | 6 | 8 | 10 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ENJABS2H5-[50-400/1]-[0-50/1]-[20-390/1]-M[3,4] |
ENJABS2H5-[50-400/1]-[0-50/1]-[20-390/1]-N[3,4,5,6,8,10] |
ENJABS2H10-[50-400/1]-[0-50/1]-[20-390/1]-M[3,4,5,6,8,10] |
ENJABS2H10-[50-400/1]-[0-50/1]-[20-390/1]-N[3,4,5,6,8,10] |
ENJABS2H10-[50-400/1]-[0-50/1]-[20-390/1]-Z[4,5,6] |
ENJABS2H15-[50-400/1]-[0-50/1]-[20-390/1]-M[3,4,5,6,8,10] |
ENJABS2H15-[50-400/1]-[0-50/1]-[20-390/1]-N[3,4,5,6,8,10] |
ENJABS2H15-[50-400/1]-[0-50/1]-[20-390/1]-Z[4,5,6,8] |
ENJABS2H20-[50-400/1]-[0-50/1]-[20-390/1]-M[3,4,5,6,8,10] |
ENJABS2H20-[50-400/1]-[0-50/1]-[20-390/1]-N[3,4,5,6,8,10] |
ENJABS2H20-[50-400/1]-[0-50/1]-[20-390/1]-Z[4,5,6,8] |
ENJABS3H5-[50-400/1]-[0-50/1]-[20-390/1]-M[3,4] |
ENJABS3H5-[50-400/1]-[0-50/1]-[20-390/1]-N[3,4,5,6,8,10] |
ENJABS3H10-[50-400/1]-[0-50/1]-[20-390/1]-M[3,4,5,6,8,10] |
ENJABS3H10-[50-400/1]-[0-50/1]-[20-390/1]-N[3,4,5,6,8,10] |
ENJABS3H10-[50-400/1]-[0-50/1]-[20-390/1]-Z[4,5,6] |
ENJABS3H15-[50-400/1]-[0-50/1]-[20-390/1]-M[3,4,5,6,8,10] |
ENJABS3H15-[50-400/1]-[0-50/1]-[20-390/1]-N[3,4,5,6,8,10] |
ENJABS3H15-[50-400/1]-[0-50/1]-[20-390/1]-Z[4,5,6,8] |
ENJABS3H20-[50-400/1]-[0-50/1]-[20-390/1]-M[3,4,5,6,8,10] |
ENJABS3H20-[50-400/1]-[0-50/1]-[20-390/1]-N[3,4,5,6,8,10] |
ENJABS3H20-[50-400/1]-[0-50/1]-[20-390/1]-Z[4,5,6,8] |
ENJABS4H5-[50-400/1]-[0-50/1]-[20-390/1]-M[3,4] |
ENJABS4H5-[50-400/1]-[0-50/1]-[20-390/1]-N[3,4,5,6,8,10] |
ENJABS4H10-[50-400/1]-[0-50/1]-[20-390/1]-M[3,4,5,6,8,10] |
ENJABS4H10-[50-400/1]-[0-50/1]-[20-390/1]-N[3,4,5,6,8,10] |
ENJABS4H10-[50-400/1]-[0-50/1]-[20-390/1]-Z[4,5,6] |
ENJABS4H15-[50-400/1]-[0-50/1]-[20-390/1]-M[3,4,5,6,8,10] |
ENJABS4H15-[50-400/1]-[0-50/1]-[20-390/1]-N[3,4,5,6,8,10] |
ENJABS4H15-[50-400/1]-[0-50/1]-[20-390/1]-Z[4,5,6,8] |
ENJABS4H20-[50-400/1]-[0-50/1]-[20-390/1]-M[3,4,5,6,8,10] |
ENJABS4H20-[50-400/1]-[0-50/1]-[20-390/1]-N[3,4,5,6,8,10] |
ENJABS4H20-[50-400/1]-[0-50/1]-[20-390/1]-Z[4,5,6,8] |
ENJABS5-[50-400/1]-[0-50/1] |
ENJABS10-[50-400/1]-[0-50/1] |
ENJABS15-[50-400/1]-[0-50/1] |
ENJABS20-[50-400/1]-[0-50/1] |
ENJBB2H5-[50-400/1]-[0-50/1]-[20-390/1]-M[3,4] |
ENJBB2H5-[50-400/1]-[0-50/1]-[20-390/1]-N[3,4,5,6,8,10] |
ENJBB2H10-[50-400/1]-[0-50/1]-[20-390/1]-M[3,4,5,6,8,10] |
ENJBB2H10-[50-400/1]-[0-50/1]-[20-390/1]-N[3,4,5,6,8,10] |
ENJBB2H10-[50-400/1]-[0-50/1]-[20-390/1]-Z[4,5,6] |
ENJBB2H15-[50-400/1]-[0-50/1]-[20-390/1]-M[3,4,5,6,8,10] |
ENJBB2H15-[50-400/1]-[0-50/1]-[20-390/1]-N[3,4,5,6,8,10] |
ENJBB2H15-[50-400/1]-[0-50/1]-[20-390/1]-Z[4,5,6,8] |
ENJBB2H20-[50-400/1]-[0-50/1]-[20-390/1]-M[3,4,5,6,8,10] |
ENJBB2H20-[50-400/1]-[0-50/1]-[20-390/1]-N[3,4,5,6,8,10] |
ENJBB2H20-[50-400/1]-[0-50/1]-[20-390/1]-Z[4,5,6,8] |
ENJBB3H5-[50-400/1]-[0-50/1]-[20-390/1]-M[3,4] |
ENJBB3H5-[50-400/1]-[0-50/1]-[20-390/1]-N[3,4,5,6,8,10] |
ENJBB3H10-[50-400/1]-[0-50/1]-[20-390/1]-M[3,4,5,6,8,10] |
ENJBB3H10-[50-400/1]-[0-50/1]-[20-390/1]-N[3,4,5,6,8,10] |
ENJBB3H10-[50-400/1]-[0-50/1]-[20-390/1]-Z[4,5,6] |
ENJBB3H15-[50-400/1]-[0-50/1]-[20-390/1]-M[3,4,5,6,8,10] |
ENJBB3H15-[50-400/1]-[0-50/1]-[20-390/1]-N[3,4,5,6,8,10] |
ENJBB3H15-[50-400/1]-[0-50/1]-[20-390/1]-Z[4,5,6,8] |
ENJBB3H20-[50-400/1]-[0-50/1]-[20-390/1]-M[3,4,5,6,8,10] |
ENJBB3H20-[50-400/1]-[0-50/1]-[20-390/1]-N[3,4,5,6,8,10] |
ENJBB3H20-[50-400/1]-[0-50/1]-[20-390/1]-Z[4,5,6,8] |
ENJBB4H5-[50-400/1]-[0-50/1]-[20-390/1]-M[3,4] |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy